Spring Grip (3-Grips) EA951FY-13

Spring Grip (3-Grips) EA951FY-13

【Product Specifications】
・Dim.-203 x 76 x 25(H)mm
・With screws
・Withstand load-2.3kg
・The rust-inhibiting treatment allows the tool to be used in a water section, such as a bathroom, a kitchen, or a laundry.
・Grip part can be adjusted.

Part Number

Configured Part Number is shown.

EA951FY-13

Part Number
EA951FY-13
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951FY-13 in the Spring Grip (3-Grips) EA951FY-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support