• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 p.m. 12/15 to 6:00 p.m. (EST) 12/16/2018. We apologize for the inconvenience.

Adjustable Grip EA951FY-15

Adjustable Grip EA951FY-15

【Product Specifications】
・Material- ABS resin
・Size-64x44x61(H)mm
・tightening Width-19/47mm
・Load capacity-9kg
・With wall attachment fitting screw
・Because the tightening width can be changed by the adjuster, it is suitable for suspending various objects.

Part Number

Configured Part Number is shown.

EA951FY-15

Part Number
EA951FY-15
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951FY-15 in the Adjustable Grip EA951FY-15 series.

Additional Products in this Category

Tech Support