Spring Grip EA951FY-24

Spring Grip EA951FY-24

【Product Specifications】
・With Screw
・Load Capacity …2.3kg
・Anti-rust Treatment Enables Use In Wet Places In Bathrooms, Kitchens, Laundries, Etc.
・Grip part can slide.
・Size …308×102×29(H)mm

Part Number

Configured Part Number is shown.

EA951FY-24

Part Number
EA951FY-24
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951FY-24 in the Spring Grip EA951FY-24 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support