Spring Grip EA951FY-25

Spring Grip EA951FY-25

【Product Specifications】
・With Screw
・Load Capacity …2.3kg
・Anti-rust Treatment Enables Use In Wet Places In Bathrooms, Kitchens, Laundries, Etc.
・Grip part can slide.
・Size …521×191×127(H)mm

Part Number

Configured Part Number is shown.

EA951FY-25

Part Number
EA951FY-25
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951FY-25 in the Spring Grip EA951FY-25 series.

Additional Products in this Category

Tech Support