Single Wall Hook EA951FY-3

Single Wall Hook EA951FY-3

【Product Specifications】
・Material-Nylon vinyl
・Hook a shovel, hoe, hose, or electrical cord for storage.
・With board anchor
・Withstand load-6kg
・Dim.…50 x 147 x 83mm

Part Number

Configured Part Number is shown.

EA951FY-3

Part Number
EA951FY-3
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951FY-3 in the Single Wall Hook EA951FY-3 series.

Additional Products in this Category

Tech Support