Double Wall Hook EA951FY-4

Double Wall Hook EA951FY-4

【Product Specifications】
・Material-Nylon vinyl
・Hook a shovel, hoe, hose, or electrical cord for storage.
・With board anchor
・Withstand load-6kg
・Dim.…83 x 101 x 71mm

Part Number

Configured Part Number is shown.

EA951FY-4

Part Number
EA951FY-4
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951FY-4 in the Double Wall Hook EA951FY-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support