Jam Bottle (Short Type) 107mL

Jam Bottle (Short Type) 107mL

【Product Specifications】
・Model number: Type 3
・Capacity (mL): 107
・Mouth inner diameter x body diameter x total height (mm): φ43 x φ63 x 65
・Material: Body/soda lime glass, Cap/tin
・With cap

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6073-03

Part Number
3-6073-03
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6073-03 in the Jam Bottle (Short Type) 107mL series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support