Aluminum MIG Welding Wire A5356【10 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

A5356WY-1.2-2.5

Part Number
A5356WY-1.2-2.5
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Number Contained In A Packet

10 Pieces Per Package

6 Days or more

0.5kg×5

Loading...

  1. 1

Basic Information

Product Type Welding wire Wire Diameter(mm) 1.2 Material Aluminum
Thickness(mm) 2.0 or more, 3.0 or more, 4.0 or more Size 0.5 kg Spool Number Contained In A Packet 0.5kg×5

Please check the type/dimensions/specifications of the part A5356WY-1.2-2.5 in the Aluminum MIG Welding Wire A5356 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support