Wide-Mouth Screw Cap Vial Clear 5182-0715

Wide-Mouth Screw Cap Vial Clear 5182-0715

【Product Specifications】
・Specification: Clear, with label
・Septum type: -
・Material: Vial/borosilicate glass
・Size: φ9 x 12 x 32mm
・Capacity: 2ml
・Quantity: 1 box (100 pieces)
・Model number: 5182-0715 (vial only)

Edit Part Configuration

Part Number

Configured Part Number is shown.

2-7070-22

Part Number
2-7070-22
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-7070-22 in the Wide-Mouth Screw Cap Vial Clear 5182-0715 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support