Wide-Mouth Screw Cap Vial Brown 5188-6535

Wide-Mouth Screw Cap Vial Brown 5188-6535

【Product Specifications】
・Specification: Brown
・Septum type: -
・Material: Vial/borosilicate glass
・Size: φ9 x 12 x 32mm
・Capacity: 2ml
・Quantity: 1 box (100 pieces)
・Model number: 5188-6535 (vial only)

Edit Part Configuration

Part Number

Configured Part Number is shown.

2-7070-24

Part Number
2-7070-24
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-7070-24 in the Wide-Mouth Screw Cap Vial Brown 5188-6535 series.

Additional Products in this Category

Tech Support