Labtan Soft 20L without Stopcock (4-4035-12)

Labtan Soft 20L without Stopcock

【Product Specifications】
・Capacity (L): 20
・Size (mm): 320 x 240 x 325
・Mouth inner diameter: φ33.5mm
・Material: Body, lid, cock/PE (polyethylene), Packing/natural rubber
・Label area size: 200 x 90mm
・Quantity per box: 18 pieces
・*It is the price of 1 piece.
・*Doesn't have tick marks.

Edit Part Configuration

Part Number

Configured Part Number is shown.

4-4035-12

Part Number
4-4035-12
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support