Light Duty Caster Rack, Height 1000 mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
NWR7123
NWR7124
NWR7143
NWR7144
NWR7323
NWR7324
NWR7343
NWR7344
Part NumberVolume DiscountDays to Ship Frontage
(mm)
Depth
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Uniform Load Capacity
(kg/rack)
Amount Of Content

12 Days or more

8754503701 unit

12 Days or more

8754504501 unit

12 Days or more

8756003701 unit

12 Days or more

8756004501 unit

12 Days or more

12004503701 unit

12 Days or more

12004504501 unit

12 Days or more

12006003701 unit

12 Days or more

12006004501 unit

Loading...

  1. 1

Basic Information

Material Steel Height(mm) 1000 Product Type Lightweight Type (Up to 200 kg)
Collar White Gray Details Type Assembly type Caster 75⌀ Rubber Angle (with 2 swivels, 2 swivel stoppers)
Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support