Medium/Light Duty Caster Rack, Height 2000 mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
NSR-1144GGJ
NSR-1144GGK
NSR-1144GUJ
NSR-1144GUK
NSR-1144WGK
NSR-1144WUK
NSR-1145GGJ
NSR-1145GGK
NSR-1145GUJ
NSR-1145GUK
NSR-1145WGK
NSR-1145WUK
NSR-1344GGJ
NSR-1344GGK
NSR-1344GUJ
NSR-1344GUK
NSR-1344WGK
NSR-1344WUK
NSR-1345GGJ
NSR-1345GGK
NSR-1345GUJ
NSR-1345GUK
NSR-1345WGK
NSR-1345WUK
NSR-1544GGJ
NSR-1544GGK
NSR-1544GUJ
NSR-1544GUK
NSR-1544WGK
NSR-1544WUK
NSR-1545GGJ
NSR-1545GGK
NSR-1545GUJ
NSR-1545GUK
NSR-1545WGK
NSR-1545WUK
NSR-1744GGJ
NSR-1744GGK
NSR-1744GUJ
NSR-1744GUK
NSR-1744WGK
NSR-1744WUK
NSR-1745GGJ
NSR-1745GGK
NSR-1745GUJ
NSR-1745GUK
NSR-1745WGK
NSR-1745WUK
Part NumberVolume DiscountDays to Ship Frontage
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Collar Caster Amount Of Content

12 Days or more

9004Green150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

9004Green150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

9004Green150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

9004Green150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

9004White Gray150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

9004White Gray150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

9005Green150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

9005Green150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

9005Green150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

9005Green150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

9005White Gray150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

9005White Gray150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

12004Green150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

12004Green150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

12004Green150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

12004Green150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

12004White Gray150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

12004White Gray150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

12005Green150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

12005Green150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

12005Green150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

12005Green150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

12005White Gray150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

12005White Gray150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

15004Green150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

15004Green150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

15004Green150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

15004Green150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

15004White Gray150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

15004White Gray150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

15005Green150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

15005Green150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

15005Green150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

15005Green150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

15005White Gray150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

15005White Gray150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

18004Green150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

18004Green150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

18004Green150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

18004Green150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

18004White Gray150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

18004White Gray150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

18005Green150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

18005Green150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

18005Green150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

18005Green150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

18005White Gray150ø Rubber Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

12 Days or more

18005White Gray150ø Urethane Wheels / Swivel 2 pcs, Swivel with Stopper 2 pcs1 unit

Loading...

  1. 1

Basic Information

Material Steel Depth(mm) 600 Height(mm) 2000
Product Type Lightweight Type (Up to 200 kg) Uniform Load Capacity(kg/rack) 200 Details Type Assembly type
Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support