Ella Series【12 Pieces Per Package】

Ella Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • 18618, 18620
  • 18624
  • 18622

[Features]
• Universal fit with female flair
• Wraparound frame design
• Nylon frame material
• Polycarbonate lens
• Padded temples
• 8 base curve dual lens
• Stainless steel hinge screws
• Meets ANSI Z87.1 - Impact

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
18618
18620
18622
18624
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Anti-Fog

12 Pieces Per Package

6 Days

None

12 Pieces Per Package

6 Days

Anti-Fog

12 Pieces Per Package

6 Days

None

12 Pieces Per Package

6 Days

None

Loading...

  1. 1

Basic Information

Shape Binocular glasses Specifications ANSI ANSI Standards Z87.1
Lens Color Clear Lens Material Polycarbonate

Additional Products in this Category

Tech Support