Inhibitor® Series【12 Pieces Per Package】

Inhibitor® Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • 17971, 17982
  • 17064
  • 17062
  • 17969
  • 17063

[Features]
• Frameless wraparound design
• 9.5 base curve single lens
• Soft non-slip rubber temple tips
• Stainless steel hinge screws
• Meets ANSI Z87.1 - Impact

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
17969
17971
17982
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Anti-Fog Lens Color

12 Pieces Per Package

6 Days

NoneClear

12 Pieces Per Package

6 Days

NoneMirror

12 Pieces Per Package

6 Days

Anti-FogMirror

Loading...

  1. 1

Basic Information

Shape Binocular glasses Specifications ANSI ANSI Standards Z87.1
Lens Material Polycarbonate

Additional Products in this Category

Tech Support