S363PB Economy Mesh Vest/Black Bottom, Class 2

S363PB Economy Mesh Vest/Black Bottom, Class 2

[Features]
• 100% polyester mesh with solid black bottom front
• Zipper front closure
• 2 exterior waist pockets
• 1 left chest pocket
• Meets ANI/ISEA 107 requirements

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
62250
62251
62252
62253
62254
62255
62256
62257
62258
62259
62260
62261
62262
62263
Part NumberVolume DiscountDays to Ship Color US Size

6 Days

Hi-Viz Lime5X

6 Days

Hi-Viz LimeSM

6 Days

Hi-Viz LimeMD

6 Days

Hi-Viz LimeLG

6 Days

Hi-Viz LimeXL

6 Days

Hi-Viz Lime2X

6 Days

Hi-Viz Lime3X

6 Days

Hi-Viz Orange4X

6 Days

Hi-Viz Orange5X

6 Days

Hi-Viz OrangeXL

6 Days

Hi-Viz Orange2X

6 Days

Hi-Viz Orange3X

6 Days

Hi-Viz Orange4X

6 Days

Hi-Viz Orange5X

Loading...

  1. 1

Basic Information

Product Model Safety Vest Specifications ANSI Body Material Polyester
ANSI Ratings 107 Class 2

Additional Products in this Category

Tech Support