Americana® Full Brim Safety Helmet

Americana® Full Brim Safety Helmet

Click this image to zoom it.

Move the mouse over the image to zoom

  • 19206, 19226
  • 19201, 19221, 19202
  • 19222

[Features]
• 4-Point woven nylon suspension
• Accommodates chin strap
• Goggle retaining slots on suspension
• Moisture wicking brow pad is removable, washable and replaceable
• Meets the low temperature (LT) option of the Z89.1 Standard
• Adjusts for head sizes 6.5 - 8
• SEI Certified

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
19201
19202
19206
19221
19222
19226
Part NumberVolume DiscountDays to Ship Color Type

6 Days

BlueStandard

6 Days

WhiteStandard

6 Days

[Yellow] YellowStandard

6 Days

BlueRatchet

6 Days

WhiteRatchet

6 Days

[Yellow] YellowRatchet

Loading...

  1. 1

Basic Information

Vent None Material HDPE SEI Certification Yes
ANSI Standards Z89.1

Additional Products in this Category

Tech Support