GPS300 Premium Safety Goggle with Detachable Face Shield

GPS300 Premium Safety Goggle with Detachable Face Shield

[Features]
• Sellstrom introduces their new premium goggle with detachable face shield
• Stylish soft goggle body and closed cell foam face seal conforms to your face
• Comfortable, snug seal provides maximum protection against liquids and dust
• Optically correct polycarbonate lens provides exceptional panoramic views
• Specially designed to fit over prescription eyewear
• Indirect Vents along with Anti-Fog lens coating provides superior ventilation and a safe,fog-free working environment
• Indirect vents provide superior protection against dust and chemical splashes
• The GPS300 features an added polycarbonate face shield designed to protect your face from splash, dust and flying debris
• Face shield is easily detachable
• Face shield has two built-in ventilators to minimize fogging of the face piece
• Extra wide flame retardant strap is swivel mounted to goggle
• Provides 99.9% UV protection
• Ideal for industrial, mining, cutting, grinding, construction, woodworking, machine shop and pressure washing applications
• Meets ANSI Z87.1-2015

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

S80300

 
Part Number
S80300
Part NumberVolume DiscountDays to Ship

5 Days

Loading...

  1. 1

Basic Information

Shape Goggles Anti-Fog Anti-Fog Specifications ANSI
ANSI Standards ANSI Z87.1-2015 Lens Tint Clear Lens Features Single
Body/Crown Color Blue Lens Coating Anti-Fog Vent Indirect

Please check the type/dimensions/specifications of the part S80300 in the GPS300 Premium Safety Goggle with Detachable Face Shield series.

Additional Products in this Category

Tech Support