• We are unable to process credit card orders at this time. A resolution is in progress.

Depth Gage Attachment

Depth Gage Attachment

FEATURES
- Attached to a height gage to measure groove and hole depth.
- Minimum hole diameter: 5.5mm
- Maximum distance from the bottom of the holding bar to the contact point:80mm (metric type), 2.95” (inch type)
- Uses standard dial indicator points
900878 (with metric type holding bar)
900764 (with inch type holding bar)

PDF

Edit Part Configuration

Part Number

Configure to get your Part Number

900878

 
Part Number
900878
Part NumberVolume DiscountDays to Ship

12 Days

Loading...

  1. 1

Basic Information

Product Model Accessory Code No., code, part No 900878 Product Type For Inch Model Height Gages
Specification Shank Length: 3.94in (.25 in x .50 in Shank)

Product Notes: Please check the product specification for the part number 900878 on the Depth Gage Attachment. The 900878 is included in our offerings for MITUTOYO Depth Gauges and our full line of MITUTOYO products.

Additional Products in this Category

MISUMI uses cookies to provide you services and improve this website. For more information please see our Privacy Policy. By continuing to use this website or clicking “I Accept”, you consent to our use of cookies. Cookie settings can be updated via your browser.