• We are unable to process credit card orders at this time. A resolution is in progress.

Micro Analytical Balances - Apollo GF-A Series

Micro Analytical Balances - Apollo GF-A Series

External calibration. Advanced Smart SHS weighing for faster performance.
• Solid construction: Full metal housing, Impact Shock Detection/overload protection, easy leveling with large LED illuminated level and large thumbwheel adjustment.
• Multi-functional Connectivity: USB & RS232 (9 pin) - Bluetooth accessory.
• Full GLP compliance, password protection, keylock, UFC for label printing.
• Industry leading 5-year A&D warranty.

PDF

Edit Part Configuration

Part Number

Configure to get your Part Number

 
Part Number
AD-100-2
AD-8526-9
GF-124A
GF-224A
GF-324A
Part NumberVolume DiscountDays to Ship RoHSType Capacity
(g)
Minimum Display
(g)
Countable Minimum Single Weight
(g)
PC Connection Function Specification details Battery Support
(Y/N)
Pan Size

5 Days

10Option---NoBalance Accessory Anti-Theft Device--

5 Days

10Option---YesEthernet Adapter D-Sub 9 connector--

5 Days

10Main122 0.0001 0.0001 YesAdvanced Analytical Balance, 122g x 0.1mg with External CalibrationNoØ 3.6"

5 Days

10Main220 0.0001 0.0001 YesAdvanced Analytical Balance, 220g x 0.1mg with External CalibrationNoØ 3.6"

5 Days

10Main320 0.0001 0.0001 YesAdvanced Analytical Balance, 320g x 0.1mg with External CalibrationNoØ 3.6"

Loading...

  1. 1

Basic Information

Main applications Production Weighing Dust-proof and waterproof function No

Additional Products in this Category

MISUMI uses cookies to provide you services and improve this website. For more information please see our Privacy Policy. By continuing to use this website or clicking “I Accept”, you consent to our use of cookies. Cookie settings can be updated via your browser.