• One-Touch internal calibration with Built-in Fan-less Ionizer.
• Advanced Weighing Technology Smart SHS weighing for faster performance.
• Solid construction: Full metal housing, Impact Shock Detection/overload protection, easy leveling with large LED illuminated level and large thumbwheel adjustment.
• Multi-functional Connectivity: USB & RS232 (9 pin) - Bluetooth accessory.
• Full GLP compliance, password protection, keylock, UFC for label printing.
• Industry leading 5-year A&D warranty.
Part Number
Configure to get your Part Number
Part Number |
---|
GX-124AE |
GX-224AE |
GX-324AE |
Loading...
Main applications | Production Weighing | Minimum Display(g) | 0.0001 | Countable Minimum Single Weight(g) | 0.0001 |
---|---|---|---|---|---|
PC Connection Function | Yes | Dust-proof and waterproof function | No | Built-in Weight for Calibration | Available |
Battery Support(Y/N) | No | Pan Size | Ø 3.6” |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy