Press Fit Pilots - Press Fit - Metric - XCN Coating

Press Fit Pilots - Press Fit - Metric - XCN Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
APT04 [10,​15][42,​52,​58,​62,​65,​72,​73,​82] M2 P[1.55-4/0.001] XCN
APT04 [10,​15][42,​52,​58,​62,​65,​72,​73,​82] PS P[1.55-4/0.001] XCN
APT05 [15,​21][42,​52,​58,​62,​65,​72,​73,​82] M2 P[1.55-5/0.001] XCN
APT05 [15,​21][42,​52,​58,​62,​65,​72,​73,​82] PS P[1.55-5/0.001] XCN
APT06 [15,​21][42,​52,​58,​62,​65,​72,​73,​82,​92,​102] M2 P[1.55-6/0.001] XCN
APT06 [15,​21][42,​52,​58,​62,​65,​72,​73,​82,​92,​102] PS P[1.55-6/0.001] XCN
APT08 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] M2 P[1.55-2.44/0.001] XCN
APT08 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] M2 P[2.45-8/0.001] XCN
APT08 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] PS P[1.55-2.44/0.001] XCN
APT08 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] PS P[2.45-8/0.001] XCN
APT10 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] M2 P[1.55-3.14/0.001] XCN
APT10 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] M2 P[3.15-10/0.001] XCN
APT10 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] PS P[1.55-3.14/0.001] XCN
APT10 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] PS P[3.15-10/0.001] XCN
APT13 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] M2 P[3.15-4.94/0.001] XCN
APT13 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] M2 P[4.95-13/0.001] XCN
APT13 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] PS P[3.15-4.94/0.001] XCN
APT13 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] PS P[4.95-13/0.001] XCN
APT16 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] M2 P[5.95-7.94/0.001] XCN
APT16 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] M2 P[7.95-16/0.001] XCN
APT16 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] PS P[5.95-7.94/0.001] XCN
APT16 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] PS P[7.95-16/0.001] XCN
APT20 [21,​27][58,​62,​65,​72,​73,​82,​92,​102] M2 P[5.95-9.94/0.001] XCN
APT20 [21,​27][58,​62,​65,​72,​73,​82,​92,​102] M2 P[9.95-20/0.001] XCN
APT20 [21,​27][58,​62,​65,​72,​73,​82,​92,​102] PS P[5.95-9.94/0.001] XCN
APT20 [21,​27][58,​62,​65,​72,​73,​82,​92,​102] PS P[9.95-20/0.001] XCN
APT25 [21,​27][58,​62,​65,​72,​73,​82,​92,​102] M2 P[7.95-11.94/0.001] XCN
APT25 [21,​27][58,​62,​65,​72,​73,​82,​92,​102] M2 P[11.95-25/0.001] XCN
APT25 [21,​27][58,​62,​65,​72,​73,​82,​92,​102] PS P[7.95-11.94/0.001] XCN
APT25 [21,​27][58,​62,​65,​72,​73,​82,​92,​102] PS P[11.95-25/0.001] XCN
APT32 [27,​32][72,​73,​82,​92,​102] M2 P[9.95-14.94/0.001] XCN
APT32 [27,​32][72,​73,​82,​92,​102] M2 P[15.95-32/0.001] XCN
APT32 [27,​32][72,​73,​82,​92,​102] PS P[9.95-14.94/0.001] XCN
APT32 [27,​32][72,​73,​82,​92,​102] PS P[15.95-32/0.001] XCN
Part NumberVolume DiscountDays to Ship RoHSMaterial D (Shank dia.)
(mm)
L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)

5 Days

10M20410 ~ 1542 ~ 821.55 ~ 4

5 Days

10PS0410 ~ 1542 ~ 821.55 ~ 4

5 Days

10M20515 ~ 2142 ~ 821.55 ~ 5

5 Days

10PS0515 ~ 2142 ~ 821.55 ~ 5

5 Days

10M20615 ~ 2142 ~ 1021.55 ~ 6

5 Days

10PS0615 ~ 2142 ~ 1021.55 ~ 6

5 Days

10M20821 ~ 2752 ~ 1021.55 ~ 2.44

5 Days

10M20821 ~ 2752 ~ 1022.45 ~ 8

5 Days

10PS0821 ~ 2752 ~ 1021.55 ~ 2.44

5 Days

10PS0821 ~ 2752 ~ 1022.45 ~ 8

5 Days

10M21021 ~ 2752 ~ 1021.55 ~ 3.14

5 Days

10M21021 ~ 2752 ~ 1023.15 ~ 10

5 Days

10PS1021 ~ 2752 ~ 1021.55 ~ 3.14

5 Days

10PS1021 ~ 2752 ~ 1023.15 ~ 10

5 Days

10M21321 ~ 2752 ~ 1023.15 ~ 4.94

5 Days

10M21321 ~ 2752 ~ 1024.95 ~ 13

5 Days

10PS1321 ~ 2752 ~ 1023.15 ~ 4.94

5 Days

10PS1321 ~ 2752 ~ 1024.95 ~ 13

5 Days

10M21621 ~ 2752 ~ 1025.95 ~ 7.94

5 Days

10M21621 ~ 2752 ~ 1027.95 ~ 16

5 Days

10PS1621 ~ 2752 ~ 1025.95 ~ 7.94

5 Days

10PS1621 ~ 2752 ~ 1027.95 ~ 16

5 Days

10M22021 ~ 2758 ~ 1025.95 ~ 9.94

5 Days

10M22021 ~ 2758 ~ 1029.95 ~ 20

5 Days

10PS2021 ~ 2758 ~ 1025.95 ~ 9.94

5 Days

10PS2021 ~ 2758 ~ 1029.95 ~ 20

5 Days

10M22521 ~ 2758 ~ 1027.95 ~ 11.94

5 Days

10M22521 ~ 2758 ~ 10211.95 ~ 25

5 Days

10PS2521 ~ 2758 ~ 1027.95 ~ 11.94

5 Days

10PS2521 ~ 2758 ~ 10211.95 ~ 25

6 Days

10M23227 ~ 3272 ~ 1029.95 ~ 14.94

6 Days

10M23227 ~ 3272 ~ 10215.95 ~ 32

6 Days

10PS3227 ~ 3272 ~ 1029.95 ~ 14.94

6 Days

10PS3227 ~ 3272 ~ 10215.95 ~ 32

Loading...

  1. 1

Basic Information

Shank type Standard Tip shape Tip R Surface treatment XCN coating
Mounting plate Punch plate Shank (mounting part) shape Standard Shank dia. D tolerance(metric) m5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET