Press Fit Pilots - Press Fit - Metric - XNA Coating

Press Fit Pilots - Press Fit - Metric - XNA Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
APT04 [10,​15][42,​52,​58,​62,​65,​72,​73,​82] M2 P[1.55-4/0.001] XNA
APT04 [10,​15][42,​52,​58,​62,​65,​72,​73,​82] PS P[1.55-4/0.001] XNA
APT05 [15,​21][42,​52,​58,​62,​65,​72,​73,​82] M2 P[1.55-5/0.001] XNA
APT05 [15,​21][42,​52,​58,​62,​65,​72,​73,​82] PS P[1.55-5/0.001] XNA
APT06 [15,​21][42,​52,​58,​62,​65,​72,​73,​82,​92,​102] M2 P[1.55-6/0.001] XNA
APT06 [15,​21][42,​52,​58,​62,​65,​72,​73,​82,​92,​102] PS P[1.55-6/0.001] XNA
APT08 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] M2 P[1.55-2.44/0.001] XNA
APT08 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] M2 P[2.45-8/0.001] XNA
APT08 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] PS P[1.55-2.44/0.001] XNA
APT08 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] PS P[2.45-8/0.001] XNA
APT10 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] M2 P[1.55-3.14/0.001] XNA
APT10 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] M2 P[3.15-10/0.001] XNA
APT10 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] PS P[1.55-3.14/0.001] XNA
APT10 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] PS P[3.15-10/0.001] XNA
APT13 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] M2 P[3.15-4.94/0.001] XNA
APT13 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] M2 P[4.95-13/0.001] XNA
APT13 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] PS P[3.15-4.94/0.001] XNA
APT13 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] PS P[4.95-13/0.001] XNA
APT16 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] M2 P[5.95-7.94/0.001] XNA
APT16 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] M2 P[7.95-16/0.001] XNA
APT16 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] PS P[5.95-7.94/0.001] XNA
APT16 [21,​27][52,​58,​62,​65,​72,​73,​82,​92,​102] PS P[7.95-16/0.001] XNA
APT20 [21,​27][58,​62,​65,​72,​73,​82,​92,​102] M2 P[5.95-9.94/0.001] XNA
APT20 [21,​27][58,​62,​65,​72,​73,​82,​92,​102] M2 P[9.95-20/0.001] XNA
APT20 [21,​27][58,​62,​65,​72,​73,​82,​92,​102] PS P[5.95-9.94/0.001] XNA
APT20 [21,​27][58,​62,​65,​72,​73,​82,​92,​102] PS P[9.95-20/0.001] XNA
APT25 [21,​27][58,​62,​65,​72,​73,​82,​92,​102] M2 P[7.95-11.94/0.001] XNA
APT25 [21,​27][58,​62,​65,​72,​73,​82,​92,​102] M2 P[11.95-25/0.001] XNA
APT25 [21,​27][58,​62,​65,​72,​73,​82,​92,​102] PS P[7.95-11.94/0.001] XNA
APT25 [21,​27][58,​62,​65,​72,​73,​82,​92,​102] PS P[11.95-25/0.001] XNA
APT32 [27,​32][72,​73,​82,​92,​102] M2 P[9.95-14.94/0.001] XNA
APT32 [27,​32][72,​73,​82,​92,​102] M2 P[15.95-32/0.001] XNA
APT32 [27,​32][72,​73,​82,​92,​102] PS P[9.95-14.94/0.001] XNA
APT32 [27,​32][72,​73,​82,​92,​102] PS P[15.95-32/0.001] XNA
Part NumberVolume DiscountDays to Ship RoHSMaterial D (Shank dia.)
(mm)
L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)

9 Days

10M20410 ~ 1542 ~ 821.55 ~ 4

9 Days

10PS0410 ~ 1542 ~ 821.55 ~ 4

9 Days

10M20515 ~ 2142 ~ 821.55 ~ 5

9 Days

10PS0515 ~ 2142 ~ 821.55 ~ 5

9 Days

10M20615 ~ 2142 ~ 1021.55 ~ 6

9 Days

10PS0615 ~ 2142 ~ 1021.55 ~ 6

9 Days

10M20821 ~ 2752 ~ 1021.55 ~ 2.44

9 Days

10M20821 ~ 2752 ~ 1022.45 ~ 8

9 Days

10PS0821 ~ 2752 ~ 1021.55 ~ 2.44

9 Days

10PS0821 ~ 2752 ~ 1022.45 ~ 8

9 Days

10M21021 ~ 2752 ~ 1021.55 ~ 3.14

9 Days

10M21021 ~ 2752 ~ 1023.15 ~ 10

9 Days

10PS1021 ~ 2752 ~ 1021.55 ~ 3.14

9 Days

10PS1021 ~ 2752 ~ 1023.15 ~ 10

9 Days

10M21321 ~ 2752 ~ 1023.15 ~ 4.94

9 Days

10M21321 ~ 2752 ~ 1024.95 ~ 13

9 Days

10PS1321 ~ 2752 ~ 1023.15 ~ 4.94

9 Days

10PS1321 ~ 2752 ~ 1024.95 ~ 13

9 Days

10M21621 ~ 2752 ~ 1025.95 ~ 7.94

9 Days

10M21621 ~ 2752 ~ 1027.95 ~ 16

9 Days

10PS1621 ~ 2752 ~ 1025.95 ~ 7.94

9 Days

10PS1621 ~ 2752 ~ 1027.95 ~ 16

9 Days

10M22021 ~ 2758 ~ 1025.95 ~ 9.94

9 Days

10M22021 ~ 2758 ~ 1029.95 ~ 20

9 Days

10PS2021 ~ 2758 ~ 1025.95 ~ 9.94

9 Days

10PS2021 ~ 2758 ~ 1029.95 ~ 20

9 Days

10M22521 ~ 2758 ~ 1027.95 ~ 11.94

9 Days

10M22521 ~ 2758 ~ 10211.95 ~ 25

9 Days

10PS2521 ~ 2758 ~ 1027.95 ~ 11.94

9 Days

10PS2521 ~ 2758 ~ 10211.95 ~ 25

9 Days

10M23227 ~ 3272 ~ 1029.95 ~ 14.94

9 Days

10M23227 ~ 3272 ~ 10215.95 ~ 32

9 Days

10PS3227 ~ 3272 ~ 1029.95 ~ 14.94

9 Days

10PS3227 ~ 3272 ~ 10215.95 ~ 32

Loading...

  1. 1

Basic Information

Shank type Standard Tip shape Tip R Surface treatment XNA coating
Mounting plate Punch plate Shank (mounting part) shape Standard Shank dia. D tolerance(metric) m5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET