Jektole Press Fit Punch Blanks - Press Fit - Metric

Jektole Press Fit Punch Blanks - Press Fit - Metric

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
AJB05 [40,​50,​56,​60,​63,​70,​71,​80,​90,​100]
AJB05 [40,​50,​56,​60,​63,​70,​71,​80,​90,​100] M2
AJB05 [40,​50,​56,​60,​63,​70,​71,​80,​90,​100] PS
AJB06 [40,​50,​56,​60,​63,​70,​71,​80,​90,​100]
AJB06 [40,​50,​56,​60,​63,​70,​71,​80,​90,​100] M2
AJB06 [40,​50,​56,​60,​63,​70,​71,​80,​90,​100] PS
AJB08 [50,​56,​60,​63,​70,​71,​80,​90,​100]
AJB08 [50,​56,​60,​63,​70,​71,​80,​90,​100] M2
AJB08 [50,​56,​60,​63,​70,​71,​80,​90,​100] PS
AJB10 [50,​56,​60,​63,​70,​71,​80,​90,​100]
AJB10 [50,​56,​60,​63,​70,​71,​80,​90,​100] M2
AJB10 [50,​56,​60,​63,​70,​71,​80,​90,​100] PS
AJB13 [50,​56,​60,​63,​70,​71,​80,​90,​100]
AJB13 [50,​56,​60,​63,​70,​71,​80,​90,​100] M2
AJB13 [50,​56,​60,​63,​70,​71,​80,​90,​100] PS
AJB16 [50,​56,​60,​63,​70,​71,​80,​90,​100]
AJB16 [50,​56,​60,​63,​70,​71,​80,​90,​100] M2
AJB16 [50,​56,​60,​63,​70,​71,​80,​90,​100] PS
AJB20 [56,​60,​63,​70,​71,​80,​90,​100]
AJB20 [56,​60,​63,​70,​71,​80,​90,​100] M2
AJB20 [56,​60,​63,​70,​71,​80,​90,​100] PS
AJB25 [56,​60,​63,​70,​71,​80,​90,​100]
AJB25 [56,​60,​63,​70,​71,​80,​90,​100] M2
AJB25 [56,​60,​63,​70,​71,​80,​90,​100] PS
AJB32 [63,​70,​71,​80,​90,​100]
AJB32 [63,​70,​71,​80,​90,​100] M2
AJB32 [63,​70,​71,​80,​90,​100] PS
Part NumberVolume DiscountDays to Ship RoHSMaterial D (Shank dia.)
(mm)
L (Length)
(mm)

1 Day

-A20540 ~ 100

1 Day

10M20540 ~ 100

1 Day

10PS0540 ~ 100

1 Day

-A20640 ~ 100

1 Day

10M20640 ~ 100

1 Day

10PS0640 ~ 100

1 Day

-A20850 ~ 100

1 Day

10M20850 ~ 100

1 Day

10PS0850 ~ 100

1 Day

-A21050 ~ 100

1 Day

10M21050 ~ 100

1 Day

10PS1050 ~ 100

1 Day

-A21350 ~ 100

1 Day

10M21350 ~ 100

1 Day

10PS1350 ~ 100

1 Day

-A21650 ~ 100

1 Day

10M21650 ~ 100

1 Day

10PS1650 ~ 100

1 Day

-A22056 ~ 100

1 Day

10M22056 ~ 100

1 Day

10PS2056 ~ 100

1 Day

-A22556 ~ 100

1 Day

10M22556 ~ 100

1 Day

10PS2556 ~ 100

1 Day

-A23263 ~ 100

1 Day

10M23263 ~ 100

1 Day

10PS3263 ~ 100

Loading...

  1. 1

Basic Information

Heavy-load punches No Shank type Blank Jektole Standard type
Tip shape X Surface treatment None Shank (mounting part) shape With locating dowel hole
Shank dia. D tolerance(metric) m5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET