Jektole Punches - TuffPunch - Metric - XNAP Coating

Jektole Punches - TuffPunch - Metric - XNAP Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
AJHF08 [08,​13,​19]50 P[3-3.99/0.001] W[3-3.99/0.001] XNAP
AJHF08 [08,​13,​19]50 P[3-3.99/0.001] W[4-8/0.001] XNAP
AJHF08 [08,​13,​19]50 P[4-8/0.001] W[3-3.99/0.001] XNAP
AJHF08 [08,​13,​19]50 P[4-8/0.001] W[4-8/0.001] XNAP
AJHF08 [08,​13,​19]50 P[3-3.99/0.001] W[3-3.99/0.001] XNAP
AJHF08 [08,​13,​19]50 P[3-3.99/0.001] W[4-8/0.001] XNAP
AJHF08 [08,​13,​19]50 P[4-8/0.001] W[3-3.99/0.001] XNAP
AJHF08 [08,​13,​19]50 P[4-8/0.001] W[4-8/0.001] XNAP
AJHF10 [08,​13,​19]50 P[4-4.99/0.001] W[4-4.99/0.001] XNAP
AJHF10 [08,​13,​19]50 P[4-4.99/0.001] W[5-10/0.001] XNAP
AJHF10 [08,​13,​19]50 P[5-10/0.001] W[4-4.99/0.001] XNAP
AJHF10 [08,​13,​19]50 P[5-10/0.001] W[5-10/0.001] XNAP
AJHF10 [08,​13,​19]50 P[4-4.99/0.001] W[4-4.99/0.001] XNAP
AJHF10 [08,​13,​19]50 P[4-4.99/0.001] W[5-10/0.001] XNAP
AJHF10 [08,​13,​19]50 P[5-10/0.001] W[4-4.99/0.001] XNAP
AJHF10 [08,​13,​19]50 P[5-10/0.001] W[5-10/0.001] XNAP
AJHF13 [08,​13,​19]50 P[4-5.99/0.001] W[4-5.99/0.001] XNAP
AJHF13 [08,​13,​19]50 P[4-5.99/0.001] W[6-13/0.001] XNAP
AJHF13 [08,​13,​19]50 P[6-13/0.001] W[4-5.99/0.001] XNAP
AJHF13 [08,​13,​19]50 P[6-13/0.001] W[6-13/0.001] XNAP
AJHF13 [08,​13,​19]50 P[4-5.99/0.001] W[4-5.99/0.001] XNAP
AJHF13 [08,​13,​19]50 P[4-5.99/0.001] W[6-13/0.001] XNAP
AJHF13 [08,​13,​19]50 P[6-13/0.001] W[4-5.99/0.001] XNAP
AJHF13 [08,​13,​19]50 P[6-13/0.001] W[6-13/0.001] XNAP
AJHF16 [08,​19,​25]50 P[6-16/0.001] W[6-16/0.001] XNAP
AJHF16 [08,​19,​25]50 P[6-16/0.001] W[6-16/0.001] XNAP
AJHF20 [08,​19,​25]50 P[6-20/0.001] W[6-20/0.001] XNAP
AJHF20 [08,​19,​25]50 P[6-20/0.001] W[6-20/0.001] XNAP
AJHF25 [08,​19,​25]50 P[6-25/0.001] W[6-25/0.001] XNAP
AJHF25 [08,​19,​25]50 P[6-25/0.001] W[6-25/0.001] XNAP
AJJF08 [08,​13,​19]50 P[3-3.99/0.001] W[3-3.99/0.001] XNAP
AJJF08 [08,​13,​19]50 P[3-3.99/0.001] W[4-8/0.001] XNAP
AJJF08 [08,​13,​19]50 P[4-8/0.001] W[3-3.99/0.001] XNAP
AJJF08 [08,​13,​19]50 P[4-8/0.001] W[4-8/0.001] XNAP
AJJF08 [08,​13,​19]50 P[3-3.99/0.001] W[3-3.99/0.001] XNAP
AJJF08 [08,​13,​19]50 P[3-3.99/0.001] W[4-8/0.001] XNAP
AJJF08 [08,​13,​19]50 P[4-8/0.001] W[3-3.99/0.001] XNAP
AJJF08 [08,​13,​19]50 P[4-8/0.001] W[4-8/0.001] XNAP
AJJF10 [08,​13,​19]50 P[4-4.99/0.001] W[4-4.99/0.001] XNAP
AJJF10 [08,​13,​19]50 P[4-4.99/0.001] W[5-10/0.001] XNAP
AJJF10 [08,​13,​19]50 P[5-10/0.001] W[4-4.99/0.001] XNAP
AJJF10 [08,​13,​19]50 P[5-10/0.001] W[5-10/0.001] XNAP
AJJF10 [08,​13,​19]50 P[4-4.99/0.001] W[4-4.99/0.001] XNAP
AJJF10 [08,​13,​19]50 P[4-4.99/0.001] W[5-10/0.001] XNAP
AJJF10 [08,​13,​19]50 P[5-10/0.001] W[4-4.99/0.001] XNAP
AJJF10 [08,​13,​19]50 P[5-10/0.001] W[5-10/0.001] XNAP
AJJF13 [08,​13,​19]50 P[4-5.99/0.001] W[4-5.99/0.001] XNAP
AJJF13 [08,​13,​19]50 P[4-5.99/0.001] W[6-13/0.001] XNAP
AJJF13 [08,​13,​19]50 P[6-13/0.001] W[4-5.99/0.001] XNAP
AJJF13 [08,​13,​19]50 P[6-13/0.001] W[6-13/0.001] XNAP
AJJF13 [08,​13,​19]50 P[4-5.99/0.001] W[4-5.99/0.001] XNAP
AJJF13 [08,​13,​19]50 P[4-5.99/0.001] W[6-13/0.001] XNAP
AJJF13 [08,​13,​19]50 P[6-13/0.001] W[4-5.99/0.001] XNAP
AJJF13 [08,​13,​19]50 P[6-13/0.001] W[6-13/0.001] XNAP
AJJF16 [08,​19,​25]50 P[6-16/0.001] W[6-16/0.001] XNAP
AJJF16 [08,​19,​25]50 P[6-16/0.001] W[6-16/0.001] XNAP
AJJF20 [08,​19,​25]50 P[6-20/0.001] W[6-20/0.001] XNAP
AJJF20 [08,​19,​25]50 P[6-20/0.001] W[6-20/0.001] XNAP
AJJF25 [08,​19,​25]50 P[6-25/0.001] W[6-25/0.001] XNAP
AJJF25 [08,​19,​25]50 P[6-25/0.001] W[6-25/0.001] XNAP
Part NumberVolume DiscountDays to Ship Tip shape D (Shank dia.)
(mm)
Jektole Group Point Length L1
(mm)
L (Length)
(mm)
P Dimension
(mm)
W Dimension
(mm)
R Dimension
(mm)

16 Days

H08J4M8 ~ 19503 ~ 3.993 ~ 3.99-

14 Days

H08J4M8 ~ 19503 ~ 3.994 ~ 8-

16 Days

H08J4M8 ~ 19504 ~ 83 ~ 3.99-

14 Days

H08J4M8 ~ 19504 ~ 84 ~ 8-

16 Days

H08J4M8 ~ 1960 ~ 1003 ~ 3.993 ~ 3.99-

14 Days

H08J4M8 ~ 1960 ~ 1003 ~ 3.994 ~ 8-

16 Days

H08J4M8 ~ 1960 ~ 1004 ~ 83 ~ 3.99-

14 Days

H08J4M8 ~ 1960 ~ 1004 ~ 84 ~ 8-

16 Days

H10J6M8 ~ 19504 ~ 4.994 ~ 4.99-

14 Days

H10J6M8 ~ 19504 ~ 4.995 ~ 10-

16 Days

H10J6M8 ~ 19505 ~ 104 ~ 4.99-

14 Days

H10J6M8 ~ 19505 ~ 105 ~ 10-

16 Days

H10J6M8 ~ 1960 ~ 1004 ~ 4.994 ~ 4.99-

14 Days

H10J6M8 ~ 1960 ~ 1004 ~ 4.995 ~ 10-

16 Days

H10J6M8 ~ 1960 ~ 1005 ~ 104 ~ 4.99-

14 Days

H10J6M8 ~ 1960 ~ 1005 ~ 105 ~ 10-

16 Days

H13J6M8 ~ 19504 ~ 5.994 ~ 5.99-

14 Days

H13J6M8 ~ 19504 ~ 5.996 ~ 13-

16 Days

H13J6M8 ~ 19506 ~ 134 ~ 5.99-

14 Days

H13J6M8 ~ 19506 ~ 136 ~ 13-

16 Days

H13J6M8 ~ 1960 ~ 1004 ~ 5.994 ~ 5.99-

14 Days

H13J6M8 ~ 1960 ~ 1004 ~ 5.996 ~ 13-

16 Days

H13J6M8 ~ 1960 ~ 1006 ~ 134 ~ 5.99-

14 Days

H13J6M8 ~ 1960 ~ 1006 ~ 136 ~ 13-

14 Days

H16J9M8 ~ 25506 ~ 166 ~ 16-

14 Days

H16J9M8 ~ 2560 ~ 1006 ~ 166 ~ 16-

14 Days

H20J9M8 ~ 25506 ~ 206 ~ 20-

14 Days

H20J9M8 ~ 2560 ~ 1006 ~ 206 ~ 20-

14 Days

H25J9M8 ~ 25506 ~ 256 ~ 25-

14 Days

H25J9M8 ~ 2560 ~ 1006 ~ 256 ~ 25-

16 Days

J08J4M8 ~ 19503 ~ 3.993 ~ 3.99-

14 Days

J08J4M8 ~ 19503 ~ 3.994 ~ 8-

16 Days

J08J4M8 ~ 19504 ~ 83 ~ 3.99-

14 Days

J08J4M8 ~ 19504 ~ 84 ~ 8-

16 Days

J08J4M8 ~ 1960 ~ 1003 ~ 3.993 ~ 3.99-

14 Days

J08J4M8 ~ 1960 ~ 1003 ~ 3.994 ~ 8-

16 Days

J08J4M8 ~ 1960 ~ 1004 ~ 83 ~ 3.99-

14 Days

J08J4M8 ~ 1960 ~ 1004 ~ 84 ~ 8-

16 Days

J10J6M8 ~ 19504 ~ 4.994 ~ 4.99-

14 Days

J10J6M8 ~ 19504 ~ 4.995 ~ 10-

16 Days

J10J6M8 ~ 19505 ~ 104 ~ 4.99-

14 Days

J10J6M8 ~ 19505 ~ 105 ~ 10-

16 Days

J10J6M8 ~ 1960 ~ 1004 ~ 4.994 ~ 4.99-

14 Days

J10J6M8 ~ 1960 ~ 1004 ~ 4.995 ~ 10-

16 Days

J10J6M8 ~ 1960 ~ 1005 ~ 104 ~ 4.99-

14 Days

J10J6M8 ~ 1960 ~ 1005 ~ 105 ~ 10-

16 Days

J13J6M8 ~ 19504 ~ 5.994 ~ 5.99-

14 Days

J13J6M8 ~ 19504 ~ 5.996 ~ 13-

16 Days

J13J6M8 ~ 19506 ~ 134 ~ 5.99-

14 Days

J13J6M8 ~ 19506 ~ 136 ~ 13-

16 Days

J13J6M8 ~ 1960 ~ 1004 ~ 5.994 ~ 5.99-

14 Days

J13J6M8 ~ 1960 ~ 1004 ~ 5.996 ~ 13-

16 Days

J13J6M8 ~ 1960 ~ 1006 ~ 134 ~ 5.99-

14 Days

J13J6M8 ~ 1960 ~ 1006 ~ 136 ~ 13-

14 Days

J16J9M8 ~ 25506 ~ 166 ~ 16-

14 Days

J16J9M8 ~ 2560 ~ 1006 ~ 166 ~ 16-

14 Days

J20J9M8 ~ 25506 ~ 206 ~ 20-

14 Days

J20J9M8 ~ 2560 ~ 1006 ~ 206 ~ 20-

14 Days

J25J9M8 ~ 25506 ~ 256 ~ 25-

14 Days

J25J9M8 ~ 2560 ~ 1006 ~ 256 ~ 25-

Loading...

Basic Information

Heavy-load punches Yes Jektole Standard type Material PS4
Surface treatment XNAP coating Shank dia. D tolerance(metric) m5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET