Shim/Backing Plates - Inch & Metric

Shim/Backing Plates - Inch & Metric

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here
Some products are available for both inch and metric applications.
To view the inch catalog, please click here
To view the metric catalog, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
URBP1048
URBP1348
URBP1648
URBP2048
URBP2248
URBP2548
URBP3248
URSP1018
URSP1318
URSP1618
URSP2018
URSP2218
URSP2518
URSP3218
Part NumberVolume DiscountDays to Ship RoHSD (Applicable punch dia.)
(in code)
D (Applicable punch dia.)
(mm)
Thickness
(in)
Thickness
(mm)
Part number

1 Day

1025 ~ 3710.189 (Rc-54-56)4.8 (Rc-55)URBP

1 Day

-5013.189 (Rc-54-56)4.8 (Rc-55)URBP

1 Day

106216.189 (Rc-54-56)4.8 (Rc-55)URBP

1 Day

107520.189 (Rc-54-56)4.8 (Rc-55)URBP

1 Day

1087-.189 (Rc-54-56)4.8 (Rc-55)URBP

1 Day

1010025.189 (Rc-54-56)4.8 (Rc-55)URBP

1 Day

1012532.189 (Rc-54-56)4.8 (Rc-55)URBP

1 Day

1025 ~ 3710.071 (Soft)1.8 (Soft)URSP

1 Day

105013.071 (Soft)1.8 (Soft)URSP

1 Day

106216.071 (Soft)1.8 (Soft)URSP

1 Day

107520.071 (Soft)1.8 (Soft)URSP

1 Day

1087-.071 (Soft)1.8 (Soft)URSP

1 Day

-10025.071 (Soft)1.8 (Soft)URSP

1 Day

1012532.071 (Soft)1.8 (Soft)URSP

Loading...

  1. 1

Basic Information

Type NC machining with double-fixing bolts Material SCM440 Components Backing plate only

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET