Jektole Punches -Heavy Duty- Ball Lock - Metric - XCN Coating

Jektole Punches -Heavy Duty- Ball Lock - Metric - XCN Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
BJH10 [10,​19][63,​71,​80,​90,​100] P[1.5-2.09/0.001] W[1.5-2.09/0.001] XCN
BJH10 [10,​19][63,​71,​80,​90,​100] P[1.5-2.09/0.001] W[2.1-9.97/0.001] XCN
BJH10 [10,​19][63,​71,​80,​90,​100] P[2.1-9.97/0.001] W[1.5-2.09/0.001] XCN
BJH10 [10,​19][63,​71,​80,​90,​100] P[2.1-9.97/0.001] W[2.1-9.97/0.001] XCN
BJH10 [10,​19][63,​71,​80,​90,​100] PS4 P[1.5-2.09/0.001] W[1.5-2.09/0.001] XCN
BJH10 [10,​19][63,​71,​80,​90,​100] PS4 P[1.5-2.09/0.001] W[2.1-9.97/0.001] XCN
BJH10 [10,​19][63,​71,​80,​90,​100] PS4 P[2.1-9.97/0.001] W[1.5-2.09/0.001] XCN
BJH10 [10,​19][63,​71,​80,​90,​100] PS4 P[2.1-9.97/0.001] W[2.1-9.97/0.001] XCN
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-4.49/0.001] W[4-4.49/0.001] XCN
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-4.49/0.001] W[4.5-12.97/0.001] XCN
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4.5-12.97/0.001] W[4-4.49/0.001] XCN
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4.5-12.97/0.001] W[4.5-12.97/0.001] XCN
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-4.49/0.001] W[4-4.49/0.001] XCN
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-4.49/0.001] W[4.5-12.97/0.001] XCN
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4.5-12.97/0.001] W[4-4.49/0.001] XCN
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4.5-12.97/0.001] W[4.5-12.97/0.001] XCN
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-5.99/0.001] W[4-5.99/0.001] XCN
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-5.99/0.001] W[6-15.97/0.001] XCN
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-15.97/0.001] W[4-5.99/0.001] XCN
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-15.97/0.001] W[6-15.97/0.001] XCN
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-5.99/0.001] W[4-5.99/0.001] XCN
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-5.99/0.001] W[6-15.97/0.001] XCN
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-15.97/0.001] W[4-5.99/0.001] XCN
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-15.97/0.001] W[6-15.97/0.001] XCN
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-7.99/0.001] W[6-7.99/0.001] XCN
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-7.99/0.001] W[8-19.97/0.001] XCN
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[8-19.97/0.001] W[6-7.99/0.001] XCN
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[8-19.97/0.001] W[8-19.97/0.001] XCN
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-7.99/0.001] W[6-7.99/0.001] XCN
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-7.99/0.001] W[8-19.97/0.001] XCN
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[8-19.97/0.001] W[6-7.99/0.001] XCN
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[8-19.97/0.001] W[8-19.97/0.001] XCN
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[6-9.99/0.001] W[6-9.99/0.001] XCN
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[6-9.99/0.001] W[10-24.97/0.001] XCN
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[10-24.97/0.001] W[6-9.99/0.001] XCN
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[10-24.97/0.001] W[10-24.97/0.001] XCN
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[6-9.99/0.001] W[6-9.99/0.001] XCN
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[6-9.99/0.001] W[10-24.97/0.001] XCN
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[10-24.97/0.001] W[6-9.99/0.001] XCN
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[10-24.97/0.001] W[10-24.97/0.001] XCN
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[7.2-12.49/0.001] W[7.2-12.49/0.001] XCN
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[7.2-12.49/0.001] W[12.5-31.97/0.001] XCN
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[12.5-31.97/0.001] W[7.2-12.49/0.001] XCN
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[12.5-31.97/0.001] W[12.5-31.97/0.001] XCN
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[7.2-12.49/0.001] W[7.2-12.49/0.001] XCN
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[7.2-12.49/0.001] W[12.5-31.97/0.001] XCN
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[12.5-31.97/0.001] W[7.2-12.49/0.001] XCN
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[12.5-31.97/0.001] W[12.5-31.97/0.001] XCN
BJH40 [19,​25,​30][80,​90,​100,​110,​125] P[7.2-13.99/0.001] W[7.2-13.99/0.001] XCN
BJH40 [19,​25,​30][80,​90,​100,​110,​125] P[7.2-13.99/0.001] W[14-39.97/0.001] XCN
BJH40 [19,​25,​30][80,​90,​100,​110,​125] P[14-39.97/0.001] W[7.2-13.99/0.001] XCN
BJH40 [19,​25,​30][80,​90,​100,​110,​125] P[14-39.97/0.001] W[14-39.97/0.001] XCN
BJH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[7.2-13.99/0.001] W[7.2-13.99/0.001] XCN
BJH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[7.2-13.99/0.001] W[14-39.97/0.001] XCN
BJH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[14-39.97/0.001] W[7.2-13.99/0.001] XCN
BJH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[14-39.97/0.001] W[14-39.97/0.001] XCN
BJJ10 [10,​19][63,​71,​80,​90,​100] P[1.5-2.09/0.001] W[1.5-2.09/0.001] XCN
BJJ10 [10,​19][63,​71,​80,​90,​100] P[1.5-2.09/0.001] W[2.1-9.97/0.001] XCN
BJJ10 [10,​19][63,​71,​80,​90,​100] P[2.1-9.97/0.001] W[1.5-2.09/0.001] XCN
BJJ10 [10,​19][63,​71,​80,​90,​100] P[2.1-9.97/0.001] W[2.1-9.97/0.001] XCN
Part NumberVolume DiscountDays to Ship RoHSTip shape Material D (Shank dia.)
(mm)
Jektole group L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)
W Dimension
(mm)
R Dimension
(mm)

7 Days

10HM210J4M10 ~ 1963 ~ 1001.5 ~ 2.091.5 ~ 2.09-

5 Days

10HM210J4M10 ~ 1963 ~ 1001.5 ~ 2.092.1 ~ 9.97-

7 Days

10HM210J4M10 ~ 1963 ~ 1002.1 ~ 9.971.5 ~ 2.09-

5 Days

10HM210J4M10 ~ 1963 ~ 1002.1 ~ 9.972.1 ~ 9.97-

9 Days

10HPS410J4M10 ~ 1963 ~ 1001.5 ~ 2.091.5 ~ 2.09-

7 Days

10HPS410J4M10 ~ 1963 ~ 1001.5 ~ 2.092.1 ~ 9.97-

9 Days

10HPS410J4M10 ~ 1963 ~ 1002.1 ~ 9.971.5 ~ 2.09-

7 Days

10HPS410J4M10 ~ 1963 ~ 1002.1 ~ 9.972.1 ~ 9.97-

7 Days

10HM213J6M13 ~ 2563 ~ 1254 ~ 4.494 ~ 4.49-

5 Days

10HM213J6M13 ~ 2563 ~ 1254 ~ 4.494.5 ~ 12.97-

7 Days

10HM213J6M13 ~ 2563 ~ 1254.5 ~ 12.974 ~ 4.49-

5 Days

10HM213J6M13 ~ 2563 ~ 1254.5 ~ 12.974.5 ~ 12.97-

9 Days

10HPS413J6M13 ~ 2563 ~ 1254 ~ 4.494 ~ 4.49-

7 Days

10HPS413J6M13 ~ 2563 ~ 1254 ~ 4.494.5 ~ 12.97-

9 Days

10HPS413J6M13 ~ 2563 ~ 1254.5 ~ 12.974 ~ 4.49-

7 Days

10HPS413J6M13 ~ 2563 ~ 1254.5 ~ 12.974.5 ~ 12.97-

7 Days

10HM216J6M13 ~ 2563 ~ 1254 ~ 5.994 ~ 5.99-

5 Days

10HM216J6M13 ~ 2563 ~ 1254 ~ 5.996 ~ 15.97-

7 Days

10HM216J6M13 ~ 2563 ~ 1256 ~ 15.974 ~ 5.99-

5 Days

10HM216J6M13 ~ 2563 ~ 1256 ~ 15.976 ~ 15.97-

9 Days

10HPS416J6M13 ~ 2563 ~ 1254 ~ 5.994 ~ 5.99-

7 Days

10HPS416J6M13 ~ 2563 ~ 1254 ~ 5.996 ~ 15.97-

9 Days

10HPS416J6M13 ~ 2563 ~ 1256 ~ 15.974 ~ 5.99-

7 Days

10HPS416J6M13 ~ 2563 ~ 1256 ~ 15.976 ~ 15.97-

7 Days

10HM220J9M13 ~ 2563 ~ 1256 ~ 7.996 ~ 7.99-

5 Days

10HM220J9M13 ~ 2563 ~ 1256 ~ 7.998 ~ 19.97-

7 Days

10HM220J9M13 ~ 2563 ~ 1258 ~ 19.976 ~ 7.99-

5 Days

10HM220J9M13 ~ 2563 ~ 1258 ~ 19.978 ~ 19.97-

9 Days

10HPS420J9M13 ~ 2563 ~ 1256 ~ 7.996 ~ 7.99-

7 Days

10HPS420J9M13 ~ 2563 ~ 1256 ~ 7.998 ~ 19.97-

9 Days

10HPS420J9M13 ~ 2563 ~ 1258 ~ 19.976 ~ 7.99-

7 Days

10HPS420J9M13 ~ 2563 ~ 1258 ~ 19.978 ~ 19.97-

7 Days

10HM225J9M13 ~ 2571 ~ 1256 ~ 9.996 ~ 9.99-

5 Days

10HM225J9M13 ~ 2571 ~ 1256 ~ 9.9910 ~ 24.97-

7 Days

10HM225J9M13 ~ 2571 ~ 12510 ~ 24.976 ~ 9.99-

5 Days

10HM225J9M13 ~ 2571 ~ 12510 ~ 24.9710 ~ 24.97-

9 Days

10HPS425J9M13 ~ 2571 ~ 1256 ~ 9.996 ~ 9.99-

7 Days

10HPS425J9M13 ~ 2571 ~ 1256 ~ 9.9910 ~ 24.97-

9 Days

10HPS425J9M13 ~ 2571 ~ 12510 ~ 24.976 ~ 9.99-

7 Days

10HPS425J9M13 ~ 2571 ~ 12510 ~ 24.9710 ~ 24.97-

7 Days

10HM232J12M13 ~ 2571 ~ 1257.2 ~ 12.497.2 ~ 12.49-

5 Days

10HM232J12M13 ~ 2571 ~ 1257.2 ~ 12.4912.5 ~ 31.97-

7 Days

10HM232J12M13 ~ 2571 ~ 12512.5 ~ 31.977.2 ~ 12.49-

5 Days

10HM232J12M13 ~ 2571 ~ 12512.5 ~ 31.9712.5 ~ 31.97-

9 Days

10HPS432J12M13 ~ 2571 ~ 1257.2 ~ 12.497.2 ~ 12.49-

7 Days

10HPS432J12M13 ~ 2571 ~ 1257.2 ~ 12.4912.5 ~ 31.97-

9 Days

10HPS432J12M13 ~ 2571 ~ 12512.5 ~ 31.977.2 ~ 12.49-

7 Days

10HPS432J12M13 ~ 2571 ~ 12512.5 ~ 31.9712.5 ~ 31.97-

7 Days

10HM240J12M19 ~ 3080 ~ 1257.2 ~ 13.997.2 ~ 13.99-

5 Days

10HM240J12M19 ~ 3080 ~ 1257.2 ~ 13.9914 ~ 39.97-

7 Days

10HM240J12M19 ~ 3080 ~ 12514 ~ 39.977.2 ~ 13.99-

5 Days

10HM240J12M19 ~ 3080 ~ 12514 ~ 39.9714 ~ 39.97-

9 Days

10HPS440J12M19 ~ 3080 ~ 1257.2 ~ 13.997.2 ~ 13.99-

7 Days

10HPS440J12M19 ~ 3080 ~ 1257.2 ~ 13.9914 ~ 39.97-

9 Days

10HPS440J12M19 ~ 3080 ~ 12514 ~ 39.977.2 ~ 13.99-

7 Days

10HPS440J12M19 ~ 3080 ~ 12514 ~ 39.9714 ~ 39.97-

7 Days

10JM210J4M10 ~ 1963 ~ 1001.5 ~ 2.091.5 ~ 2.09-

5 Days

10JM210J4M10 ~ 1963 ~ 1001.5 ~ 2.092.1 ~ 9.97-

7 Days

10JM210J4M10 ~ 1963 ~ 1002.1 ~ 9.971.5 ~ 2.09-

5 Days

10JM210J4M10 ~ 1963 ~ 1002.1 ~ 9.972.1 ~ 9.97-

Loading...

Basic Information

Type Jektole Surface Treatment XCN coating Shank dia. D tolerance(metric) g5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET