Jektole Punches -Heavy Duty- Ball Lock - Metric - XNA Coating

Jektole Punches -Heavy Duty- Ball Lock - Metric - XNA Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
BJH10 [10,​19][63,​71,​80,​90,​100] P[1.5-2.09/0.001] W[1.5-2.09/0.001] XNA
BJH10 [10,​19][63,​71,​80,​90,​100] P[1.5-2.09/0.001] W[2.1-9.97/0.001] XNA
BJH10 [10,​19][63,​71,​80,​90,​100] P[2.1-9.97/0.001] W[1.5-2.09/0.001] XNA
BJH10 [10,​19][63,​71,​80,​90,​100] P[2.1-9.97/0.001] W[2.1-9.97/0.001] XNA
BJH10 [10,​19][63,​71,​80,​90,​100] PS4 P[1.5-2.09/0.001] W[1.5-2.09/0.001] XNA
BJH10 [10,​19][63,​71,​80,​90,​100] PS4 P[1.5-2.09/0.001] W[2.1-9.97/0.001] XNA
BJH10 [10,​19][63,​71,​80,​90,​100] PS4 P[2.1-9.97/0.001] W[1.5-2.09/0.001] XNA
BJH10 [10,​19][63,​71,​80,​90,​100] PS4 P[2.1-9.97/0.001] W[2.1-9.97/0.001] XNA
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-4.49/0.001] W[4-4.49/0.001] XNA
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-4.49/0.001] W[4.5-12.97/0.001] XNA
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4.5-12.97/0.001] W[4-4.49/0.001] XNA
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4.5-12.97/0.001] W[4.5-12.97/0.001] XNA
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-4.49/0.001] W[4-4.49/0.001] XNA
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-4.49/0.001] W[4.5-12.97/0.001] XNA
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4.5-12.97/0.001] W[4-4.49/0.001] XNA
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4.5-12.97/0.001] W[4.5-12.97/0.001] XNA
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-5.99/0.001] W[4-5.99/0.001] XNA
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-5.99/0.001] W[6-15.97/0.001] XNA
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-15.97/0.001] W[4-5.99/0.001] XNA
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-15.97/0.001] W[6-15.97/0.001] XNA
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-5.99/0.001] W[4-5.99/0.001] XNA
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-5.99/0.001] W[6-15.97/0.001] XNA
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-15.97/0.001] W[4-5.99/0.001] XNA
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-15.97/0.001] W[6-15.97/0.001] XNA
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-7.99/0.001] W[6-7.99/0.001] XNA
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-7.99/0.001] W[8-19.97/0.001] XNA
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[8-19.97/0.001] W[6-7.99/0.001] XNA
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[8-19.97/0.001] W[8-19.97/0.001] XNA
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-7.99/0.001] W[6-7.99/0.001] XNA
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-7.99/0.001] W[8-19.97/0.001] XNA
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[8-19.97/0.001] W[6-7.99/0.001] XNA
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[8-19.97/0.001] W[8-19.97/0.001] XNA
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[6-9.99/0.001] W[6-9.99/0.001] XNA
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[6-9.99/0.001] W[10-24.97/0.001] XNA
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[10-24.97/0.001] W[6-9.99/0.001] XNA
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[10-24.97/0.001] W[10-24.97/0.001] XNA
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[6-9.99/0.001] W[6-9.99/0.001] XNA
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[6-9.99/0.001] W[10-24.97/0.001] XNA
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[10-24.97/0.001] W[6-9.99/0.001] XNA
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[10-24.97/0.001] W[10-24.97/0.001] XNA
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[7.2-12.49/0.001] W[7.2-12.49/0.001] XNA
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[7.2-12.49/0.001] W[12.5-31.97/0.001] XNA
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[12.5-31.97/0.001] W[7.2-12.49/0.001] XNA
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[12.5-31.97/0.001] W[12.5-31.97/0.001] XNA
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[7.2-12.49/0.001] W[7.2-12.49/0.001] XNA
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[7.2-12.49/0.001] W[12.5-31.97/0.001] XNA
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[12.5-31.97/0.001] W[7.2-12.49/0.001] XNA
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[12.5-31.97/0.001] W[12.5-31.97/0.001] XNA
BJH40 [19,​25,​30][80,​90,​100,​110,​125] P[7.2-13.99/0.001] W[7.2-13.99/0.001] XNA
BJH40 [19,​25,​30][80,​90,​100,​110,​125] P[7.2-13.99/0.001] W[14-39.97/0.001] XNA
BJH40 [19,​25,​30][80,​90,​100,​110,​125] P[14-39.97/0.001] W[7.2-13.99/0.001] XNA
BJH40 [19,​25,​30][80,​90,​100,​110,​125] P[14-39.97/0.001] W[14-39.97/0.001] XNA
BJH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[7.2-13.99/0.001] W[7.2-13.99/0.001] XNA
BJH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[7.2-13.99/0.001] W[14-39.97/0.001] XNA
BJH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[14-39.97/0.001] W[7.2-13.99/0.001] XNA
BJH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[14-39.97/0.001] W[14-39.97/0.001] XNA
BJJ10 [10,​19][63,​71,​80,​90,​100] P[1.5-2.09/0.001] W[1.5-2.09/0.001] XNA
BJJ10 [10,​19][63,​71,​80,​90,​100] P[1.5-2.09/0.001] W[2.1-9.97/0.001] XNA
BJJ10 [10,​19][63,​71,​80,​90,​100] P[2.1-9.97/0.001] W[1.5-2.09/0.001] XNA
BJJ10 [10,​19][63,​71,​80,​90,​100] P[2.1-9.97/0.001] W[2.1-9.97/0.001] XNA
Part NumberVolume DiscountDays to Ship RoHSTip shape Material D (Shank dia.)
(mm)
Jektole group L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)
W Dimension
(mm)
R Dimension
(mm)

11 Days

10HM210J4M10 ~ 1963 ~ 1001.5 ~ 2.091.5 ~ 2.09-

9 Days

10HM210J4M10 ~ 1963 ~ 1001.5 ~ 2.092.1 ~ 9.97-

11 Days

10HM210J4M10 ~ 1963 ~ 1002.1 ~ 9.971.5 ~ 2.09-

9 Days

10HM210J4M10 ~ 1963 ~ 1002.1 ~ 9.972.1 ~ 9.97-

13 Days

10HPS410J4M10 ~ 1963 ~ 1001.5 ~ 2.091.5 ~ 2.09-

11 Days

10HPS410J4M10 ~ 1963 ~ 1001.5 ~ 2.092.1 ~ 9.97-

13 Days

10HPS410J4M10 ~ 1963 ~ 1002.1 ~ 9.971.5 ~ 2.09-

11 Days

10HPS410J4M10 ~ 1963 ~ 1002.1 ~ 9.972.1 ~ 9.97-

11 Days

10HM213J6M13 ~ 2563 ~ 1254 ~ 4.494 ~ 4.49-

9 Days

10HM213J6M13 ~ 2563 ~ 1254 ~ 4.494.5 ~ 12.97-

11 Days

10HM213J6M13 ~ 2563 ~ 1254.5 ~ 12.974 ~ 4.49-

9 Days

10HM213J6M13 ~ 2563 ~ 1254.5 ~ 12.974.5 ~ 12.97-

13 Days

10HPS413J6M13 ~ 2563 ~ 1254 ~ 4.494 ~ 4.49-

11 Days

10HPS413J6M13 ~ 2563 ~ 1254 ~ 4.494.5 ~ 12.97-

13 Days

10HPS413J6M13 ~ 2563 ~ 1254.5 ~ 12.974 ~ 4.49-

11 Days

10HPS413J6M13 ~ 2563 ~ 1254.5 ~ 12.974.5 ~ 12.97-

11 Days

10HM216J6M13 ~ 2563 ~ 1254 ~ 5.994 ~ 5.99-

9 Days

10HM216J6M13 ~ 2563 ~ 1254 ~ 5.996 ~ 15.97-

11 Days

10HM216J6M13 ~ 2563 ~ 1256 ~ 15.974 ~ 5.99-

9 Days

10HM216J6M13 ~ 2563 ~ 1256 ~ 15.976 ~ 15.97-

13 Days

10HPS416J6M13 ~ 2563 ~ 1254 ~ 5.994 ~ 5.99-

11 Days

10HPS416J6M13 ~ 2563 ~ 1254 ~ 5.996 ~ 15.97-

13 Days

10HPS416J6M13 ~ 2563 ~ 1256 ~ 15.974 ~ 5.99-

11 Days

10HPS416J6M13 ~ 2563 ~ 1256 ~ 15.976 ~ 15.97-

11 Days

10HM220J9M13 ~ 2563 ~ 1256 ~ 7.996 ~ 7.99-

9 Days

10HM220J9M13 ~ 2563 ~ 1256 ~ 7.998 ~ 19.97-

11 Days

10HM220J9M13 ~ 2563 ~ 1258 ~ 19.976 ~ 7.99-

9 Days

10HM220J9M13 ~ 2563 ~ 1258 ~ 19.978 ~ 19.97-

13 Days

10HPS420J9M13 ~ 2563 ~ 1256 ~ 7.996 ~ 7.99-

11 Days

10HPS420J9M13 ~ 2563 ~ 1256 ~ 7.998 ~ 19.97-

13 Days

10HPS420J9M13 ~ 2563 ~ 1258 ~ 19.976 ~ 7.99-

11 Days

10HPS420J9M13 ~ 2563 ~ 1258 ~ 19.978 ~ 19.97-

11 Days

10HM225J9M13 ~ 2571 ~ 1256 ~ 9.996 ~ 9.99-

9 Days

10HM225J9M13 ~ 2571 ~ 1256 ~ 9.9910 ~ 24.97-

11 Days

10HM225J9M13 ~ 2571 ~ 12510 ~ 24.976 ~ 9.99-

9 Days

10HM225J9M13 ~ 2571 ~ 12510 ~ 24.9710 ~ 24.97-

13 Days

10HPS425J9M13 ~ 2571 ~ 1256 ~ 9.996 ~ 9.99-

11 Days

10HPS425J9M13 ~ 2571 ~ 1256 ~ 9.9910 ~ 24.97-

13 Days

10HPS425J9M13 ~ 2571 ~ 12510 ~ 24.976 ~ 9.99-

11 Days

10HPS425J9M13 ~ 2571 ~ 12510 ~ 24.9710 ~ 24.97-

10 Days

10HM232J12M13 ~ 2571 ~ 1257.2 ~ 12.497.2 ~ 12.49-

8 Days

10HM232J12M13 ~ 2571 ~ 1257.2 ~ 12.4912.5 ~ 31.97-

10 Days

10HM232J12M13 ~ 2571 ~ 12512.5 ~ 31.977.2 ~ 12.49-

8 Days

10HM232J12M13 ~ 2571 ~ 12512.5 ~ 31.9712.5 ~ 31.97-

12 Days

10HPS432J12M13 ~ 2571 ~ 1257.2 ~ 12.497.2 ~ 12.49-

10 Days

10HPS432J12M13 ~ 2571 ~ 1257.2 ~ 12.4912.5 ~ 31.97-

12 Days

10HPS432J12M13 ~ 2571 ~ 12512.5 ~ 31.977.2 ~ 12.49-

10 Days

10HPS432J12M13 ~ 2571 ~ 12512.5 ~ 31.9712.5 ~ 31.97-

10 Days

10HM240J12M19 ~ 3080 ~ 1257.2 ~ 13.997.2 ~ 13.99-

8 Days

10HM240J12M19 ~ 3080 ~ 1257.2 ~ 13.9914 ~ 39.97-

10 Days

10HM240J12M19 ~ 3080 ~ 12514 ~ 39.977.2 ~ 13.99-

8 Days

10HM240J12M19 ~ 3080 ~ 12514 ~ 39.9714 ~ 39.97-

12 Days

10HPS440J12M19 ~ 3080 ~ 1257.2 ~ 13.997.2 ~ 13.99-

10 Days

10HPS440J12M19 ~ 3080 ~ 1257.2 ~ 13.9914 ~ 39.97-

12 Days

10HPS440J12M19 ~ 3080 ~ 12514 ~ 39.977.2 ~ 13.99-

10 Days

10HPS440J12M19 ~ 3080 ~ 12514 ~ 39.9714 ~ 39.97-

11 Days

10JM210J4M10 ~ 1963 ~ 1001.5 ~ 2.091.5 ~ 2.09-

9 Days

10JM210J4M10 ~ 1963 ~ 1001.5 ~ 2.092.1 ~ 9.97-

11 Days

10JM210J4M10 ~ 1963 ~ 1002.1 ~ 9.971.5 ~ 2.09-

9 Days

10JM210J4M10 ~ 1963 ~ 1002.1 ~ 9.972.1 ~ 9.97-

Loading...

Basic Information

Type Jektole Surface Treatment XNA coating Shank dia. D tolerance(metric) g5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET