Jektole Punches -Heavy Duty- Ball Lock - Metric - XCD Coating

Jektole Punches -Heavy Duty- Ball Lock - Metric - XCD Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
BJH10 [10,​19][63,​71,​80,​90,​100] P[1.5-2.09/0.001] W[1.5-2.09/0.001] XCD
BJH10 [10,​19][63,​71,​80,​90,​100] P[1.5-2.09/0.001] W[2.1-9.97/0.001] XCD
BJH10 [10,​19][63,​71,​80,​90,​100] P[2.1-9.97/0.001] W[1.5-2.09/0.001] XCD
BJH10 [10,​19][63,​71,​80,​90,​100] P[2.1-9.97/0.001] W[2.1-9.97/0.001] XCD
BJH10 [10,​19][63,​71,​80,​90,​100] PS4 P[1.5-2.09/0.001] W[1.5-2.09/0.001] XCD
BJH10 [10,​19][63,​71,​80,​90,​100] PS4 P[1.5-2.09/0.001] W[2.1-9.97/0.001] XCD
BJH10 [10,​19][63,​71,​80,​90,​100] PS4 P[2.1-9.97/0.001] W[1.5-2.09/0.001] XCD
BJH10 [10,​19][63,​71,​80,​90,​100] PS4 P[2.1-9.97/0.001] W[2.1-9.97/0.001] XCD
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-4.49/0.001] W[4-4.49/0.001] XCD
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-4.49/0.001] W[4.5-12.97/0.001] XCD
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4.5-12.97/0.001] W[4-4.49/0.001] XCD
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4.5-12.97/0.001] W[4.5-12.97/0.001] XCD
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-4.49/0.001] W[4-4.49/0.001] XCD
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-4.49/0.001] W[4.5-12.97/0.001] XCD
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4.5-12.97/0.001] W[4-4.49/0.001] XCD
BJH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4.5-12.97/0.001] W[4.5-12.97/0.001] XCD
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-5.99/0.001] W[4-5.99/0.001] XCD
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-5.99/0.001] W[6-15.97/0.001] XCD
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-15.97/0.001] W[4-5.99/0.001] XCD
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-15.97/0.001] W[6-15.97/0.001] XCD
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-5.99/0.001] W[4-5.99/0.001] XCD
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-5.99/0.001] W[6-15.97/0.001] XCD
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-15.97/0.001] W[4-5.99/0.001] XCD
BJH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-15.97/0.001] W[6-15.97/0.001] XCD
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-7.99/0.001] W[6-7.99/0.001] XCD
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-7.99/0.001] W[8-19.97/0.001] XCD
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[8-19.97/0.001] W[6-7.99/0.001] XCD
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[8-19.97/0.001] W[8-19.97/0.001] XCD
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-7.99/0.001] W[6-7.99/0.001] XCD
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-7.99/0.001] W[8-19.97/0.001] XCD
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[8-19.97/0.001] W[6-7.99/0.001] XCD
BJH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[8-19.97/0.001] W[8-19.97/0.001] XCD
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[6-9.99/0.001] W[6-9.99/0.001] XCD
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[6-9.99/0.001] W[10-24.97/0.001] XCD
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[10-24.97/0.001] W[6-9.99/0.001] XCD
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[10-24.97/0.001] W[10-24.97/0.001] XCD
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[6-9.99/0.001] W[6-9.99/0.001] XCD
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[6-9.99/0.001] W[10-24.97/0.001] XCD
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[10-24.97/0.001] W[6-9.99/0.001] XCD
BJH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[10-24.97/0.001] W[10-24.97/0.001] XCD
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[7.2-12.49/0.001] W[7.2-12.49/0.001] XCD
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[7.2-12.49/0.001] W[12.5-31.97/0.001] XCD
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[12.5-31.97/0.001] W[7.2-12.49/0.001] XCD
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[12.5-31.97/0.001] W[12.5-31.97/0.001] XCD
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[7.2-12.49/0.001] W[7.2-12.49/0.001] XCD
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[7.2-12.49/0.001] W[12.5-31.97/0.001] XCD
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[12.5-31.97/0.001] W[7.2-12.49/0.001] XCD
BJH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[12.5-31.97/0.001] W[12.5-31.97/0.001] XCD
BJH40 [19,​25,​30][80,​90,​100,​110,​125] P[7.2-13.99/0.001] W[7.2-13.99/0.001] XCD
BJH40 [19,​25,​30][80,​90,​100,​110,​125] P[7.2-13.99/0.001] W[14-39.97/0.001] XCD
BJH40 [19,​25,​30][80,​90,​100,​110,​125] P[14-39.97/0.001] W[7.2-13.99/0.001] XCD
BJH40 [19,​25,​30][80,​90,​100,​110,​125] P[14-39.97/0.001] W[14-39.97/0.001] XCD
BJH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[7.2-13.99/0.001] W[7.2-13.99/0.001] XCD
BJH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[7.2-13.99/0.001] W[14-39.97/0.001] XCD
BJH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[14-39.97/0.001] W[7.2-13.99/0.001] XCD
BJH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[14-39.97/0.001] W[14-39.97/0.001] XCD
BJJ10 [10,​19][63,​71,​80,​90,​100] P[1.5-2.09/0.001] W[1.5-2.09/0.001] XCD
BJJ10 [10,​19][63,​71,​80,​90,​100] P[1.5-2.09/0.001] W[2.1-9.97/0.001] XCD
BJJ10 [10,​19][63,​71,​80,​90,​100] P[2.1-9.97/0.001] W[1.5-2.09/0.001] XCD
BJJ10 [10,​19][63,​71,​80,​90,​100] P[2.1-9.97/0.001] W[2.1-9.97/0.001] XCD
Part NumberVolume DiscountDays to Ship RoHSTip shape Material D (Shank dia.)
(mm)
Jektole group L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)
W Dimension
(mm)
R Dimension
(mm)

18 Days

10HM210J4M10 ~ 1963 ~ 1001.5 ~ 2.091.5 ~ 2.09-

16 Days

10HM210J4M10 ~ 1963 ~ 1001.5 ~ 2.092.1 ~ 9.97-

18 Days

10HM210J4M10 ~ 1963 ~ 1002.1 ~ 9.971.5 ~ 2.09-

16 Days

10HM210J4M10 ~ 1963 ~ 1002.1 ~ 9.972.1 ~ 9.97-

19 Days

-HPS410J4M10 ~ 1963 ~ 1001.5 ~ 2.091.5 ~ 2.09-

17 Days

-HPS410J4M10 ~ 1963 ~ 1001.5 ~ 2.092.1 ~ 9.97-

19 Days

-HPS410J4M10 ~ 1963 ~ 1002.1 ~ 9.971.5 ~ 2.09-

17 Days

-HPS410J4M10 ~ 1963 ~ 1002.1 ~ 9.972.1 ~ 9.97-

17 Days

10HM213J6M13 ~ 2563 ~ 1254 ~ 4.494 ~ 4.49-

15 Days

10HM213J6M13 ~ 2563 ~ 1254 ~ 4.494.5 ~ 12.97-

17 Days

10HM213J6M13 ~ 2563 ~ 1254.5 ~ 12.974 ~ 4.49-

15 Days

10HM213J6M13 ~ 2563 ~ 1254.5 ~ 12.974.5 ~ 12.97-

19 Days

-HPS413J6M13 ~ 2563 ~ 1254 ~ 4.494 ~ 4.49-

17 Days

-HPS413J6M13 ~ 2563 ~ 1254 ~ 4.494.5 ~ 12.97-

19 Days

-HPS413J6M13 ~ 2563 ~ 1254.5 ~ 12.974 ~ 4.49-

17 Days

-HPS413J6M13 ~ 2563 ~ 1254.5 ~ 12.974.5 ~ 12.97-

17 Days

10HM216J6M13 ~ 2563 ~ 1254 ~ 5.994 ~ 5.99-

15 Days

10HM216J6M13 ~ 2563 ~ 1254 ~ 5.996 ~ 15.97-

17 Days

10HM216J6M13 ~ 2563 ~ 1256 ~ 15.974 ~ 5.99-

15 Days

10HM216J6M13 ~ 2563 ~ 1256 ~ 15.976 ~ 15.97-

19 Days

-HPS416J6M13 ~ 2563 ~ 1254 ~ 5.994 ~ 5.99-

17 Days

-HPS416J6M13 ~ 2563 ~ 1254 ~ 5.996 ~ 15.97-

19 Days

-HPS416J6M13 ~ 2563 ~ 1256 ~ 15.974 ~ 5.99-

17 Days

-HPS416J6M13 ~ 2563 ~ 1256 ~ 15.976 ~ 15.97-

17 Days

10HM220J9M13 ~ 2563 ~ 1256 ~ 7.996 ~ 7.99-

15 Days

10HM220J9M13 ~ 2563 ~ 1256 ~ 7.998 ~ 19.97-

17 Days

10HM220J9M13 ~ 2563 ~ 1258 ~ 19.976 ~ 7.99-

15 Days

10HM220J9M13 ~ 2563 ~ 1258 ~ 19.978 ~ 19.97-

19 Days

-HPS420J9M13 ~ 2563 ~ 1256 ~ 7.996 ~ 7.99-

17 Days

-HPS420J9M13 ~ 2563 ~ 1256 ~ 7.998 ~ 19.97-

19 Days

-HPS420J9M13 ~ 2563 ~ 1258 ~ 19.976 ~ 7.99-

17 Days

-HPS420J9M13 ~ 2563 ~ 1258 ~ 19.978 ~ 19.97-

17 Days

10HM225J9M13 ~ 2571 ~ 1256 ~ 9.996 ~ 9.99-

15 Days

10HM225J9M13 ~ 2571 ~ 1256 ~ 9.9910 ~ 24.97-

17 Days

10HM225J9M13 ~ 2571 ~ 12510 ~ 24.976 ~ 9.99-

15 Days

10HM225J9M13 ~ 2571 ~ 12510 ~ 24.9710 ~ 24.97-

19 Days

-HPS425J9M13 ~ 2571 ~ 1256 ~ 9.996 ~ 9.99-

17 Days

-HPS425J9M13 ~ 2571 ~ 1256 ~ 9.9910 ~ 24.97-

19 Days

-HPS425J9M13 ~ 2571 ~ 12510 ~ 24.976 ~ 9.99-

17 Days

-HPS425J9M13 ~ 2571 ~ 12510 ~ 24.9710 ~ 24.97-

17 Days

10HM232J12M13 ~ 2571 ~ 1257.2 ~ 12.497.2 ~ 12.49-

15 Days

10HM232J12M13 ~ 2571 ~ 1257.2 ~ 12.4912.5 ~ 31.97-

17 Days

10HM232J12M13 ~ 2571 ~ 12512.5 ~ 31.977.2 ~ 12.49-

15 Days

10HM232J12M13 ~ 2571 ~ 12512.5 ~ 31.9712.5 ~ 31.97-

19 Days

-HPS432J12M13 ~ 2571 ~ 1257.2 ~ 12.497.2 ~ 12.49-

17 Days

-HPS432J12M13 ~ 2571 ~ 1257.2 ~ 12.4912.5 ~ 31.97-

19 Days

-HPS432J12M13 ~ 2571 ~ 12512.5 ~ 31.977.2 ~ 12.49-

17 Days

-HPS432J12M13 ~ 2571 ~ 12512.5 ~ 31.9712.5 ~ 31.97-

17 Days

10HM240J12M19 ~ 3080 ~ 1257.2 ~ 13.997.2 ~ 13.99-

15 Days

10HM240J12M19 ~ 3080 ~ 1257.2 ~ 13.9914 ~ 39.97-

17 Days

10HM240J12M19 ~ 3080 ~ 12514 ~ 39.977.2 ~ 13.99-

15 Days

10HM240J12M19 ~ 3080 ~ 12514 ~ 39.9714 ~ 39.97-

19 Days

-HPS440J12M19 ~ 3080 ~ 1257.2 ~ 13.997.2 ~ 13.99-

17 Days

-HPS440J12M19 ~ 3080 ~ 1257.2 ~ 13.9914 ~ 39.97-

19 Days

-HPS440J12M19 ~ 3080 ~ 12514 ~ 39.977.2 ~ 13.99-

17 Days

-HPS440J12M19 ~ 3080 ~ 12514 ~ 39.9714 ~ 39.97-

17 Days

10JM210J4M10 ~ 1963 ~ 1001.5 ~ 2.091.5 ~ 2.09-

15 Days

10JM210J4M10 ~ 1963 ~ 1001.5 ~ 2.092.1 ~ 9.97-

17 Days

10JM210J4M10 ~ 1963 ~ 1002.1 ~ 9.971.5 ~ 2.09-

15 Days

10JM210J4M10 ~ 1963 ~ 1002.1 ~ 9.972.1 ~ 9.97-

Loading...

Basic Information

Type Jektole Surface Treatment XCD coating Shank dia. D tolerance(metric) g5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET