Regular Punches -Heavy Duty- Ball Lock - Metric - XNA Coating

Regular Punches -Heavy Duty- Ball Lock - Metric - XNA Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
BPH10 [10,​19][63,​71,​80,​90,​100,​110,​125] P[1.5-2.09/0.001] W[1.5-2.09/0.001] XNA
BPH10 [10,​19][63,​71,​80,​90,​100,​110,​125] P[1.5-2.09/0.001] W[2.1-9.97/0.001] XNA
BPH10 [10,​19][63,​71,​80,​90,​100,​110,​125] P[2.1-9.97/0.001] W[1.5-2.09/0.001] XNA
BPH10 [10,​19][63,​71,​80,​90,​100,​110,​125] P[2.1-9.97/0.001] W[2.1-9.97/0.001] XNA
BPH10 [10,​19][63,​71,​80,​90,​100,​110,​125] PS4 P[1.5-2.09/0.001] W[1.5-2.09/0.001] XNA
BPH10 [10,​19][63,​71,​80,​90,​100,​110,​125] PS4 P[1.5-2.09/0.001] W[2.1-9.97/0.001] XNA
BPH10 [10,​19][63,​71,​80,​90,​100,​110,​125] PS4 P[2.1-9.97/0.001] W[1.5-2.09/0.001] XNA
BPH10 [10,​19][63,​71,​80,​90,​100,​110,​125] PS4 P[2.1-9.97/0.001] W[2.1-9.97/0.001] XNA
BPH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-4.49/0.001] W[4-4.49/0.001] XNA
BPH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-4.49/0.001] W[4.5-12.97/0.001] XNA
BPH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4.5-12.97/0.001] W[4-4.49/0.001] XNA
BPH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4.5-12.97/0.001] W[4.5-12.97/0.001] XNA
BPH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-4.49/0.001] W[4-4.49/0.001] XNA
BPH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-4.49/0.001] W[4.5-12.97/0.001] XNA
BPH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4.5-12.97/0.001] W[4-4.49/0.001] XNA
BPH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4.5-12.97/0.001] W[4.5-12.97/0.001] XNA
BPH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-5.99/0.001] W[4-5.99/0.001] XNA
BPH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-5.99/0.001] W[6-15.97/0.001] XNA
BPH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-15.97/0.001] W[4-5.99/0.001] XNA
BPH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-15.97/0.001] W[6-15.97/0.001] XNA
BPH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-5.99/0.001] W[4-5.99/0.001] XNA
BPH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-5.99/0.001] W[6-15.97/0.001] XNA
BPH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-15.97/0.001] W[4-5.99/0.001] XNA
BPH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-15.97/0.001] W[6-15.97/0.001] XNA
BPH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-7.99/0.001] W[6-7.99/0.001] XNA
BPH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-7.99/0.001] W[8-19.97/0.001] XNA
BPH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[8-19.97/0.001] W[6-7.99/0.001] XNA
BPH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[8-19.97/0.001] W[8-19.97/0.001] XNA
BPH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-7.99/0.001] W[6-7.99/0.001] XNA
BPH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-7.99/0.001] W[8-19.97/0.001] XNA
BPH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[8-19.97/0.001] W[6-7.99/0.001] XNA
BPH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[8-19.97/0.001] W[8-19.97/0.001] XNA
BPH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[6-9.99/0.001] W[6-9.99/0.001] XNA
BPH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[6-9.99/0.001] W[10-24.97/0.001] XNA
BPH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[10-24.97/0.001] W[6-9.99/0.001] XNA
BPH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[10-24.97/0.001] W[10-24.97/0.001] XNA
BPH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[6-9.99/0.001] W[6-9.99/0.001] XNA
BPH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[6-9.99/0.001] W[10-24.97/0.001] XNA
BPH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[10-24.97/0.001] W[6-9.99/0.001] XNA
BPH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[10-24.97/0.001] W[10-24.97/0.001] XNA
BPH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[7.2-12.49/0.001] W[7.2-12.49/0.001] XNA
BPH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[7.2-12.49/0.001] W[12.5-31.97/0.001] XNA
BPH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[12.5-31.97/0.001] W[7.2-12.49/0.001] XNA
BPH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[12.5-31.97/0.001] W[12.5-31.97/0.001] XNA
BPH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[7.2-12.49/0.001] W[7.2-12.49/0.001] XNA
BPH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[7.2-12.49/0.001] W[12.5-31.97/0.001] XNA
BPH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[12.5-31.97/0.001] W[7.2-12.49/0.001] XNA
BPH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[12.5-31.97/0.001] W[12.5-31.97/0.001] XNA
BPH40 [19,​25,​30][80,​90,​100,​110,​125] P[7.2-13.99/0.001] W[7.2-13.99/0.001] XNA
BPH40 [19,​25,​30][80,​90,​100,​110,​125] P[7.2-13.99/0.001] W[14-39.97/0.001] XNA
BPH40 [19,​25,​30][80,​90,​100,​110,​125] P[14-39.97/0.001] W[7.2-13.99/0.001] XNA
BPH40 [19,​25,​30][80,​90,​100,​110,​125] P[14-39.97/0.001] W[14-39.97/0.001] XNA
BPH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[7.2-13.99/0.001] W[7.2-13.99/0.001] XNA
BPH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[7.2-13.99/0.001] W[14-39.97/0.001] XNA
BPH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[14-39.97/0.001] W[7.2-13.99/0.001] XNA
BPH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[14-39.97/0.001] W[14-39.97/0.001] XNA
BPJ10 [10,​19][63,​71,​80,​90,​100,​110,​125] P[1.5-2.09/0.001] W[1.5-2.09/0.001] XNA
BPJ10 [10,​19][63,​71,​80,​90,​100,​110,​125] P[1.5-2.09/0.001] W[2.1-9.97/0.001] XNA
BPJ10 [10,​19][63,​71,​80,​90,​100,​110,​125] P[2.1-9.97/0.001] W[1.5-2.09/0.001] XNA
BPJ10 [10,​19][63,​71,​80,​90,​100,​110,​125] P[2.1-9.97/0.001] W[2.1-9.97/0.001] XNA
Part NumberVolume DiscountDays to Ship RoHSTip shape Material D (Shank dia.)
(mm)
L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)
W Dimension
(mm)
R Dimension
(mm)

11 Days

10HM21010 ~ 1963 ~ 1251.5 ~ 2.091.5 ~ 2.09-

9 Days

10HM21010 ~ 1963 ~ 1251.5 ~ 2.092.1 ~ 9.97-

11 Days

10HM21010 ~ 1963 ~ 1252.1 ~ 9.971.5 ~ 2.09-

9 Days

10HM21010 ~ 1963 ~ 1252.1 ~ 9.972.1 ~ 9.97-

13 Days

10HPS41010 ~ 1963 ~ 1251.5 ~ 2.091.5 ~ 2.09-

11 Days

10HPS41010 ~ 1963 ~ 1251.5 ~ 2.092.1 ~ 9.97-

13 Days

10HPS41010 ~ 1963 ~ 1252.1 ~ 9.971.5 ~ 2.09-

11 Days

10HPS41010 ~ 1963 ~ 1252.1 ~ 9.972.1 ~ 9.97-

11 Days

10HM21313 ~ 2563 ~ 1254 ~ 4.494 ~ 4.49-

9 Days

10HM21313 ~ 2563 ~ 1254 ~ 4.494.5 ~ 12.97-

11 Days

10HM21313 ~ 2563 ~ 1254.5 ~ 12.974 ~ 4.49-

9 Days

10HM21313 ~ 2563 ~ 1254.5 ~ 12.974.5 ~ 12.97-

13 Days

10HPS41313 ~ 2563 ~ 1254 ~ 4.494 ~ 4.49-

11 Days

10HPS41313 ~ 2563 ~ 1254 ~ 4.494.5 ~ 12.97-

13 Days

10HPS41313 ~ 2563 ~ 1254.5 ~ 12.974 ~ 4.49-

11 Days

10HPS41313 ~ 2563 ~ 1254.5 ~ 12.974.5 ~ 12.97-

11 Days

10HM21613 ~ 2563 ~ 1254 ~ 5.994 ~ 5.99-

9 Days

10HM21613 ~ 2563 ~ 1254 ~ 5.996 ~ 15.97-

11 Days

10HM21613 ~ 2563 ~ 1256 ~ 15.974 ~ 5.99-

9 Days

10HM21613 ~ 2563 ~ 1256 ~ 15.976 ~ 15.97-

13 Days

10HPS41613 ~ 2563 ~ 1254 ~ 5.994 ~ 5.99-

11 Days

10HPS41613 ~ 2563 ~ 1254 ~ 5.996 ~ 15.97-

13 Days

10HPS41613 ~ 2563 ~ 1256 ~ 15.974 ~ 5.99-

11 Days

10HPS41613 ~ 2563 ~ 1256 ~ 15.976 ~ 15.97-

11 Days

10HM22013 ~ 2563 ~ 1256 ~ 7.996 ~ 7.99-

9 Days

10HM22013 ~ 2563 ~ 1256 ~ 7.998 ~ 19.97-

11 Days

10HM22013 ~ 2563 ~ 1258 ~ 19.976 ~ 7.99-

9 Days

10HM22013 ~ 2563 ~ 1258 ~ 19.978 ~ 19.97-

13 Days

10HPS42013 ~ 2563 ~ 1256 ~ 7.996 ~ 7.99-

11 Days

10HPS42013 ~ 2563 ~ 1256 ~ 7.998 ~ 19.97-

13 Days

10HPS42013 ~ 2563 ~ 1258 ~ 19.976 ~ 7.99-

11 Days

10HPS42013 ~ 2563 ~ 1258 ~ 19.978 ~ 19.97-

11 Days

10HM22513 ~ 2571 ~ 1256 ~ 9.996 ~ 9.99-

9 Days

10HM22513 ~ 2571 ~ 1256 ~ 9.9910 ~ 24.97-

11 Days

10HM22513 ~ 2571 ~ 12510 ~ 24.976 ~ 9.99-

9 Days

10HM22513 ~ 2571 ~ 12510 ~ 24.9710 ~ 24.97-

13 Days

10HPS42513 ~ 2571 ~ 1256 ~ 9.996 ~ 9.99-

11 Days

10HPS42513 ~ 2571 ~ 1256 ~ 9.9910 ~ 24.97-

13 Days

10HPS42513 ~ 2571 ~ 12510 ~ 24.976 ~ 9.99-

11 Days

10HPS42513 ~ 2571 ~ 12510 ~ 24.9710 ~ 24.97-

10 Days

10HM23213 ~ 2571 ~ 1257.2 ~ 12.497.2 ~ 12.49-

8 Days

10HM23213 ~ 2571 ~ 1257.2 ~ 12.4912.5 ~ 31.97-

10 Days

10HM23213 ~ 2571 ~ 12512.5 ~ 31.977.2 ~ 12.49-

8 Days

10HM23213 ~ 2571 ~ 12512.5 ~ 31.9712.5 ~ 31.97-

12 Days

10HPS43213 ~ 2571 ~ 1257.2 ~ 12.497.2 ~ 12.49-

10 Days

10HPS43213 ~ 2571 ~ 1257.2 ~ 12.4912.5 ~ 31.97-

12 Days

10HPS43213 ~ 2571 ~ 12512.5 ~ 31.977.2 ~ 12.49-

10 Days

10HPS43213 ~ 2571 ~ 12512.5 ~ 31.9712.5 ~ 31.97-

10 Days

10HM24019 ~ 3080 ~ 1257.2 ~ 13.997.2 ~ 13.99-

8 Days

10HM24019 ~ 3080 ~ 1257.2 ~ 13.9914 ~ 39.97-

10 Days

10HM24019 ~ 3080 ~ 12514 ~ 39.977.2 ~ 13.99-

8 Days

10HM24019 ~ 3080 ~ 12514 ~ 39.9714 ~ 39.97-

12 Days

10HPS44019 ~ 3080 ~ 1257.2 ~ 13.997.2 ~ 13.99-

10 Days

10HPS44019 ~ 3080 ~ 1257.2 ~ 13.9914 ~ 39.97-

12 Days

10HPS44019 ~ 3080 ~ 12514 ~ 39.977.2 ~ 13.99-

10 Days

10HPS44019 ~ 3080 ~ 12514 ~ 39.9714 ~ 39.97-

11 Days

10JM21010 ~ 1963 ~ 1251.5 ~ 2.091.5 ~ 2.09-

9 Days

10JM21010 ~ 1963 ~ 1251.5 ~ 2.092.1 ~ 9.97-

11 Days

10JM21010 ~ 1963 ~ 1252.1 ~ 9.971.5 ~ 2.09-

9 Days

10JM21010 ~ 1963 ~ 1252.1 ~ 9.972.1 ~ 9.97-

Loading...

Basic Information

Type Shoulder (regular) Surface Treatment XNA coating Shank dia. D tolerance(metric) g5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET