Regular Punches -Heavy Duty- Ball Lock - Metric - XCD Coating

Regular Punches -Heavy Duty- Ball Lock - Metric - XCD Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
BPH10 [10,​19][63,​71,​80,​90,​100,​110,​125] P[1.5-2.09/0.001] W[1.5-2.09/0.001] XCD
BPH10 [10,​19][63,​71,​80,​90,​100,​110,​125] P[1.5-2.09/0.001] W[2.1-9.97/0.001] XCD
BPH10 [10,​19][63,​71,​80,​90,​100,​110,​125] P[2.1-9.97/0.001] W[1.5-2.09/0.001] XCD
BPH10 [10,​19][63,​71,​80,​90,​100,​110,​125] P[2.1-9.97/0.001] W[2.1-9.97/0.001] XCD
BPH10 [10,​19][63,​71,​80,​90,​100,​110,​125] PS4 P[1.5-2.09/0.001] W[1.5-2.09/0.001] XCD
BPH10 [10,​19][63,​71,​80,​90,​100,​110,​125] PS4 P[1.5-2.09/0.001] W[2.1-9.97/0.001] XCD
BPH10 [10,​19][63,​71,​80,​90,​100,​110,​125] PS4 P[2.1-9.97/0.001] W[1.5-2.09/0.001] XCD
BPH10 [10,​19][63,​71,​80,​90,​100,​110,​125] PS4 P[2.1-9.97/0.001] W[2.1-9.97/0.001] XCD
BPH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-4.49/0.001] W[4-4.49/0.001] XCD
BPH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-4.49/0.001] W[4.5-12.97/0.001] XCD
BPH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4.5-12.97/0.001] W[4-4.49/0.001] XCD
BPH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4.5-12.97/0.001] W[4.5-12.97/0.001] XCD
BPH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-4.49/0.001] W[4-4.49/0.001] XCD
BPH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-4.49/0.001] W[4.5-12.97/0.001] XCD
BPH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4.5-12.97/0.001] W[4-4.49/0.001] XCD
BPH13 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4.5-12.97/0.001] W[4.5-12.97/0.001] XCD
BPH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-5.99/0.001] W[4-5.99/0.001] XCD
BPH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[4-5.99/0.001] W[6-15.97/0.001] XCD
BPH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-15.97/0.001] W[4-5.99/0.001] XCD
BPH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-15.97/0.001] W[6-15.97/0.001] XCD
BPH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-5.99/0.001] W[4-5.99/0.001] XCD
BPH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[4-5.99/0.001] W[6-15.97/0.001] XCD
BPH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-15.97/0.001] W[4-5.99/0.001] XCD
BPH16 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-15.97/0.001] W[6-15.97/0.001] XCD
BPH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-7.99/0.001] W[6-7.99/0.001] XCD
BPH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[6-7.99/0.001] W[8-19.97/0.001] XCD
BPH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[8-19.97/0.001] W[6-7.99/0.001] XCD
BPH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] P[8-19.97/0.001] W[8-19.97/0.001] XCD
BPH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-7.99/0.001] W[6-7.99/0.001] XCD
BPH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[6-7.99/0.001] W[8-19.97/0.001] XCD
BPH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[8-19.97/0.001] W[6-7.99/0.001] XCD
BPH20 [13,​19,​25][63,​71,​80,​90,​100,​110,​125] PS4 P[8-19.97/0.001] W[8-19.97/0.001] XCD
BPH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[6-9.99/0.001] W[6-9.99/0.001] XCD
BPH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[6-9.99/0.001] W[10-24.97/0.001] XCD
BPH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[10-24.97/0.001] W[6-9.99/0.001] XCD
BPH25 [13,​19,​25][71,​80,​90,​100,​110,​125] P[10-24.97/0.001] W[10-24.97/0.001] XCD
BPH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[6-9.99/0.001] W[6-9.99/0.001] XCD
BPH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[6-9.99/0.001] W[10-24.97/0.001] XCD
BPH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[10-24.97/0.001] W[6-9.99/0.001] XCD
BPH25 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[10-24.97/0.001] W[10-24.97/0.001] XCD
BPH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[7.2-12.49/0.001] W[7.2-12.49/0.001] XCD
BPH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[7.2-12.49/0.001] W[12.5-31.97/0.001] XCD
BPH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[12.5-31.97/0.001] W[7.2-12.49/0.001] XCD
BPH32 [13,​19,​25][71,​80,​90,​100,​110,​125] P[12.5-31.97/0.001] W[12.5-31.97/0.001] XCD
BPH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[7.2-12.49/0.001] W[7.2-12.49/0.001] XCD
BPH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[7.2-12.49/0.001] W[12.5-31.97/0.001] XCD
BPH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[12.5-31.97/0.001] W[7.2-12.49/0.001] XCD
BPH32 [13,​19,​25][71,​80,​90,​100,​110,​125] PS4 P[12.5-31.97/0.001] W[12.5-31.97/0.001] XCD
BPH40 [19,​25,​30][80,​90,​100,​110,​125] P[7.2-13.99/0.001] W[7.2-13.99/0.001] XCD
BPH40 [19,​25,​30][80,​90,​100,​110,​125] P[7.2-13.99/0.001] W[14-39.97/0.001] XCD
BPH40 [19,​25,​30][80,​90,​100,​110,​125] P[14-39.97/0.001] W[7.2-13.99/0.001] XCD
BPH40 [19,​25,​30][80,​90,​100,​110,​125] P[14-39.97/0.001] W[14-39.97/0.001] XCD
BPH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[7.2-13.99/0.001] W[7.2-13.99/0.001] XCD
BPH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[7.2-13.99/0.001] W[14-39.97/0.001] XCD
BPH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[14-39.97/0.001] W[7.2-13.99/0.001] XCD
BPH40 [19,​25,​30][80,​90,​100,​110,​125] PS4 P[14-39.97/0.001] W[14-39.97/0.001] XCD
BPJ10 [10,​19][63,​71,​80,​90,​100,​110,​125] P[1.5-2.09/0.001] W[1.5-2.09/0.001] XCD
BPJ10 [10,​19][63,​71,​80,​90,​100,​110,​125] P[1.5-2.09/0.001] W[2.1-9.97/0.001] XCD
BPJ10 [10,​19][63,​71,​80,​90,​100,​110,​125] P[2.1-9.97/0.001] W[1.5-2.09/0.001] XCD
BPJ10 [10,​19][63,​71,​80,​90,​100,​110,​125] P[2.1-9.97/0.001] W[2.1-9.97/0.001] XCD
Part NumberVolume DiscountDays to Ship RoHSTip shape Material D (Shank dia.)
(mm)
L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)
W Dimension
(mm)
R Dimension
(mm)

17 Days

10HM21010 ~ 1963 ~ 1251.5 ~ 2.091.5 ~ 2.09-

15 Days

10HM21010 ~ 1963 ~ 1251.5 ~ 2.092.1 ~ 9.97-

17 Days

10HM21010 ~ 1963 ~ 1252.1 ~ 9.971.5 ~ 2.09-

15 Days

10HM21010 ~ 1963 ~ 1252.1 ~ 9.972.1 ~ 9.97-

19 Days

-HPS41010 ~ 1963 ~ 1251.5 ~ 2.091.5 ~ 2.09-

17 Days

-HPS41010 ~ 1963 ~ 1251.5 ~ 2.092.1 ~ 9.97-

19 Days

-HPS41010 ~ 1963 ~ 1252.1 ~ 9.971.5 ~ 2.09-

17 Days

-HPS41010 ~ 1963 ~ 1252.1 ~ 9.972.1 ~ 9.97-

17 Days

10HM21313 ~ 2563 ~ 1254 ~ 4.494 ~ 4.49-

15 Days

10HM21313 ~ 2563 ~ 1254 ~ 4.494.5 ~ 12.97-

17 Days

10HM21313 ~ 2563 ~ 1254.5 ~ 12.974 ~ 4.49-

15 Days

10HM21313 ~ 2563 ~ 1254.5 ~ 12.974.5 ~ 12.97-

19 Days

-HPS41313 ~ 2563 ~ 1254 ~ 4.494 ~ 4.49-

17 Days

-HPS41313 ~ 2563 ~ 1254 ~ 4.494.5 ~ 12.97-

19 Days

-HPS41313 ~ 2563 ~ 1254.5 ~ 12.974 ~ 4.49-

17 Days

-HPS41313 ~ 2563 ~ 1254.5 ~ 12.974.5 ~ 12.97-

17 Days

10HM21613 ~ 2563 ~ 1254 ~ 5.994 ~ 5.99-

15 Days

10HM21613 ~ 2563 ~ 1254 ~ 5.996 ~ 15.97-

17 Days

10HM21613 ~ 2563 ~ 1256 ~ 15.974 ~ 5.99-

15 Days

10HM21613 ~ 2563 ~ 1256 ~ 15.976 ~ 15.97-

19 Days

-HPS41613 ~ 2563 ~ 1254 ~ 5.994 ~ 5.99-

17 Days

-HPS41613 ~ 2563 ~ 1254 ~ 5.996 ~ 15.97-

19 Days

-HPS41613 ~ 2563 ~ 1256 ~ 15.974 ~ 5.99-

17 Days

-HPS41613 ~ 2563 ~ 1256 ~ 15.976 ~ 15.97-

17 Days

10HM22013 ~ 2563 ~ 1256 ~ 7.996 ~ 7.99-

15 Days

10HM22013 ~ 2563 ~ 1256 ~ 7.998 ~ 19.97-

17 Days

10HM22013 ~ 2563 ~ 1258 ~ 19.976 ~ 7.99-

15 Days

10HM22013 ~ 2563 ~ 1258 ~ 19.978 ~ 19.97-

19 Days

-HPS42013 ~ 2563 ~ 1256 ~ 7.996 ~ 7.99-

17 Days

-HPS42013 ~ 2563 ~ 1256 ~ 7.998 ~ 19.97-

19 Days

-HPS42013 ~ 2563 ~ 1258 ~ 19.976 ~ 7.99-

17 Days

-HPS42013 ~ 2563 ~ 1258 ~ 19.978 ~ 19.97-

17 Days

10HM22513 ~ 2571 ~ 1256 ~ 9.996 ~ 9.99-

15 Days

10HM22513 ~ 2571 ~ 1256 ~ 9.9910 ~ 24.97-

17 Days

10HM22513 ~ 2571 ~ 12510 ~ 24.976 ~ 9.99-

15 Days

10HM22513 ~ 2571 ~ 12510 ~ 24.9710 ~ 24.97-

19 Days

-HPS42513 ~ 2571 ~ 1256 ~ 9.996 ~ 9.99-

17 Days

-HPS42513 ~ 2571 ~ 1256 ~ 9.9910 ~ 24.97-

19 Days

-HPS42513 ~ 2571 ~ 12510 ~ 24.976 ~ 9.99-

17 Days

-HPS42513 ~ 2571 ~ 12510 ~ 24.9710 ~ 24.97-

17 Days

10HM23213 ~ 2571 ~ 1257.2 ~ 12.497.2 ~ 12.49-

15 Days

10HM23213 ~ 2571 ~ 1257.2 ~ 12.4912.5 ~ 31.97-

17 Days

10HM23213 ~ 2571 ~ 12512.5 ~ 31.977.2 ~ 12.49-

15 Days

10HM23213 ~ 2571 ~ 12512.5 ~ 31.9712.5 ~ 31.97-

19 Days

-HPS43213 ~ 2571 ~ 1257.2 ~ 12.497.2 ~ 12.49-

17 Days

-HPS43213 ~ 2571 ~ 1257.2 ~ 12.4912.5 ~ 31.97-

19 Days

-HPS43213 ~ 2571 ~ 12512.5 ~ 31.977.2 ~ 12.49-

17 Days

-HPS43213 ~ 2571 ~ 12512.5 ~ 31.9712.5 ~ 31.97-

17 Days

10HM24019 ~ 3080 ~ 1257.2 ~ 13.997.2 ~ 13.99-

15 Days

10HM24019 ~ 3080 ~ 1257.2 ~ 13.9914 ~ 39.97-

17 Days

10HM24019 ~ 3080 ~ 12514 ~ 39.977.2 ~ 13.99-

15 Days

10HM24019 ~ 3080 ~ 12514 ~ 39.9714 ~ 39.97-

19 Days

-HPS44019 ~ 3080 ~ 1257.2 ~ 13.997.2 ~ 13.99-

17 Days

-HPS44019 ~ 3080 ~ 1257.2 ~ 13.9914 ~ 39.97-

19 Days

-HPS44019 ~ 3080 ~ 12514 ~ 39.977.2 ~ 13.99-

17 Days

-HPS44019 ~ 3080 ~ 12514 ~ 39.9714 ~ 39.97-

17 Days

10JM21010 ~ 1963 ~ 1251.5 ~ 2.091.5 ~ 2.09-

15 Days

10JM21010 ~ 1963 ~ 1251.5 ~ 2.092.1 ~ 9.97-

17 Days

10JM21010 ~ 1963 ~ 1252.1 ~ 9.971.5 ~ 2.09-

15 Days

10JM21010 ~ 1963 ~ 1252.1 ~ 9.972.1 ~ 9.97-

Loading...

Basic Information

Type Shoulder (regular) Surface Treatment XCD coating Shank dia. D tolerance(metric) g5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET