Point Larger than Shank - Jektole Punches -Heavy Duty- Ball Lock - Metric - XNT Coating

Point Larger than Shank - Jektole Punches -Heavy Duty- Ball Lock - Metric - XNT Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
BZH13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] XNT
BZH13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] XNT
BZH16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] XNT
BZH16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] XNT
BZH20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] XNT
BZH20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] XNT
BZH25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[5.96-9.99/0.001] XNT
BZH25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[10-44/0.001] XNT
BZH32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[5.96-11.49/0.001] XNT
BZH32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[11.5-50/0.001] XNT
BZH40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[7.13-13.99/0.001] XNT
BZH40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[14-56/0.001] XNT
BZJ13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] XNT
BZJ13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] XNT
BZJ16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] XNT
BZJ16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] XNT
BZJ20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] XNT
BZJ20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] XNT
BZJ25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[5.96-9.99/0.001] XNT
BZJ25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[10-44/0.001] XNT
BZJ32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[5.96-11.49/0.001] XNT
BZJ32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[11.5-50/0.001] XNT
BZJ40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[7.13-13.99/0.001] XNT
BZJ40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[14-56/0.001] XNT
BZK13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] R[0.2-16/0.001] XNT
BZK13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] R[0.2-16/0.001] XNT
BZK16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] R[0.2-19/0.001] XNT
BZK16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] R[0.2-19/0.001] XNT
BZK20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] R[0.2-20/0.001] XNT
BZK20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] R[0.2-20/0.001] XNT
BZK25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[5.96-9.99/0.001] R[0.2-22/0.001] XNT
BZK25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[10-44/0.001] R[0.2-22/0.001] XNT
BZK32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[5.96-11.49/0.001] R[0.2-25/0.001] XNT
BZK32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[11.5-50/0.001] R[0.2-25/0.001] XNT
BZK40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[7.13-13.99/0.001] R[0.2-28/0.001] XNT
BZK40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[14-56/0.001] R[0.2-28/0.001] XNT
BZL13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] XNT
BZL13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] XNT
BZL16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] XNT
BZL16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] XNT
BZL20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] XNT
BZL20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] XNT
BZL25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[5.96-9.99/0.001] XNT
BZL25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[10-44/0.001] XNT
BZL32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[5.96-11.49/0.001] XNT
BZL32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[11.5-50/0.001] XNT
BZL40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[7.13-13.99/0.001] XNT
BZL40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[14-56/0.001] XNT
BZN13 [19,​30][80,​90,​100] W[11.34-27.71/0.001] XNT
BZN16 [19,​30][80,​90,​100] W[13.94-32.91/0.001] XNT
BZN20 [19,​30][80,​90,​100] W[17.41-34.64/0.001] XNT
BZN25 [19,​30][80,​90,​100] W[21.74-38.11/0.001] XNT
BZN32 [19,​30][80,​90,​100] W[27.8-43.3/0.001] XNT
BZN40 [19,​30][80,​90,​100] W[34.73-48.5/0.001] XNT
BZO13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] XNT
BZO13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] XNT
BZO16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] XNT
BZO16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] XNT
BZO20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] XNT
BZO20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] XNT
Part NumberVolume DiscountDays to Ship RoHSTip shape D (Shank dia.)
(mm)
Jektole group L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)
W Dimension
(mm)
R Dimension
(mm)

7 Days

10H13J619 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.99-

5 Days

10H13J619 ~ 3080 ~ 10013.1 ~ 325 ~ 32-

7 Days

10H16J619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.99-

5 Days

10H16J619 ~ 3080 ~ 10016.1 ~ 386 ~ 38-

7 Days

10H20J919 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.99-

5 Days

10H20J919 ~ 3080 ~ 10020.1 ~ 408 ~ 40-

7 Days

10H25J919 ~ 3080 ~ 10025.1 ~ 445.96 ~ 9.99-

5 Days

10H25J919 ~ 3080 ~ 10025.1 ~ 4410 ~ 44-

7 Days

10H32J1219 ~ 3080 ~ 10032.1 ~ 505.96 ~ 11.49-

5 Days

10H32J1219 ~ 3080 ~ 10032.1 ~ 5011.5 ~ 50-

7 Days

10H40J1219 ~ 3080 ~ 10040.1 ~ 567.13 ~ 13.99-

5 Days

10H40J1219 ~ 3080 ~ 10040.1 ~ 5614 ~ 56-

7 Days

10J13J619 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.99-

5 Days

10J13J619 ~ 3080 ~ 10013.1 ~ 325 ~ 32-

7 Days

10J16J619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.99-

5 Days

10J16J619 ~ 3080 ~ 10016.1 ~ 386 ~ 38-

7 Days

10J20J919 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.99-

5 Days

10J20J919 ~ 3080 ~ 10020.1 ~ 408 ~ 40-

7 Days

10J25J919 ~ 3080 ~ 10025.1 ~ 445.96 ~ 9.99-

5 Days

10J25J919 ~ 3080 ~ 10025.1 ~ 4410 ~ 44-

7 Days

10J32J1219 ~ 3080 ~ 10032.1 ~ 505.96 ~ 11.49-

5 Days

10J32J1219 ~ 3080 ~ 10032.1 ~ 5011.5 ~ 50-

7 Days

10J40J1219 ~ 3080 ~ 10040.1 ~ 567.13 ~ 13.99-

5 Days

10J40J1219 ~ 3080 ~ 10040.1 ~ 5614 ~ 56-

7 Days

10K13J619 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.990.2 ~ 16

5 Days

10K13J619 ~ 3080 ~ 10013.1 ~ 325 ~ 320.2 ~ 16

7 Days

10K16J619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.990.2 ~ 19

5 Days

10K16J619 ~ 3080 ~ 10016.1 ~ 386 ~ 380.2 ~ 19

7 Days

10K20J919 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.990.2 ~ 20

5 Days

10K20J919 ~ 3080 ~ 10020.1 ~ 408 ~ 400.2 ~ 20

7 Days

10K25J919 ~ 3080 ~ 10025.1 ~ 445.96 ~ 9.990.2 ~ 22

5 Days

10K25J919 ~ 3080 ~ 10025.1 ~ 4410 ~ 440.2 ~ 22

7 Days

10K32J1219 ~ 3080 ~ 10032.1 ~ 505.96 ~ 11.490.2 ~ 25

5 Days

10K32J1219 ~ 3080 ~ 10032.1 ~ 5011.5 ~ 500.2 ~ 25

7 Days

10K40J1219 ~ 3080 ~ 10040.1 ~ 567.13 ~ 13.990.2 ~ 28

5 Days

10K40J1219 ~ 3080 ~ 10040.1 ~ 5614 ~ 560.2 ~ 28

7 Days

10L13J619 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.99-

5 Days

10L13J619 ~ 3080 ~ 10013.1 ~ 325 ~ 32-

7 Days

10L16J619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.99-

5 Days

10L16J619 ~ 3080 ~ 10016.1 ~ 386 ~ 38-

7 Days

10L20J919 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.99-

5 Days

10L20J919 ~ 3080 ~ 10020.1 ~ 408 ~ 40-

7 Days

10L25J919 ~ 3080 ~ 10025.1 ~ 445.96 ~ 9.99-

5 Days

10L25J919 ~ 3080 ~ 10025.1 ~ 4410 ~ 44-

7 Days

10L32J1219 ~ 3080 ~ 10032.1 ~ 505.96 ~ 11.49-

5 Days

10L32J1219 ~ 3080 ~ 10032.1 ~ 5011.5 ~ 50-

7 Days

10L40J1219 ~ 3080 ~ 10040.1 ~ 567.13 ~ 13.99-

5 Days

10L40J1219 ~ 3080 ~ 10040.1 ~ 5614 ~ 56-

5 Days

-N13J619 ~ 3080 ~ 100-11.34 ~ 27.71-

5 Days

-N16J619 ~ 3080 ~ 100-13.94 ~ 32.91-

5 Days

-N20J919 ~ 3080 ~ 100-17.41 ~ 34.64-

5 Days

-N25J919 ~ 3080 ~ 100-21.74 ~ 38.11-

5 Days

-N32J1219 ~ 3080 ~ 100-27.8 ~ 43.3-

5 Days

-N40J1219 ~ 3080 ~ 100-34.73 ~ 48.5-

7 Days

10O13J619 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.99-

5 Days

10O13J619 ~ 3080 ~ 10013.1 ~ 325 ~ 32-

7 Days

10O16J619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.99-

5 Days

10O16J619 ~ 3080 ~ 10016.1 ~ 386 ~ 38-

7 Days

10O20J919 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.99-

5 Days

10O20J919 ~ 3080 ~ 10020.1 ~ 408 ~ 40-

Loading...

Basic Information

Type Jektole Material M2 Surface Treatment XNT coating
Shank dia. D tolerance(metric) g5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET