Point Larger than Shank - Jektole Punches -Heavy Duty- Ball Lock - Metric - XNA Coating

Point Larger than Shank - Jektole Punches -Heavy Duty- Ball Lock - Metric - XNA Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
BZH13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] XNA
BZH13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] XNA
BZH16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] XNA
BZH16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] XNA
BZH20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] XNA
BZH20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] XNA
BZH25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[5.96-9.99/0.001] XNA
BZH25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[10-44/0.001] XNA
BZH32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[5.96-11.49/0.001] XNA
BZH32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[11.5-50/0.001] XNA
BZH40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[7.13-13.99/0.001] XNA
BZH40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[14-56/0.001] XNA
BZJ13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] XNA
BZJ13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] XNA
BZJ16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] XNA
BZJ16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] XNA
BZJ20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] XNA
BZJ20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] XNA
BZJ25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[5.96-9.99/0.001] XNA
BZJ25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[10-44/0.001] XNA
BZJ32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[5.96-11.49/0.001] XNA
BZJ32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[11.5-50/0.001] XNA
BZJ40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[7.13-13.99/0.001] XNA
BZJ40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[14-56/0.001] XNA
BZK13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] R[0.2-16/0.001] XNA
BZK13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] R[0.2-16/0.001] XNA
BZK16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] R[0.2-19/0.001] XNA
BZK16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] R[0.2-19/0.001] XNA
BZK20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] R[0.2-20/0.001] XNA
BZK20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] R[0.2-20/0.001] XNA
BZK25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[5.96-9.99/0.001] R[0.2-22/0.001] XNA
BZK25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[10-44/0.001] R[0.2-22/0.001] XNA
BZK32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[5.96-11.49/0.001] R[0.2-25/0.001] XNA
BZK32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[11.5-50/0.001] R[0.2-25/0.001] XNA
BZK40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[7.13-13.99/0.001] R[0.2-28/0.001] XNA
BZK40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[14-56/0.001] R[0.2-28/0.001] XNA
BZL13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] XNA
BZL13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] XNA
BZL16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] XNA
BZL16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] XNA
BZL20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] XNA
BZL20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] XNA
BZL25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[5.96-9.99/0.001] XNA
BZL25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[10-44/0.001] XNA
BZL32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[5.96-11.49/0.001] XNA
BZL32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[11.5-50/0.001] XNA
BZL40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[7.13-13.99/0.001] XNA
BZL40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[14-56/0.001] XNA
BZN13 [19,​30][80,​90,​100] W[11.34-27.71/0.001] XNA
BZN16 [19,​30][80,​90,​100] W[13.94-32.91/0.001] XNA
BZN20 [19,​30][80,​90,​100] W[17.41-34.64/0.001] XNA
BZN25 [19,​30][80,​90,​100] W[21.74-38.11/0.001] XNA
BZN32 [19,​30][80,​90,​100] W[27.8-43.3/0.001] XNA
BZN40 [19,​30][80,​90,​100] W[34.73-48.5/0.001] XNA
BZO13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] XNA
BZO13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] XNA
BZO16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] XNA
BZO16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] XNA
BZO20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] XNA
BZO20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] XNA
Part NumberVolume DiscountDays to Ship RoHSTip shape D (Shank dia.)
(mm)
Jektole group L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)
W Dimension
(mm)
R Dimension
(mm)

12 Days

10H13J619 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.99-

10 Days

10H13J619 ~ 3080 ~ 10013.1 ~ 325 ~ 32-

12 Days

10H16J619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.99-

10 Days

10H16J619 ~ 3080 ~ 10016.1 ~ 386 ~ 38-

12 Days

10H20J919 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.99-

10 Days

10H20J919 ~ 3080 ~ 10020.1 ~ 408 ~ 40-

12 Days

10H25J919 ~ 3080 ~ 10025.1 ~ 445.96 ~ 9.99-

10 Days

10H25J919 ~ 3080 ~ 10025.1 ~ 4410 ~ 44-

11 Days

10H32J1219 ~ 3080 ~ 10032.1 ~ 505.96 ~ 11.49-

9 Days

10H32J1219 ~ 3080 ~ 10032.1 ~ 5011.5 ~ 50-

11 Days

10H40J1219 ~ 3080 ~ 10040.1 ~ 567.13 ~ 13.99-

9 Days

10H40J1219 ~ 3080 ~ 10040.1 ~ 5614 ~ 56-

12 Days

10J13J619 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.99-

10 Days

10J13J619 ~ 3080 ~ 10013.1 ~ 325 ~ 32-

12 Days

10J16J619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.99-

10 Days

10J16J619 ~ 3080 ~ 10016.1 ~ 386 ~ 38-

12 Days

10J20J919 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.99-

10 Days

10J20J919 ~ 3080 ~ 10020.1 ~ 408 ~ 40-

12 Days

10J25J919 ~ 3080 ~ 10025.1 ~ 445.96 ~ 9.99-

10 Days

10J25J919 ~ 3080 ~ 10025.1 ~ 4410 ~ 44-

11 Days

10J32J1219 ~ 3080 ~ 10032.1 ~ 505.96 ~ 11.49-

9 Days

10J32J1219 ~ 3080 ~ 10032.1 ~ 5011.5 ~ 50-

11 Days

10J40J1219 ~ 3080 ~ 10040.1 ~ 567.13 ~ 13.99-

9 Days

10J40J1219 ~ 3080 ~ 10040.1 ~ 5614 ~ 56-

12 Days

10K13J619 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.990.2 ~ 16

10 Days

10K13J619 ~ 3080 ~ 10013.1 ~ 325 ~ 320.2 ~ 16

12 Days

10K16J619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.990.2 ~ 19

10 Days

10K16J619 ~ 3080 ~ 10016.1 ~ 386 ~ 380.2 ~ 19

12 Days

10K20J919 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.990.2 ~ 20

10 Days

10K20J919 ~ 3080 ~ 10020.1 ~ 408 ~ 400.2 ~ 20

12 Days

10K25J919 ~ 3080 ~ 10025.1 ~ 445.96 ~ 9.990.2 ~ 22

10 Days

10K25J919 ~ 3080 ~ 10025.1 ~ 4410 ~ 440.2 ~ 22

11 Days

10K32J1219 ~ 3080 ~ 10032.1 ~ 505.96 ~ 11.490.2 ~ 25

9 Days

10K32J1219 ~ 3080 ~ 10032.1 ~ 5011.5 ~ 500.2 ~ 25

11 Days

10K40J1219 ~ 3080 ~ 10040.1 ~ 567.13 ~ 13.990.2 ~ 28

9 Days

10K40J1219 ~ 3080 ~ 10040.1 ~ 5614 ~ 560.2 ~ 28

12 Days

10L13J619 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.99-

10 Days

10L13J619 ~ 3080 ~ 10013.1 ~ 325 ~ 32-

12 Days

10L16J619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.99-

10 Days

10L16J619 ~ 3080 ~ 10016.1 ~ 386 ~ 38-

12 Days

10L20J919 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.99-

10 Days

10L20J919 ~ 3080 ~ 10020.1 ~ 408 ~ 40-

12 Days

10L25J919 ~ 3080 ~ 10025.1 ~ 445.96 ~ 9.99-

10 Days

10L25J919 ~ 3080 ~ 10025.1 ~ 4410 ~ 44-

11 Days

10L32J1219 ~ 3080 ~ 10032.1 ~ 505.96 ~ 11.49-

9 Days

10L32J1219 ~ 3080 ~ 10032.1 ~ 5011.5 ~ 50-

11 Days

10L40J1219 ~ 3080 ~ 10040.1 ~ 567.13 ~ 13.99-

9 Days

10L40J1219 ~ 3080 ~ 10040.1 ~ 5614 ~ 56-

10 Days

-N13J619 ~ 3080 ~ 100-11.34 ~ 27.71-

10 Days

-N16J619 ~ 3080 ~ 100-13.94 ~ 32.91-

10 Days

-N20J919 ~ 3080 ~ 100-17.41 ~ 34.64-

10 Days

-N25J919 ~ 3080 ~ 100-21.74 ~ 38.11-

9 Days

-N32J1219 ~ 3080 ~ 100-27.8 ~ 43.3-

9 Days

-N40J1219 ~ 3080 ~ 100-34.73 ~ 48.5-

12 Days

10O13J619 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.99-

10 Days

10O13J619 ~ 3080 ~ 10013.1 ~ 325 ~ 32-

12 Days

10O16J619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.99-

10 Days

10O16J619 ~ 3080 ~ 10016.1 ~ 386 ~ 38-

12 Days

10O20J919 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.99-

10 Days

10O20J919 ~ 3080 ~ 10020.1 ~ 408 ~ 40-

Loading...

Basic Information

Type Jektole Material M2 Surface Treatment XNA coating
Shank dia. D tolerance(metric) g5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET