Point Larger than Shank - Regular Punches -Heavy Duty- Ball Lock - Metric - XNT Coating

Point Larger than Shank - Regular Punches -Heavy Duty- Ball Lock - Metric - XNT Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
BKH13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] XNT
BKH13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] XNT
BKH16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] XNT
BKH16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] XNT
BKH20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] XNT
BKH20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] XNT
BKH25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[5.96-9.99/0.001] XNT
BKH25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[10-44/0.001] XNT
BKH32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[5.96-11.49/0.001] XNT
BKH32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[11.5-50/0.001] XNT
BKH40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[7.13-13.99/0.001] XNT
BKH40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[14-56/0.001] XNT
BKJ13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] XNT
BKJ13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] XNT
BKJ16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] XNT
BKJ16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] XNT
BKJ20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] XNT
BKJ20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] XNT
BKJ25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[5.96-9.99/0.001] XNT
BKJ25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[10-44/0.001] XNT
BKJ32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[5.96-11.49/0.001] XNT
BKJ32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[11.5-50/0.001] XNT
BKJ40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[7.13-13.99/0.001] XNT
BKJ40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[14-56/0.001] XNT
BKK13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] R[0.2-16/0.001] XNT
BKK13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] R[0.2-16/0.001] XNT
BKK16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] R[0.2-19/0.001] XNT
BKK16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] R[0.2-19/0.001] XNT
BKK20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] R[0.2-20/0.001] XNT
BKK20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] R[0.2-20/0.001] XNT
BKK25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[5.96-9.99/0.001] R[0.2-22/0.001] XNT
BKK25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[10-44/0.001] R[0.2-22/0.001] XNT
BKK32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[5.96-11.49/0.001] R[0.2-25/0.001] XNT
BKK32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[11.5-50/0.001] R[0.2-25/0.001] XNT
BKK40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[7.13-13.99/0.001] R[0.2-28/0.001] XNT
BKK40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[14-56/0.001] R[0.2-28/0.001] XNT
BKL13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] XNT
BKL13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] XNT
BKL16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] XNT
BKL16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] XNT
BKL20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] XNT
BKL20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] XNT
BKL25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[5.96-9.99/0.001] XNT
BKL25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[10-44/0.001] XNT
BKL32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[5.96-11.49/0.001] XNT
BKL32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[11.5-50/0.001] XNT
BKL40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[7.13-13.99/0.001] XNT
BKL40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[14-56/0.001] XNT
BKN13 [19,​30][80,​90,​100] W[11.34-27.71/0.001] XNT
BKN16 [19,​30][80,​90,​100] W[13.94-32.91/0.001] XNT
BKN20 [19,​30][80,​90,​100] W[17.41-34.64/0.001] XNT
BKN25 [19,​30][80,​90,​100] W[21.74-38.11/0.001] XNT
BKN32 [19,​30][80,​90,​100] W[27.8-43.3/0.001] XNT
BKN40 [19,​30][80,​90,​100] W[34.73-48.5/0.001] XNT
BKO13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] XNT
BKO13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] XNT
BKO16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] XNT
BKO16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] XNT
BKO20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] XNT
BKO20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] XNT
Part NumberVolume DiscountDays to Ship RoHSTip shape D (Shank dia.)
(mm)
L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)
W Dimension
(mm)
R Dimension
(mm)

7 Days

10H1319 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.99-

5 Days

10H1319 ~ 3080 ~ 10013.1 ~ 325 ~ 32-

7 Days

10H1619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.99-

5 Days

10H1619 ~ 3080 ~ 10016.1 ~ 386 ~ 38-

7 Days

10H2019 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.99-

5 Days

10H2019 ~ 3080 ~ 10020.1 ~ 408 ~ 40-

7 Days

10H2519 ~ 3080 ~ 10025.1 ~ 445.96 ~ 9.99-

5 Days

10H2519 ~ 3080 ~ 10025.1 ~ 4410 ~ 44-

7 Days

10H3219 ~ 3080 ~ 10032.1 ~ 505.96 ~ 11.49-

5 Days

10H3219 ~ 3080 ~ 10032.1 ~ 5011.5 ~ 50-

7 Days

10H4019 ~ 3080 ~ 10040.1 ~ 567.13 ~ 13.99-

5 Days

10H4019 ~ 3080 ~ 10040.1 ~ 5614 ~ 56-

7 Days

10J1319 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.99-

5 Days

10J1319 ~ 3080 ~ 10013.1 ~ 325 ~ 32-

7 Days

10J1619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.99-

5 Days

10J1619 ~ 3080 ~ 10016.1 ~ 386 ~ 38-

7 Days

10J2019 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.99-

5 Days

10J2019 ~ 3080 ~ 10020.1 ~ 408 ~ 40-

7 Days

10J2519 ~ 3080 ~ 10025.1 ~ 445.96 ~ 9.99-

5 Days

10J2519 ~ 3080 ~ 10025.1 ~ 4410 ~ 44-

7 Days

10J3219 ~ 3080 ~ 10032.1 ~ 505.96 ~ 11.49-

5 Days

10J3219 ~ 3080 ~ 10032.1 ~ 5011.5 ~ 50-

7 Days

10J4019 ~ 3080 ~ 10040.1 ~ 567.13 ~ 13.99-

5 Days

10J4019 ~ 3080 ~ 10040.1 ~ 5614 ~ 56-

7 Days

10K1319 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.990.2 ~ 16

5 Days

10K1319 ~ 3080 ~ 10013.1 ~ 325 ~ 320.2 ~ 16

7 Days

10K1619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.990.2 ~ 19

5 Days

10K1619 ~ 3080 ~ 10016.1 ~ 386 ~ 380.2 ~ 19

7 Days

10K2019 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.990.2 ~ 20

5 Days

10K2019 ~ 3080 ~ 10020.1 ~ 408 ~ 400.2 ~ 20

7 Days

10K2519 ~ 3080 ~ 10025.1 ~ 445.96 ~ 9.990.2 ~ 22

5 Days

10K2519 ~ 3080 ~ 10025.1 ~ 4410 ~ 440.2 ~ 22

7 Days

10K3219 ~ 3080 ~ 10032.1 ~ 505.96 ~ 11.490.2 ~ 25

5 Days

10K3219 ~ 3080 ~ 10032.1 ~ 5011.5 ~ 500.2 ~ 25

7 Days

10K4019 ~ 3080 ~ 10040.1 ~ 567.13 ~ 13.990.2 ~ 28

5 Days

10K4019 ~ 3080 ~ 10040.1 ~ 5614 ~ 560.2 ~ 28

7 Days

10L1319 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.99-

5 Days

10L1319 ~ 3080 ~ 10013.1 ~ 325 ~ 32-

7 Days

10L1619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.99-

5 Days

10L1619 ~ 3080 ~ 10016.1 ~ 386 ~ 38-

7 Days

10L2019 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.99-

5 Days

10L2019 ~ 3080 ~ 10020.1 ~ 408 ~ 40-

7 Days

10L2519 ~ 3080 ~ 10025.1 ~ 445.96 ~ 9.99-

5 Days

10L2519 ~ 3080 ~ 10025.1 ~ 4410 ~ 44-

7 Days

10L3219 ~ 3080 ~ 10032.1 ~ 505.96 ~ 11.49-

5 Days

10L3219 ~ 3080 ~ 10032.1 ~ 5011.5 ~ 50-

7 Days

10L4019 ~ 3080 ~ 10040.1 ~ 567.13 ~ 13.99-

5 Days

10L4019 ~ 3080 ~ 10040.1 ~ 5614 ~ 56-

5 Days

-N1319 ~ 3080 ~ 100-11.34 ~ 27.71-

5 Days

-N1619 ~ 3080 ~ 100-13.94 ~ 32.91-

5 Days

-N2019 ~ 3080 ~ 100-17.41 ~ 34.64-

5 Days

-N2519 ~ 3080 ~ 100-21.74 ~ 38.11-

5 Days

-N3219 ~ 3080 ~ 100-27.8 ~ 43.3-

5 Days

-N4019 ~ 3080 ~ 100-34.73 ~ 48.5-

7 Days

10O1319 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.99-

5 Days

10O1319 ~ 3080 ~ 10013.1 ~ 325 ~ 32-

7 Days

10O1619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.99-

5 Days

10O1619 ~ 3080 ~ 10016.1 ~ 386 ~ 38-

7 Days

10O2019 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.99-

5 Days

10O2019 ~ 3080 ~ 10020.1 ~ 408 ~ 40-

Loading...

Basic Information

Type Shoulder (regular) Material M2 Surface Treatment XNT coating
Shank dia. D tolerance(metric) g5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET