Point Larger than Shank - Regular Punches -Heavy Duty- Ball Lock - Metric - XNA Coating

Point Larger than Shank - Regular Punches -Heavy Duty- Ball Lock - Metric - XNA Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
BKH13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] XNA
BKH13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] XNA
BKH16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] XNA
BKH16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] XNA
BKH20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] XNA
BKH20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] XNA
BKH25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[5.96-9.99/0.001] XNA
BKH25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[10-44/0.001] XNA
BKH32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[5.96-11.49/0.001] XNA
BKH32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[11.5-50/0.001] XNA
BKH40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[7.13-13.99/0.001] XNA
BKH40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[14-56/0.001] XNA
BKJ13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] XNA
BKJ13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] XNA
BKJ16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] XNA
BKJ16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] XNA
BKJ20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] XNA
BKJ20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] XNA
BKJ25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[5.96-9.99/0.001] XNA
BKJ25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[10-44/0.001] XNA
BKJ32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[5.96-11.49/0.001] XNA
BKJ32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[11.5-50/0.001] XNA
BKJ40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[7.13-13.99/0.001] XNA
BKJ40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[14-56/0.001] XNA
BKK13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] R[0.2-16/0.001] XNA
BKK13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] R[0.2-16/0.001] XNA
BKK16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] R[0.2-19/0.001] XNA
BKK16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] R[0.2-19/0.001] XNA
BKK20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] R[0.2-20/0.001] XNA
BKK20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] R[0.2-20/0.001] XNA
BKK25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[5.96-9.99/0.001] R[0.2-22/0.001] XNA
BKK25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[10-44/0.001] R[0.2-22/0.001] XNA
BKK32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[5.96-11.49/0.001] R[0.2-25/0.001] XNA
BKK32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[11.5-50/0.001] R[0.2-25/0.001] XNA
BKK40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[7.13-13.99/0.001] R[0.2-28/0.001] XNA
BKK40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[14-56/0.001] R[0.2-28/0.001] XNA
BKL13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] XNA
BKL13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] XNA
BKL16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] XNA
BKL16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] XNA
BKL20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] XNA
BKL20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] XNA
BKL25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[5.96-9.99/0.001] XNA
BKL25 [19,​30][80,​90,​100] P[25.1-44/0.001] W[10-44/0.001] XNA
BKL32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[5.96-11.49/0.001] XNA
BKL32 [19,​30][80,​90,​100] P[32.1-50/0.001] W[11.5-50/0.001] XNA
BKL40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[7.13-13.99/0.001] XNA
BKL40 [19,​30][80,​90,​100] P[40.1-56/0.001] W[14-56/0.001] XNA
BKN13 [19,​30][80,​90,​100] W[11.34-27.71/0.001] XNA
BKN16 [19,​30][80,​90,​100] W[13.94-32.91/0.001] XNA
BKN20 [19,​30][80,​90,​100] W[17.41-34.64/0.001] XNA
BKN25 [19,​30][80,​90,​100] W[21.74-38.11/0.001] XNA
BKN32 [19,​30][80,​90,​100] W[27.8-43.3/0.001] XNA
BKN40 [19,​30][80,​90,​100] W[34.73-48.5/0.001] XNA
BKO13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[1.57-4.99/0.001] XNA
BKO13 [19,​30][80,​90,​100] P[13.1-32/0.001] W[5-32/0.001] XNA
BKO16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[4.01-5.99/0.001] XNA
BKO16 [19,​30][80,​90,​100] P[16.1-38/0.001] W[6-38/0.001] XNA
BKO20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[4.01-7.99/0.001] XNA
BKO20 [19,​30][80,​90,​100] P[20.1-40/0.001] W[8-40/0.001] XNA
Part NumberVolume DiscountDays to Ship RoHSTip shape D (Shank dia.)
(mm)
L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)
W Dimension
(mm)
R Dimension
(mm)

12 Days

10H1319 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.99-

10 Days

10H1319 ~ 3080 ~ 10013.1 ~ 325 ~ 32-

12 Days

10H1619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.99-

10 Days

10H1619 ~ 3080 ~ 10016.1 ~ 386 ~ 38-

12 Days

10H2019 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.99-

10 Days

10H2019 ~ 3080 ~ 10020.1 ~ 408 ~ 40-

12 Days

10H2519 ~ 3080 ~ 10025.1 ~ 445.96 ~ 9.99-

10 Days

10H2519 ~ 3080 ~ 10025.1 ~ 4410 ~ 44-

11 Days

10H3219 ~ 3080 ~ 10032.1 ~ 505.96 ~ 11.49-

9 Days

10H3219 ~ 3080 ~ 10032.1 ~ 5011.5 ~ 50-

11 Days

10H4019 ~ 3080 ~ 10040.1 ~ 567.13 ~ 13.99-

9 Days

10H4019 ~ 3080 ~ 10040.1 ~ 5614 ~ 56-

12 Days

10J1319 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.99-

10 Days

10J1319 ~ 3080 ~ 10013.1 ~ 325 ~ 32-

12 Days

10J1619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.99-

10 Days

10J1619 ~ 3080 ~ 10016.1 ~ 386 ~ 38-

12 Days

10J2019 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.99-

10 Days

10J2019 ~ 3080 ~ 10020.1 ~ 408 ~ 40-

12 Days

10J2519 ~ 3080 ~ 10025.1 ~ 445.96 ~ 9.99-

10 Days

10J2519 ~ 3080 ~ 10025.1 ~ 4410 ~ 44-

11 Days

10J3219 ~ 3080 ~ 10032.1 ~ 505.96 ~ 11.49-

9 Days

10J3219 ~ 3080 ~ 10032.1 ~ 5011.5 ~ 50-

11 Days

10J4019 ~ 3080 ~ 10040.1 ~ 567.13 ~ 13.99-

9 Days

10J4019 ~ 3080 ~ 10040.1 ~ 5614 ~ 56-

12 Days

10K1319 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.990.2 ~ 16

10 Days

10K1319 ~ 3080 ~ 10013.1 ~ 325 ~ 320.2 ~ 16

12 Days

10K1619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.990.2 ~ 19

10 Days

10K1619 ~ 3080 ~ 10016.1 ~ 386 ~ 380.2 ~ 19

12 Days

10K2019 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.990.2 ~ 20

10 Days

10K2019 ~ 3080 ~ 10020.1 ~ 408 ~ 400.2 ~ 20

12 Days

10K2519 ~ 3080 ~ 10025.1 ~ 445.96 ~ 9.990.2 ~ 22

10 Days

10K2519 ~ 3080 ~ 10025.1 ~ 4410 ~ 440.2 ~ 22

11 Days

10K3219 ~ 3080 ~ 10032.1 ~ 505.96 ~ 11.490.2 ~ 25

9 Days

10K3219 ~ 3080 ~ 10032.1 ~ 5011.5 ~ 500.2 ~ 25

11 Days

10K4019 ~ 3080 ~ 10040.1 ~ 567.13 ~ 13.990.2 ~ 28

9 Days

10K4019 ~ 3080 ~ 10040.1 ~ 5614 ~ 560.2 ~ 28

12 Days

10L1319 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.99-

10 Days

10L1319 ~ 3080 ~ 10013.1 ~ 325 ~ 32-

12 Days

10L1619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.99-

10 Days

10L1619 ~ 3080 ~ 10016.1 ~ 386 ~ 38-

12 Days

10L2019 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.99-

10 Days

10L2019 ~ 3080 ~ 10020.1 ~ 408 ~ 40-

12 Days

10L2519 ~ 3080 ~ 10025.1 ~ 445.96 ~ 9.99-

10 Days

10L2519 ~ 3080 ~ 10025.1 ~ 4410 ~ 44-

11 Days

10L3219 ~ 3080 ~ 10032.1 ~ 505.96 ~ 11.49-

9 Days

10L3219 ~ 3080 ~ 10032.1 ~ 5011.5 ~ 50-

11 Days

10L4019 ~ 3080 ~ 10040.1 ~ 567.13 ~ 13.99-

9 Days

10L4019 ~ 3080 ~ 10040.1 ~ 5614 ~ 56-

10 Days

-N1319 ~ 3080 ~ 100-11.34 ~ 27.71-

10 Days

-N1619 ~ 3080 ~ 100-13.94 ~ 32.91-

10 Days

-N2019 ~ 3080 ~ 100-17.41 ~ 34.64-

10 Days

-N2519 ~ 3080 ~ 100-21.74 ~ 38.11-

9 Days

-N3219 ~ 3080 ~ 100-27.8 ~ 43.3-

9 Days

-N4019 ~ 3080 ~ 100-34.73 ~ 48.5-

12 Days

10O1319 ~ 3080 ~ 10013.1 ~ 321.57 ~ 4.99-

10 Days

10O1319 ~ 3080 ~ 10013.1 ~ 325 ~ 32-

12 Days

10O1619 ~ 3080 ~ 10016.1 ~ 384.01 ~ 5.99-

10 Days

10O1619 ~ 3080 ~ 10016.1 ~ 386 ~ 38-

12 Days

10O2019 ~ 3080 ~ 10020.1 ~ 404.01 ~ 7.99-

10 Days

10O2019 ~ 3080 ~ 10020.1 ~ 408 ~ 40-

Loading...

Basic Information

Type Shoulder (regular) Material M2 Surface Treatment XNA coating
Shank dia. D tolerance(metric) g5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET