Positive Pick-Up Pilots -Light Duty- Ball Lock - Metric - XNT Coating

Positive Pick-Up Pilots -Light Duty- Ball Lock - Metric - XNT Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
BPA10 [19,​32,​42,​52,​62,​77,​92,​102][80-110/0.001] P[1.45-4.99/0.001] XNT
BPA10 [19,​32,​42,​52,​62,​77,​92,​102][80-110/0.001] P[5-10/0.001] XNT
BPA10 [19,​32,​42,​52,​62,​77,​92,​102][80-110/0.001] PS4 P[1.45-4.99/0.001] XNT
BPA10 [19,​32,​42,​52,​62,​77,​92,​102][80-110/0.001] PS4 P[5-10/0.001] XNT
BPA13 [19,​32,​42,​52,​62,​77,​92,​102][80-140/0.001] P[2.35-8.99/0.001] XNT
BPA13 [19,​32,​42,​52,​62,​77,​92,​102][80-140/0.001] P[9-13/0.001] XNT
BPA13 [19,​32,​42,​52,​62,​77,​92,​102][80-140/0.001] PS4 P[2.35-8.99/0.001] XNT
BPA13 [19,​32,​42,​52,​62,​77,​92,​102][80-140/0.001] PS4 P[9-13/0.001] XNT
BPA16 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[3.95-11.99/0.001] XNT
BPA16 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[12-16/0.001] XNT
BPA16 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[3.95-11.99/0.001] XNT
BPA16 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[12-16/0.001] XNT
BPA20 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[5.95-14.99/0.001] XNT
BPA20 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[15-20/0.001] XNT
BPA20 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[5.95-14.99/0.001] XNT
BPA20 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[15-20/0.001] XNT
BPA25 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[7.95-18.99/0.001] XNT
BPA25 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[19-25/0.001] XNT
BPA25 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[7.95-18.99/0.001] XNT
BPA25 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[19-25/0.001] XNT
BPA32 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[9.95-23.99/0.001] XNT
BPA32 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[24-32/0.001] XNT
BPA32 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[9.95-23.99/0.001] XNT
BPA32 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[24-32/0.001] XNT
BPA40 [30,​32,​42,​45,​52,​62,​77,​92,​102][80-150/0.001] P[11.95-29.99/0.001] XNT
BPA40 [30,​32,​42,​45,​52,​62,​77,​92,​102][80-150/0.001] P[30-40/0.001] XNT
BPA40 [30,​32,​42,​45,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[11.95-29.99/0.001] XNT
BPA40 [30,​32,​42,​45,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[30-40/0.001] XNT
Part NumberVolume DiscountDays to Ship RoHSMaterial D (Shank dia.)
(mm)
L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)

4 Days

10M21019 ~ 10280 ~ 1101.45 ~ 4.99

4 Days

10M21019 ~ 10280 ~ 1105 ~ 10

6 Days

10PS41019 ~ 10280 ~ 1101.45 ~ 4.99

6 Days

10PS41019 ~ 10280 ~ 1105 ~ 10

4 Days

10M21319 ~ 10280 ~ 1402.35 ~ 8.99

4 Days

10M21319 ~ 10280 ~ 1409 ~ 13

6 Days

10PS41319 ~ 10280 ~ 1402.35 ~ 8.99

6 Days

10PS41319 ~ 10280 ~ 1409 ~ 13

4 Days

10M21625 ~ 10280 ~ 1503.95 ~ 11.99

4 Days

10M21625 ~ 10280 ~ 15012 ~ 16

6 Days

10PS41625 ~ 10280 ~ 1503.95 ~ 11.99

6 Days

10PS41625 ~ 10280 ~ 15012 ~ 16

4 Days

10M22025 ~ 10280 ~ 1505.95 ~ 14.99

4 Days

10M22025 ~ 10280 ~ 15015 ~ 20

6 Days

10PS42025 ~ 10280 ~ 1505.95 ~ 14.99

6 Days

10PS42025 ~ 10280 ~ 15015 ~ 20

4 Days

10M22525 ~ 10280 ~ 1507.95 ~ 18.99

4 Days

10M22525 ~ 10280 ~ 15019 ~ 25

6 Days

10PS42525 ~ 10280 ~ 1507.95 ~ 18.99

6 Days

10PS42525 ~ 10280 ~ 15019 ~ 25

4 Days

10M23225 ~ 10280 ~ 1509.95 ~ 23.99

4 Days

10M23225 ~ 10280 ~ 15024 ~ 32

6 Days

10PS43225 ~ 10280 ~ 1509.95 ~ 23.99

6 Days

10PS43225 ~ 10280 ~ 15024 ~ 32

4 Days

10M24030 ~ 10280 ~ 15011.95 ~ 29.99

4 Days

10M24030 ~ 10280 ~ 15030 ~ 40

6 Days

10PS44030 ~ 10280 ~ 15011.95 ~ 29.99

6 Days

10PS44030 ~ 10280 ~ 15030 ~ 40

Loading...

  1. 1

Basic Information

Toughness Heavy duty Tip shape Tapered tip Surface treatment XNT coating
Shank dia. D tolerance(metric) g5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET