Positive Pick-Up Pilots -Heavy Duty- Ball Lock - Metric - XCN Coating

Positive Pick-Up Pilots -Heavy Duty- Ball Lock - Metric - XCN Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
BPA10 [19,​32,​42,​52,​62,​77,​92,​102][80-110/0.001] P[1.45-4.99/0.001] XCN
BPA10 [19,​32,​42,​52,​62,​77,​92,​102][80-110/0.001] P[5-10/0.001] XCN
BPA10 [19,​32,​42,​52,​62,​77,​92,​102][80-110/0.001] PS4 P[1.45-4.99/0.001] XCN
BPA10 [19,​32,​42,​52,​62,​77,​92,​102][80-110/0.001] PS4 P[5-10/0.001] XCN
BPA13 [19,​32,​42,​52,​62,​77,​92,​102][80-140/0.001] P[2.35-8.99/0.001] XCN
BPA13 [19,​32,​42,​52,​62,​77,​92,​102][80-140/0.001] P[9-13/0.001] XCN
BPA13 [19,​32,​42,​52,​62,​77,​92,​102][80-140/0.001] PS4 P[2.35-8.99/0.001] XCN
BPA13 [19,​32,​42,​52,​62,​77,​92,​102][80-140/0.001] PS4 P[9-13/0.001] XCN
BPA16 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[3.95-11.99/0.001] XCN
BPA16 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[12-16/0.001] XCN
BPA16 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[3.95-11.99/0.001] XCN
BPA16 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[12-16/0.001] XCN
BPA20 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[5.95-14.99/0.001] XCN
BPA20 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[15-20/0.001] XCN
BPA20 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[5.95-14.99/0.001] XCN
BPA20 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[15-20/0.001] XCN
BPA25 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[7.95-18.99/0.001] XCN
BPA25 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[19-25/0.001] XCN
BPA25 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[7.95-18.99/0.001] XCN
BPA25 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[19-25/0.001] XCN
BPA32 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[9.95-23.99/0.001] XCN
BPA32 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[24-32/0.001] XCN
BPA32 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[9.95-23.99/0.001] XCN
BPA32 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[24-32/0.001] XCN
BPA40 [30,​32,​42,​45,​52,​62,​77,​92,​102][80-150/0.001] P[11.95-29.99/0.001] XCN
BPA40 [30,​32,​42,​45,​52,​62,​77,​92,​102][80-150/0.001] P[30-40/0.001] XCN
BPA40 [30,​32,​42,​45,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[11.95-29.99/0.001] XCN
BPA40 [30,​32,​42,​45,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[30-40/0.001] XCN
Part NumberVolume DiscountDays to Ship RoHSMaterial D (Shank dia.)
(mm)
L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)

5 Days

10M21019 ~ 10280 ~ 1101.45 ~ 4.99

5 Days

10M21019 ~ 10280 ~ 1105 ~ 10

7 Days

10PS41019 ~ 10280 ~ 1101.45 ~ 4.99

7 Days

10PS41019 ~ 10280 ~ 1105 ~ 10

5 Days

10M21319 ~ 10280 ~ 1402.35 ~ 8.99

5 Days

10M21319 ~ 10280 ~ 1409 ~ 13

7 Days

10PS41319 ~ 10280 ~ 1402.35 ~ 8.99

7 Days

10PS41319 ~ 10280 ~ 1409 ~ 13

5 Days

10M21625 ~ 10280 ~ 1503.95 ~ 11.99

5 Days

10M21625 ~ 10280 ~ 15012 ~ 16

7 Days

10PS41625 ~ 10280 ~ 1503.95 ~ 11.99

7 Days

10PS41625 ~ 10280 ~ 15012 ~ 16

5 Days

10M22025 ~ 10280 ~ 1505.95 ~ 14.99

5 Days

10M22025 ~ 10280 ~ 15015 ~ 20

7 Days

10PS42025 ~ 10280 ~ 1505.95 ~ 14.99

7 Days

10PS42025 ~ 10280 ~ 15015 ~ 20

5 Days

10M22525 ~ 10280 ~ 1507.95 ~ 18.99

5 Days

10M22525 ~ 10280 ~ 15019 ~ 25

7 Days

10PS42525 ~ 10280 ~ 1507.95 ~ 18.99

7 Days

10PS42525 ~ 10280 ~ 15019 ~ 25

5 Days

10M23225 ~ 10280 ~ 1509.95 ~ 23.99

5 Days

10M23225 ~ 10280 ~ 15024 ~ 32

7 Days

10PS43225 ~ 10280 ~ 1509.95 ~ 23.99

7 Days

10PS43225 ~ 10280 ~ 15024 ~ 32

5 Days

10M24030 ~ 10280 ~ 15011.95 ~ 29.99

5 Days

10M24030 ~ 10280 ~ 15030 ~ 40

7 Days

10PS44030 ~ 10280 ~ 15011.95 ~ 29.99

7 Days

10PS44030 ~ 10280 ~ 15030 ~ 40

Loading...

  1. 1

Basic Information

Toughness Heavy duty Tip shape Tapered tip Surface treatment XCN coating
Shank dia. D tolerance(metric) g5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET