Positive Pick-Up Pilots -Heavy Duty- Ball Lock - Metric - XNA Coating

Positive Pick-Up Pilots -Heavy Duty- Ball Lock - Metric - XNA Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
BPA10 [19,​32,​42,​52,​62,​77,​92,​102][80-110/0.001] P[1.45-4.99/0.001] XNA
BPA10 [19,​32,​42,​52,​62,​77,​92,​102][80-110/0.001] P[5-10/0.001] XNA
BPA10 [19,​32,​42,​52,​62,​77,​92,​102][80-110/0.001] PS4 P[1.45-4.99/0.001] XNA
BPA10 [19,​32,​42,​52,​62,​77,​92,​102][80-110/0.001] PS4 P[5-10/0.001] XNA
BPA13 [19,​32,​42,​52,​62,​77,​92,​102][80-140/0.001] P[2.35-8.99/0.001] XNA
BPA13 [19,​32,​42,​52,​62,​77,​92,​102][80-140/0.001] P[9-13/0.001] XNA
BPA13 [19,​32,​42,​52,​62,​77,​92,​102][80-140/0.001] PS4 P[2.35-8.99/0.001] XNA
BPA13 [19,​32,​42,​52,​62,​77,​92,​102][80-140/0.001] PS4 P[9-13/0.001] XNA
BPA16 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[3.95-11.99/0.001] XNA
BPA16 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[12-16/0.001] XNA
BPA16 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[3.95-11.99/0.001] XNA
BPA16 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[12-16/0.001] XNA
BPA20 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[5.95-14.99/0.001] XNA
BPA20 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[15-20/0.001] XNA
BPA20 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[5.95-14.99/0.001] XNA
BPA20 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[15-20/0.001] XNA
BPA25 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[7.95-18.99/0.001] XNA
BPA25 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[19-25/0.001] XNA
BPA25 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[7.95-18.99/0.001] XNA
BPA25 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[19-25/0.001] XNA
BPA32 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[9.95-23.99/0.001] XNA
BPA32 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] P[24-32/0.001] XNA
BPA32 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[9.95-23.99/0.001] XNA
BPA32 [25,​32,​38,​42,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[24-32/0.001] XNA
BPA40 [30,​32,​42,​45,​52,​62,​77,​92,​102][80-150/0.001] P[11.95-29.99/0.001] XNA
BPA40 [30,​32,​42,​45,​52,​62,​77,​92,​102][80-150/0.001] P[30-40/0.001] XNA
BPA40 [30,​32,​42,​45,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[11.95-29.99/0.001] XNA
BPA40 [30,​32,​42,​45,​52,​62,​77,​92,​102][80-150/0.001] PS4 P[30-40/0.001] XNA
Part NumberVolume DiscountDays to Ship RoHSMaterial D (Shank dia.)
(mm)
L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)

9 Days

10M21019 ~ 10280 ~ 1101.45 ~ 4.99

9 Days

10M21019 ~ 10280 ~ 1105 ~ 10

11 Days

10PS41019 ~ 10280 ~ 1101.45 ~ 4.99

11 Days

10PS41019 ~ 10280 ~ 1105 ~ 10

9 Days

10M21319 ~ 10280 ~ 1402.35 ~ 8.99

9 Days

10M21319 ~ 10280 ~ 1409 ~ 13

11 Days

10PS41319 ~ 10280 ~ 1402.35 ~ 8.99

11 Days

10PS41319 ~ 10280 ~ 1409 ~ 13

9 Days

10M21625 ~ 10280 ~ 1503.95 ~ 11.99

9 Days

10M21625 ~ 10280 ~ 15012 ~ 16

11 Days

10PS41625 ~ 10280 ~ 1503.95 ~ 11.99

11 Days

10PS41625 ~ 10280 ~ 15012 ~ 16

9 Days

10M22025 ~ 10280 ~ 1505.95 ~ 14.99

9 Days

10M22025 ~ 10280 ~ 15015 ~ 20

11 Days

10PS42025 ~ 10280 ~ 1505.95 ~ 14.99

11 Days

10PS42025 ~ 10280 ~ 15015 ~ 20

9 Days

10M22525 ~ 10280 ~ 1507.95 ~ 18.99

9 Days

10M22525 ~ 10280 ~ 15019 ~ 25

11 Days

10PS42525 ~ 10280 ~ 1507.95 ~ 18.99

11 Days

10PS42525 ~ 10280 ~ 15019 ~ 25

8 Days

10M23225 ~ 10280 ~ 1509.95 ~ 23.99

8 Days

10M23225 ~ 10280 ~ 15024 ~ 32

10 Days

10PS43225 ~ 10280 ~ 1509.95 ~ 23.99

10 Days

10PS43225 ~ 10280 ~ 15024 ~ 32

8 Days

10M24030 ~ 10280 ~ 15011.95 ~ 29.99

8 Days

10M24030 ~ 10280 ~ 15030 ~ 40

10 Days

10PS44030 ~ 10280 ~ 15011.95 ~ 29.99

10 Days

10PS44030 ~ 10280 ~ 15030 ~ 40

Loading...

  1. 1

Basic Information

Toughness Heavy duty Tip shape Tapered tip Surface treatment XNA coating
Shank dia. D tolerance(metric) g5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET