Regular Punch Blanks -Heavy Duty- Ball Lock - Metric

Regular Punch Blanks -Heavy Duty- Ball Lock - Metric

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
BPB10 [63,​71,​80,​90,​100,​110,​125]
BPB10 [63,​71,​80,​90,​100,​110,​125] PS4
BPB13 [63,​71,​80,​90,​100,​110,​125]
BPB13 [63,​71,​80,​90,​100,​110,​125] PS4
BPB16 [63,​71,​80,​90,​100,​110,​125]
BPB16 [63,​71,​80,​90,​100,​110,​125] PS4
BPB20 [63,​71,​80,​90,​100,​110,​125]
BPB20 [63,​71,​80,​90,​100,​110,​125] PS4
BPB25 [71,​80,​90,​100,​110,​125]
BPB25 [71,​80,​90,​100,​110,​125] PS4
BPB32 [71,​80,​90,​100,​110,​125]
BPB32 [71,​80,​90,​100,​110,​125] PS4
BPB40 [80,​90,​100,​110,​125]
BPB40 [80,​90,​100,​110,​125] PS4
Part NumberVolume DiscountDays to Ship RoHSMaterial D (Shank dia.)
(mm)
L (Length)
(mm)

1 Day

10M21063 ~ 125

3 Days

10PS41063 ~ 125

1 Day

10M21363 ~ 125

3 Days

10PS41363 ~ 125

1 Day

10M21663 ~ 125

3 Days

10PS41663 ~ 125

1 Day

10M22063 ~ 125

3 Days

10PS42063 ~ 125

1 Day

10M22571 ~ 125

3 Days

10PS42571 ~ 125

1 Day

10M23271 ~ 125

3 Days

10PS43271 ~ 125

1 Day

10M24080 ~ 125

3 Days

10PS44080 ~ 125

Loading...

  1. 1

Basic Information

Type Shoulder (regular) Tip shape X Surface Treatment None
Shank dia. D tolerance(metric) g5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET