Regular Punches -Light Duty- Ball Lock - Metric

Regular Punches -Light Duty- Ball Lock - Metric

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
CPH06 [10,​13][63,​71,​80,​90,​100] M2 P[1.4-2.09/0.001] W[1.4-2.09/0.001]
CPH06 [10,​13][63,​71,​80,​90,​100] M2 P[1.4-2.09/0.001] W[2.1-5.97/0.001]
CPH06 [10,​13][63,​71,​80,​90,​100] M2 P[2.1-5.97/0.001] W[1.4-2.09/0.001]
CPH06 [10,​13][63,​71,​80,​90,​100] M2 P[2.1-5.97/0.001] W[2.1-5.97/0.001]
CPH06 [10,​13][63,​71,​80,​90,​100] P[1.4-2.09/0.001] W[1.4-2.09/0.001]
CPH06 [10,​13][63,​71,​80,​90,​100] P[1.4-2.09/0.001] W[2.1-5.97/0.001]
CPH06 [10,​13][63,​71,​80,​90,​100] P[2.1-5.97/0.001] W[1.4-2.09/0.001]
CPH06 [10,​13][63,​71,​80,​90,​100] P[2.1-5.97/0.001] W[2.1-5.97/0.001]
CPH06 [10,​13][63,​71,​80,​90,​100] PS4 P[1.4-2.09/0.001] W[1.4-2.09/0.001]
CPH06 [10,​13][63,​71,​80,​90,​100] PS4 P[1.4-2.09/0.001] W[2.1-5.97/0.001]
CPH06 [10,​13][63,​71,​80,​90,​100] PS4 P[2.1-5.97/0.001] W[1.4-2.09/0.001]
CPH06 [10,​13][63,​71,​80,​90,​100] PS4 P[2.1-5.97/0.001] W[2.1-5.97/0.001]
CPH10 [10,​19][63,​71,​80,​90,​100] M2 P[1.5-2.09/0.001] W[1.5-2.09/0.001]
CPH10 [10,​19][63,​71,​80,​90,​100] M2 P[1.5-2.09/0.001] W[2.1-9.97/0.001]
CPH10 [10,​19][63,​71,​80,​90,​100] M2 P[2.1-9.97/0.001] W[1.5-2.09/0.001]
CPH10 [10,​19][63,​71,​80,​90,​100] M2 P[2.1-9.97/0.001] W[2.1-9.97/0.001]
CPH10 [10,​19][63,​71,​80,​90,​100] P[1.5-2.09/0.001] W[1.5-2.09/0.001]
CPH10 [10,​19][63,​71,​80,​90,​100] P[1.5-2.09/0.001] W[2.1-9.97/0.001]
CPH10 [10,​19][63,​71,​80,​90,​100] P[2.1-9.97/0.001] W[1.5-2.09/0.001]
CPH10 [10,​19][63,​71,​80,​90,​100] P[2.1-9.97/0.001] W[2.1-9.97/0.001]
CPH10 [10,​19][63,​71,​80,​90,​100] PS4 P[1.5-2.09/0.001] W[1.5-2.09/0.001]
CPH10 [10,​19][63,​71,​80,​90,​100] PS4 P[1.5-2.09/0.001] W[2.1-9.97/0.001]
CPH10 [10,​19][63,​71,​80,​90,​100] PS4 P[2.1-9.97/0.001] W[1.5-2.09/0.001]
CPH10 [10,​19][63,​71,​80,​90,​100] PS4 P[2.1-9.97/0.001] W[2.1-9.97/0.001]
CPH13 [13,​19,​25][63,​71,​80,​90,​100] M2 P[4-4.49/0.001] W[4-4.49/0.001]
CPH13 [13,​19,​25][63,​71,​80,​90,​100] M2 P[4-4.49/0.001] W[4.5-12.97/0.001]
CPH13 [13,​19,​25][63,​71,​80,​90,​100] M2 P[4.5-12.97/0.001] W[4-4.49/0.001]
CPH13 [13,​19,​25][63,​71,​80,​90,​100] M2 P[4.5-12.97/0.001] W[4.5-12.97/0.001]
CPH13 [13,​19,​25][63,​71,​80,​90,​100] P[4-4.49/0.001] W[4-4.49/0.001]
CPH13 [13,​19,​25][63,​71,​80,​90,​100] P[4-4.49/0.001] W[4.5-12.97/0.001]
CPH13 [13,​19,​25][63,​71,​80,​90,​100] P[4.5-12.97/0.001] W[4-4.49/0.001]
CPH13 [13,​19,​25][63,​71,​80,​90,​100] P[4.5-12.97/0.001] W[4.5-12.97/0.001]
CPH13 [13,​19,​25][63,​71,​80,​90,​100] PS4 P[4-4.49/0.001] W[4-4.49/0.001]
CPH13 [13,​19,​25][63,​71,​80,​90,​100] PS4 P[4-4.49/0.001] W[4.5-12.97/0.001]
CPH13 [13,​19,​25][63,​71,​80,​90,​100] PS4 P[4.5-12.97/0.001] W[4-4.49/0.001]
CPH13 [13,​19,​25][63,​71,​80,​90,​100] PS4 P[4.5-12.97/0.001] W[4.5-12.97/0.001]
CPH16 [13,​19,​25][63,​71,​80,​90,​100] M2 P[4-5.99/0.001] W[4-5.99/0.001]
CPH16 [13,​19,​25][63,​71,​80,​90,​100] M2 P[4-5.99/0.001] W[6-15.97/0.001]
CPH16 [13,​19,​25][63,​71,​80,​90,​100] M2 P[6-15.97/0.001] W[4-5.99/0.001]
CPH16 [13,​19,​25][63,​71,​80,​90,​100] M2 P[6-15.97/0.001] W[6-15.97/0.001]
CPH16 [13,​19,​25][63,​71,​80,​90,​100] P[4-5.99/0.001] W[4-5.99/0.001]
CPH16 [13,​19,​25][63,​71,​80,​90,​100] P[4-5.99/0.001] W[6-15.97/0.001]
CPH16 [13,​19,​25][63,​71,​80,​90,​100] P[6-15.97/0.001] W[4-5.99/0.001]
CPH16 [13,​19,​25][63,​71,​80,​90,​100] P[6-15.97/0.001] W[6-15.97/0.001]
CPH16 [13,​19,​25][63,​71,​80,​90,​100] PS4 P[4-5.99/0.001] W[4-5.99/0.001]
CPH16 [13,​19,​25][63,​71,​80,​90,​100] PS4 P[4-5.99/0.001] W[6-15.97/0.001]
CPH16 [13,​19,​25][63,​71,​80,​90,​100] PS4 P[6-15.97/0.001] W[4-5.99/0.001]
CPH16 [13,​19,​25][63,​71,​80,​90,​100] PS4 P[6-15.97/0.001] W[6-15.97/0.001]
CPH20 [13,​19,​25][63,​71,​80,​90,​100] M2 P[6-7.99/0.001] W[6-7.99/0.001]
CPH20 [13,​19,​25][63,​71,​80,​90,​100] M2 P[6-7.99/0.001] W[8-19.97/0.001]
CPH20 [13,​19,​25][63,​71,​80,​90,​100] M2 P[8-19.97/0.001] W[6-7.99/0.001]
CPH20 [13,​19,​25][63,​71,​80,​90,​100] M2 P[8-19.97/0.001] W[8-19.97/0.001]
CPH20 [13,​19,​25][63,​71,​80,​90,​100] P[6-7.99/0.001] W[6-7.99/0.001]
CPH20 [13,​19,​25][63,​71,​80,​90,​100] P[6-7.99/0.001] W[8-19.97/0.001]
CPH20 [13,​19,​25][63,​71,​80,​90,​100] P[8-19.97/0.001] W[6-7.99/0.001]
CPH20 [13,​19,​25][63,​71,​80,​90,​100] P[8-19.97/0.001] W[8-19.97/0.001]
CPH20 [13,​19,​25][63,​71,​80,​90,​100] PS4 P[6-7.99/0.001] W[6-7.99/0.001]
CPH20 [13,​19,​25][63,​71,​80,​90,​100] PS4 P[6-7.99/0.001] W[8-19.97/0.001]
CPH20 [13,​19,​25][63,​71,​80,​90,​100] PS4 P[8-19.97/0.001] W[6-7.99/0.001]
CPH20 [13,​19,​25][63,​71,​80,​90,​100] PS4 P[8-19.97/0.001] W[8-19.97/0.001]
Part NumberVolume DiscountDays to Ship RoHSTip shape Material D (Shank dia.)
(mm)
L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)
W Dimension
(mm)
R Dimension
(mm)

3 Days

10HM20610 ~ 1363 ~ 1001.4 ~ 2.091.4 ~ 2.09-

1 Day

10HM20610 ~ 1363 ~ 1001.4 ~ 2.092.1 ~ 5.97-

3 Days

10HM20610 ~ 1363 ~ 1002.1 ~ 5.971.4 ~ 2.09-

1 Day

10HM20610 ~ 1363 ~ 1002.1 ~ 5.972.1 ~ 5.97-

3 Days

10HA20610 ~ 1363 ~ 1001.4 ~ 2.091.4 ~ 2.09-

1 Day

10HA20610 ~ 1363 ~ 1001.4 ~ 2.092.1 ~ 5.97-

3 Days

10HA20610 ~ 1363 ~ 1002.1 ~ 5.971.4 ~ 2.09-

1 Day

10HA20610 ~ 1363 ~ 1002.1 ~ 5.972.1 ~ 5.97-

5 Days

10HPS40610 ~ 1363 ~ 1001.4 ~ 2.091.4 ~ 2.09-

3 Days

10HPS40610 ~ 1363 ~ 1001.4 ~ 2.092.1 ~ 5.97-

5 Days

10HPS40610 ~ 1363 ~ 1002.1 ~ 5.971.4 ~ 2.09-

3 Days

10HPS40610 ~ 1363 ~ 1002.1 ~ 5.972.1 ~ 5.97-

3 Days

10HM21010 ~ 1963 ~ 1001.5 ~ 2.091.5 ~ 2.09-

1 Day

10HM21010 ~ 1963 ~ 1001.5 ~ 2.092.1 ~ 9.97-

3 Days

10HM21010 ~ 1963 ~ 1002.1 ~ 9.971.5 ~ 2.09-

1 Day

10HM21010 ~ 1963 ~ 1002.1 ~ 9.972.1 ~ 9.97-

3 Days

10HA21010 ~ 1963 ~ 1001.5 ~ 2.091.5 ~ 2.09-

1 Day

10HA21010 ~ 1963 ~ 1001.5 ~ 2.092.1 ~ 9.97-

3 Days

10HA21010 ~ 1963 ~ 1002.1 ~ 9.971.5 ~ 2.09-

1 Day

10HA21010 ~ 1963 ~ 1002.1 ~ 9.972.1 ~ 9.97-

5 Days

10HPS41010 ~ 1963 ~ 1001.5 ~ 2.091.5 ~ 2.09-

3 Days

10HPS41010 ~ 1963 ~ 1001.5 ~ 2.092.1 ~ 9.97-

5 Days

10HPS41010 ~ 1963 ~ 1002.1 ~ 9.971.5 ~ 2.09-

3 Days

10HPS41010 ~ 1963 ~ 1002.1 ~ 9.972.1 ~ 9.97-

3 Days

10HM21313 ~ 2563 ~ 1004 ~ 4.494 ~ 4.49-

1 Day

10HM21313 ~ 2563 ~ 1004 ~ 4.494.5 ~ 12.97-

3 Days

10HM21313 ~ 2563 ~ 1004.5 ~ 12.974 ~ 4.49-

1 Day

10HM21313 ~ 2563 ~ 1004.5 ~ 12.974.5 ~ 12.97-

3 Days

10HA21313 ~ 2563 ~ 1004 ~ 4.494 ~ 4.49-

1 Day

10HA21313 ~ 2563 ~ 1004 ~ 4.494.5 ~ 12.97-

3 Days

10HA21313 ~ 2563 ~ 1004.5 ~ 12.974 ~ 4.49-

1 Day

10HA21313 ~ 2563 ~ 1004.5 ~ 12.974.5 ~ 12.97-

5 Days

10HPS41313 ~ 2563 ~ 1004 ~ 4.494 ~ 4.49-

3 Days

10HPS41313 ~ 2563 ~ 1004 ~ 4.494.5 ~ 12.97-

5 Days

10HPS41313 ~ 2563 ~ 1004.5 ~ 12.974 ~ 4.49-

3 Days

10HPS41313 ~ 2563 ~ 1004.5 ~ 12.974.5 ~ 12.97-

3 Days

10HM21613 ~ 2563 ~ 1004 ~ 5.994 ~ 5.99-

1 Day

10HM21613 ~ 2563 ~ 1004 ~ 5.996 ~ 15.97-

3 Days

10HM21613 ~ 2563 ~ 1006 ~ 15.974 ~ 5.99-

1 Day

10HM21613 ~ 2563 ~ 1006 ~ 15.976 ~ 15.97-

3 Days

10HA21613 ~ 2563 ~ 1004 ~ 5.994 ~ 5.99-

1 Day

10HA21613 ~ 2563 ~ 1004 ~ 5.996 ~ 15.97-

3 Days

10HA21613 ~ 2563 ~ 1006 ~ 15.974 ~ 5.99-

1 Day

10HA21613 ~ 2563 ~ 1006 ~ 15.976 ~ 15.97-

5 Days

10HPS41613 ~ 2563 ~ 1004 ~ 5.994 ~ 5.99-

3 Days

10HPS41613 ~ 2563 ~ 1004 ~ 5.996 ~ 15.97-

5 Days

10HPS41613 ~ 2563 ~ 1006 ~ 15.974 ~ 5.99-

3 Days

10HPS41613 ~ 2563 ~ 1006 ~ 15.976 ~ 15.97-

3 Days

10HM22013 ~ 2563 ~ 1006 ~ 7.996 ~ 7.99-

1 Day

10HM22013 ~ 2563 ~ 1006 ~ 7.998 ~ 19.97-

3 Days

10HM22013 ~ 2563 ~ 1008 ~ 19.976 ~ 7.99-

1 Day

10HM22013 ~ 2563 ~ 1008 ~ 19.978 ~ 19.97-

3 Days

10HA22013 ~ 2563 ~ 1006 ~ 7.996 ~ 7.99-

1 Day

10HA22013 ~ 2563 ~ 1006 ~ 7.998 ~ 19.97-

3 Days

10HA22013 ~ 2563 ~ 1008 ~ 19.976 ~ 7.99-

1 Day

10HA22013 ~ 2563 ~ 1008 ~ 19.978 ~ 19.97-

5 Days

10HPS42013 ~ 2563 ~ 1006 ~ 7.996 ~ 7.99-

3 Days

10HPS42013 ~ 2563 ~ 1006 ~ 7.998 ~ 19.97-

5 Days

10HPS42013 ~ 2563 ~ 1008 ~ 19.976 ~ 7.99-

3 Days

10HPS42013 ~ 2563 ~ 1008 ~ 19.978 ~ 19.97-

Loading...

Basic Information

Type Shoulder (regular) Surface Treatment None Shank dia. D tolerance(metric) g5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET