Positive Pick-Up Pilots -Heavy Duty- Ball Lock - Inch - XAN Coating

Positive Pick-Up Pilots -Heavy Duty- Ball Lock - Inch - XAN Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

  • INCH

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
HPA37 [250-600/25] P[0.083-0.185/0.0001] XAN
HPA37 [250-600/25] P[0.186-0.375/0.0001] XAN
HPA37 [250-600/25] PS4 P[0.083-0.185/0.0001] XAN
HPA37 [250-600/25] PS4 P[0.186-0.375/0.0001] XAN
HPA37 B[250-600/25] P[0.083-0.185/0.0001] XAN
HPA37 B[250-600/25] P[0.186-0.375/0.0001] XAN
HPA37 B[250-600/25] PS4 P[0.083-0.185/0.0001] XAN
HPA37 B[250-600/25] PS4 P[0.186-0.375/0.0001] XAN
HPA37 C[250-600/25] P[0.083-0.185/0.0001] XAN
HPA37 C[250-600/25] P[0.186-0.375/0.0001] XAN
HPA37 C[250-600/25] PS4 P[0.083-0.185/0.0001] XAN
HPA37 C[250-600/25] PS4 P[0.186-0.375/0.0001] XAN
HPA50 [250-700/25] P[0.092-0.248/0.0001] XAN
HPA50 [250-700/25] P[0.249-0.5/0.0001] XAN
HPA50 [250-700/25] PS4 P[0.092-0.248/0.0001] XAN
HPA50 [250-700/25] PS4 P[0.249-0.5/0.0001] XAN
HPA50 B[250-700/25] P[0.092-0.248/0.0001] XAN
HPA50 B[250-700/25] P[0.249-0.5/0.0001] XAN
HPA50 B[250-700/25] PS4 P[0.092-0.248/0.0001] XAN
HPA50 B[250-700/25] PS4 P[0.249-0.5/0.0001] XAN
HPA50 C[250-700/25] P[0.092-0.248/0.0001] XAN
HPA50 C[250-700/25] P[0.249-0.5/0.0001] XAN
HPA50 C[250-700/25] PS4 P[0.092-0.248/0.0001] XAN
HPA50 C[250-700/25] PS4 P[0.249-0.5/0.0001] XAN
HPA50 D[275-700/25] P[0.092-0.248/0.0001] XAN
HPA50 D[275-700/25] P[0.249-0.5/0.0001] XAN
HPA50 D[275-700/25] PS4 P[0.092-0.248/0.0001] XAN
HPA50 D[275-700/25] PS4 P[0.249-0.5/0.0001] XAN
HPA62 [250-700/25] P[0.124-0.31/0.0001] XAN
HPA62 [250-700/25] P[0.311-0.625/0.0001] XAN
HPA62 [250-700/25] PS4 P[0.124-0.31/0.0001] XAN
HPA62 [250-700/25] PS4 P[0.311-0.625/0.0001] XAN
HPA62 B[250-700/25] P[0.124-0.31/0.0001] XAN
HPA62 B[250-700/25] P[0.311-0.625/0.0001] XAN
HPA62 B[250-700/25] PS4 P[0.124-0.31/0.0001] XAN
HPA62 B[250-700/25] PS4 P[0.311-0.625/0.0001] XAN
HPA62 C[250-700/25] P[0.124-0.31/0.0001] XAN
HPA62 C[250-700/25] P[0.311-0.625/0.0001] XAN
HPA62 C[250-700/25] PS4 P[0.124-0.31/0.0001] XAN
HPA62 C[250-700/25] PS4 P[0.311-0.625/0.0001] XAN
HPA62 D[275-700/25] P[0.124-0.31/0.0001] XAN
HPA62 D[275-700/25] P[0.311-0.625/0.0001] XAN
HPA62 D[275-700/25] PS4 P[0.124-0.31/0.0001] XAN
HPA62 D[275-700/25] PS4 P[0.311-0.625/0.0001] XAN
HPA75 [250-700/25] P[0.234-0.435/0.0001] XAN
HPA75 [250-700/25] P[0.436-0.75/0.0001] XAN
HPA75 [250-700/25] PS4 P[0.234-0.435/0.0001] XAN
HPA75 [250-700/25] PS4 P[0.436-0.75/0.0001] XAN
HPA75 B[250-700/25] P[0.234-0.435/0.0001] XAN
HPA75 B[250-700/25] P[0.436-0.75/0.0001] XAN
HPA75 B[250-700/25] PS4 P[0.234-0.435/0.0001] XAN
HPA75 B[250-700/25] PS4 P[0.436-0.75/0.0001] XAN
HPA75 C[250-700/25] P[0.234-0.435/0.0001] XAN
HPA75 C[250-700/25] P[0.436-0.75/0.0001] XAN
HPA75 C[250-700/25] PS4 P[0.234-0.435/0.0001] XAN
HPA75 C[250-700/25] PS4 P[0.436-0.75/0.0001] XAN
HPA75 D[275-700/25] P[0.234-0.435/0.0001] XAN
HPA75 D[275-700/25] P[0.436-0.75/0.0001] XAN
HPA75 D[275-700/25] PS4 P[0.234-0.435/0.0001] XAN
HPA75 D[275-700/25] PS4 P[0.436-0.75/0.0001] XAN
Part NumberVolume DiscountDays to Ship Material D (Shank dia.)
(in)
Standard Point Length & L (Length)
(coded inch)
[B] Point Length B & L (Length)
(coded inch)
[C] Point Length B & L (Length)
(coded inch)
[D] Point Length B & L (Length)
(coded inch)
P Dimension
(in)

5 Days

M237 (0.3750")250 ~ 600---0.083 ~ 0.185

5 Days

M237 (0.3750")250 ~ 600---0.186 ~ 0.375

7 Days

PS437 (0.3750")250 ~ 600---0.083 ~ 0.185

7 Days

PS437 (0.3750")250 ~ 600---0.186 ~ 0.375

5 Days

M237 (0.3750")-250 ~ 600--0.083 ~ 0.185

5 Days

M237 (0.3750")-250 ~ 600--0.186 ~ 0.375

7 Days

PS437 (0.3750")-250 ~ 600--0.083 ~ 0.185

7 Days

PS437 (0.3750")-250 ~ 600--0.186 ~ 0.375

5 Days

M237 (0.3750")--250 ~ 600-0.083 ~ 0.185

5 Days

M237 (0.3750")--250 ~ 600-0.186 ~ 0.375

7 Days

PS437 (0.3750")--250 ~ 600-0.083 ~ 0.185

7 Days

PS437 (0.3750")--250 ~ 600-0.186 ~ 0.375

5 Days

M250 (0.5000")250 ~ 700---0.092 ~ 0.248

5 Days

M250 (0.5000")250 ~ 700---0.249 ~ 0.5

7 Days

PS450 (0.5000")250 ~ 700---0.092 ~ 0.248

7 Days

PS450 (0.5000")250 ~ 700---0.249 ~ 0.5

5 Days

M250 (0.5000")-250 ~ 700--0.092 ~ 0.248

5 Days

M250 (0.5000")-250 ~ 700--0.249 ~ 0.5

7 Days

PS450 (0.5000")-250 ~ 700--0.092 ~ 0.248

7 Days

PS450 (0.5000")-250 ~ 700--0.249 ~ 0.5

5 Days

M250 (0.5000")--250 ~ 700-0.092 ~ 0.248

5 Days

M250 (0.5000")--250 ~ 700-0.249 ~ 0.5

7 Days

PS450 (0.5000")--250 ~ 700-0.092 ~ 0.248

7 Days

PS450 (0.5000")--250 ~ 700-0.249 ~ 0.5

5 Days

M250 (0.5000")---275 ~ 7000.092 ~ 0.248

5 Days

M250 (0.5000")---275 ~ 7000.249 ~ 0.5

7 Days

PS450 (0.5000")---275 ~ 7000.092 ~ 0.248

7 Days

PS450 (0.5000")---275 ~ 7000.249 ~ 0.5

5 Days

M262 (0.6250")250 ~ 700---0.124 ~ 0.31

5 Days

M262 (0.6250")250 ~ 700---0.311 ~ 0.625

7 Days

PS462 (0.6250")250 ~ 700---0.124 ~ 0.31

7 Days

PS462 (0.6250")250 ~ 700---0.311 ~ 0.625

5 Days

M262 (0.6250")-250 ~ 700--0.124 ~ 0.31

5 Days

M262 (0.6250")-250 ~ 700--0.311 ~ 0.625

7 Days

PS462 (0.6250")-250 ~ 700--0.124 ~ 0.31

7 Days

PS462 (0.6250")-250 ~ 700--0.311 ~ 0.625

5 Days

M262 (0.6250")--250 ~ 700-0.124 ~ 0.31

5 Days

M262 (0.6250")--250 ~ 700-0.311 ~ 0.625

7 Days

PS462 (0.6250")--250 ~ 700-0.124 ~ 0.31

7 Days

PS462 (0.6250")--250 ~ 700-0.311 ~ 0.625

5 Days

M262 (0.6250")---275 ~ 7000.124 ~ 0.31

5 Days

M262 (0.6250")---275 ~ 7000.311 ~ 0.625

7 Days

PS462 (0.6250")---275 ~ 7000.124 ~ 0.31

7 Days

PS462 (0.6250")---275 ~ 7000.311 ~ 0.625

5 Days

M275 (0.7500")250 ~ 700---0.234 ~ 0.435

5 Days

M275 (0.7500")250 ~ 700---0.436 ~ 0.75

7 Days

PS475 (0.7500")250 ~ 700---0.234 ~ 0.435

7 Days

PS475 (0.7500")250 ~ 700---0.436 ~ 0.75

5 Days

M275 (0.7500")-250 ~ 700--0.234 ~ 0.435

5 Days

M275 (0.7500")-250 ~ 700--0.436 ~ 0.75

7 Days

PS475 (0.7500")-250 ~ 700--0.234 ~ 0.435

7 Days

PS475 (0.7500")-250 ~ 700--0.436 ~ 0.75

5 Days

M275 (0.7500")--250 ~ 700-0.234 ~ 0.435

5 Days

M275 (0.7500")--250 ~ 700-0.436 ~ 0.75

7 Days

PS475 (0.7500")--250 ~ 700-0.234 ~ 0.435

7 Days

PS475 (0.7500")--250 ~ 700-0.436 ~ 0.75

5 Days

M275 (0.7500")---275 ~ 7000.234 ~ 0.435

5 Days

M275 (0.7500")---275 ~ 7000.436 ~ 0.75

7 Days

PS475 (0.7500")---275 ~ 7000.234 ~ 0.435

7 Days

PS475 (0.7500")---275 ~ 7000.436 ~ 0.75

Loading...

Basic Information

Toughness Heavy duty Tip shape Tapered tip Surface treatment XAN coating
Shank dia. D tolerance(in) -.0002 - .0004

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET