Regular Pilots -Light Duty- Ball Lock - Inch - XN Coating

Regular Pilots -Light Duty- Ball Lock - Inch - XN Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

  • INCH

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
LPT25 [200-500/25] M2 P[0.05-0.25/0.0001] XN
LPT25 [200-500/25] PS4 P[0.05-0.25/0.0001] XN
LPT25 B[225-500/25] M2 P[0.05-0.25/0.0001] XN
LPT25 B[225-500/25] PS4 P[0.05-0.25/0.0001] XN
LPT37 [200-600/25] M2 P[0.061-0.123/0.0001] XN
LPT37 [200-600/25] M2 P[0.124-0.375/0.0001] XN
LPT37 [200-600/25] PS4 P[0.061-0.123/0.0001] XN
LPT37 [200-600/25] PS4 P[0.124-0.375/0.0001] XN
LPT37 B[225-600/25] M2 P[0.061-0.123/0.0001] XN
LPT37 B[225-600/25] M2 P[0.124-0.375/0.0001] XN
LPT37 B[225-600/25] PS4 P[0.061-0.123/0.0001] XN
LPT37 B[225-600/25] PS4 P[0.124-0.375/0.0001] XN
LPT37 C[225-600/25] M2 P[0.061-0.123/0.0001] XN
LPT37 C[225-600/25] M2 P[0.124-0.375/0.0001] XN
LPT37 C[225-600/25] PS4 P[0.061-0.123/0.0001] XN
LPT37 C[225-600/25] PS4 P[0.124-0.375/0.0001] XN
LPT50 [200-700/25] M2 P[0.092-0.185/0.0001] XN
LPT50 [200-700/25] M2 P[0.186-0.599/0.0001] XN
LPT50 [200-700/25] PS4 P[0.092-0.185/0.0001] XN
LPT50 [200-700/25] PS4 P[0.186-0.599/0.0001] XN
LPT50 B[225-700/25] M2 P[0.092-0.185/0.0001] XN
LPT50 B[225-700/25] M2 P[0.186-0.599/0.0001] XN
LPT50 B[225-700/25] PS4 P[0.092-0.185/0.0001] XN
LPT50 B[225-700/25] PS4 P[0.186-0.599/0.0001] XN
LPT50 C[225-700/25] M2 P[0.092-0.185/0.0001] XN
LPT50 C[225-700/25] M2 P[0.186-0.599/0.0001] XN
LPT50 C[225-700/25] PS4 P[0.092-0.185/0.0001] XN
LPT50 C[225-700/25] PS4 P[0.186-0.599/0.0001] XN
LPT50 D[250-700/25] M2 P[0.092-0.185/0.0001] XN
LPT50 D[250-700/25] M2 P[0.186-0.599/0.0001] XN
LPT50 D[250-700/25] PS4 P[0.092-0.185/0.0001] XN
LPT50 D[250-700/25] PS4 P[0.186-0.599/0.0001] XN
LPT62 [225-700/25] M2 P[0.124-0.31/0.0001] XN
LPT62 [225-700/25] M2 P[0.311-0.625/0.0001] XN
LPT62 [225-700/25] PS4 P[0.124-0.31/0.0001] XN
LPT62 [225-700/25] PS4 P[0.311-0.625/0.0001] XN
LPT62 B[225-700/25] M2 P[0.124-0.31/0.0001] XN
LPT62 B[225-700/25] M2 P[0.311-0.625/0.0001] XN
LPT62 B[225-700/25] PS4 P[0.124-0.31/0.0001] XN
LPT62 B[225-700/25] PS4 P[0.311-0.625/0.0001] XN
LPT62 C[225-700/25] M2 P[0.124-0.31/0.0001] XN
LPT62 C[225-700/25] M2 P[0.311-0.625/0.0001] XN
LPT62 C[225-700/25] PS4 P[0.124-0.31/0.0001] XN
LPT62 C[225-700/25] PS4 P[0.311-0.625/0.0001] XN
LPT62 D[250-700/25] M2 P[0.124-0.31/0.0001] XN
LPT62 D[250-700/25] M2 P[0.311-0.625/0.0001] XN
LPT62 D[250-700/25] PS4 P[0.124-0.31/0.0001] XN
LPT62 D[250-700/25] PS4 P[0.311-0.625/0.0001] XN
LPT75 [225-700/25] M2 P[0.234-0.435/0.0001] XN
LPT75 [225-700/25] M2 P[0.436-0.75/0.0001] XN
LPT75 [225-700/25] PS4 P[0.234-0.435/0.0001] XN
LPT75 [225-700/25] PS4 P[0.436-0.75/0.0001] XN
LPT75 B[225-700/25] M2 P[0.234-0.435/0.0001] XN
LPT75 B[225-700/25] M2 P[0.436-0.75/0.0001] XN
LPT75 B[225-700/25] PS4 P[0.234-0.435/0.0001] XN
LPT75 B[225-700/25] PS4 P[0.436-0.75/0.0001] XN
LPT75 C[225-700/25] M2 P[0.234-0.435/0.0001] XN
LPT75 C[225-700/25] M2 P[0.436-0.75/0.0001] XN
LPT75 C[225-700/25] PS4 P[0.234-0.435/0.0001] XN
LPT75 C[225-700/25] PS4 P[0.436-0.75/0.0001] XN
Part NumberVolume DiscountDays to Ship Material D (Shank dia.)
(in)
Standard Point Length & L (Length)
(coded inch)
[B] Point Length B & L (Length)
(coded inch)
[C] Point Length B & L (Length)
(coded inch)
[D] Point Length B & L (Length)
(coded inch)
P Dimension
(in)

5 Days

M225 (0.2500")200 ~ 500---0.05 ~ 0.25

7 Days

PS425 (0.2500")200 ~ 500---0.05 ~ 0.25

5 Days

M225 (0.2500")-225 ~ 500--0.05 ~ 0.25

7 Days

PS425 (0.2500")-225 ~ 500--0.05 ~ 0.25

5 Days

M237 (0.3750")200 ~ 600---0.061 ~ 0.123

5 Days

M237 (0.3750")200 ~ 600---0.124 ~ 0.375

7 Days

PS437 (0.3750")200 ~ 600---0.061 ~ 0.123

7 Days

PS437 (0.3750")200 ~ 600---0.124 ~ 0.375

5 Days

M237 (0.3750")-225 ~ 600--0.061 ~ 0.123

5 Days

M237 (0.3750")-225 ~ 600--0.124 ~ 0.375

7 Days

PS437 (0.3750")-225 ~ 600--0.061 ~ 0.123

7 Days

PS437 (0.3750")-225 ~ 600--0.124 ~ 0.375

5 Days

M237 (0.3750")--225 ~ 600-0.061 ~ 0.123

5 Days

M237 (0.3750")--225 ~ 600-0.124 ~ 0.375

7 Days

PS437 (0.3750")--225 ~ 600-0.061 ~ 0.123

7 Days

PS437 (0.3750")--225 ~ 600-0.124 ~ 0.375

5 Days

M250 (0.5000")200 ~ 700---0.092 ~ 0.185

5 Days

M250 (0.5000")200 ~ 700---0.186 ~ 0.599

7 Days

PS450 (0.5000")200 ~ 700---0.092 ~ 0.185

7 Days

PS450 (0.5000")200 ~ 700---0.186 ~ 0.599

5 Days

M250 (0.5000")-225 ~ 700--0.092 ~ 0.185

5 Days

M250 (0.5000")-225 ~ 700--0.186 ~ 0.599

7 Days

PS450 (0.5000")-225 ~ 700--0.092 ~ 0.185

7 Days

PS450 (0.5000")-225 ~ 700--0.186 ~ 0.599

5 Days

M250 (0.5000")--225 ~ 700-0.092 ~ 0.185

5 Days

M250 (0.5000")--225 ~ 700-0.186 ~ 0.599

7 Days

PS450 (0.5000")--225 ~ 700-0.092 ~ 0.185

7 Days

PS450 (0.5000")--225 ~ 700-0.186 ~ 0.599

5 Days

M250 (0.5000")---250 ~ 7000.092 ~ 0.185

5 Days

M250 (0.5000")---250 ~ 7000.186 ~ 0.599

7 Days

PS450 (0.5000")---250 ~ 7000.092 ~ 0.185

7 Days

PS450 (0.5000")---250 ~ 7000.186 ~ 0.599

5 Days

M262 (0.6250")225 ~ 700---0.124 ~ 0.31

5 Days

M262 (0.6250")225 ~ 700---0.311 ~ 0.625

7 Days

PS462 (0.6250")225 ~ 700---0.124 ~ 0.31

7 Days

PS462 (0.6250")225 ~ 700---0.311 ~ 0.625

5 Days

M262 (0.6250")-225 ~ 700--0.124 ~ 0.31

5 Days

M262 (0.6250")-225 ~ 700--0.311 ~ 0.625

7 Days

PS462 (0.6250")-225 ~ 700--0.124 ~ 0.31

7 Days

PS462 (0.6250")-225 ~ 700--0.311 ~ 0.625

5 Days

M262 (0.6250")--225 ~ 700-0.124 ~ 0.31

5 Days

M262 (0.6250")--225 ~ 700-0.311 ~ 0.625

7 Days

PS462 (0.6250")--225 ~ 700-0.124 ~ 0.31

7 Days

PS462 (0.6250")--225 ~ 700-0.311 ~ 0.625

5 Days

M262 (0.6250")---250 ~ 7000.124 ~ 0.31

5 Days

M262 (0.6250")---250 ~ 7000.311 ~ 0.625

7 Days

PS462 (0.6250")---250 ~ 7000.124 ~ 0.31

7 Days

PS462 (0.6250")---250 ~ 7000.311 ~ 0.625

5 Days

M275 (0.7500")225 ~ 700---0.234 ~ 0.435

5 Days

M275 (0.7500")225 ~ 700---0.436 ~ 0.75

7 Days

PS475 (0.7500")225 ~ 700---0.234 ~ 0.435

7 Days

PS475 (0.7500")225 ~ 700---0.436 ~ 0.75

5 Days

M275 (0.7500")-225 ~ 700--0.234 ~ 0.435

5 Days

M275 (0.7500")-225 ~ 700--0.436 ~ 0.75

7 Days

PS475 (0.7500")-225 ~ 700--0.234 ~ 0.435

7 Days

PS475 (0.7500")-225 ~ 700--0.436 ~ 0.75

5 Days

M275 (0.7500")--225 ~ 700-0.234 ~ 0.435

5 Days

M275 (0.7500")--225 ~ 700-0.436 ~ 0.75

7 Days

PS475 (0.7500")--225 ~ 700-0.234 ~ 0.435

7 Days

PS475 (0.7500")--225 ~ 700-0.436 ~ 0.75

Loading...

Basic Information

Toughness Light duty Tip shape Tip R Surface treatment XN coating
Shank dia. D tolerance(in) -.0002 - .0004

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET