Extended Range Punches - Versatile - Inch - XNAP Coating (Part Numbers)

Extended Range Punches - Versatile - Inch - XNAP Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

  • INCH

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
VJR125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.282-1.25/0.0001] W[0.282-1.25/0.0001] XNAP
VJR125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.282-1.25/0.0001] W[0.282-1.25/0.0001] XNAP
VJR150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.3-1.5/0.0001] W[0.3-1.5/0.0001] XNAP
VJR150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.3-1.5/0.0001] W[0.3-1.5/0.0001] XNAP
VJR175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.35-1.75/0.0001] W[0.35-1.75/0.0001] XNAP
VJR175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.35-1.75/0.0001] W[0.35-1.75/0.0001] XNAP
VJR200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.4-2/0.0001] W[0.4-2/0.0001] XNAP
VJR200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.4-2/0.0001] W[0.4-2/0.0001] XNAP
VJR225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.45-2.25/0.0001] W[0.45-2.25/0.0001] XNAP
VJR225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.45-2.25/0.0001] W[0.45-2.25/0.0001] XNAP
VJR250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.5-2.5/0.0001] W[0.5-2.5/0.0001] XNAP
VJR250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.5-2.5/0.0001] W[0.5-2.5/0.0001] XNAP
VJV125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.282-1.25/0.0001] W[0.282-1.25/0.0001] XNAP
VJV125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.282-1.25/0.0001] W[0.282-1.25/0.0001] XNAP
VJV150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.3-1.5/0.0001] W[0.3-1.5/0.0001] XNAP
VJV150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.3-1.5/0.0001] W[0.3-1.5/0.0001] XNAP
VJV175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.35-1.75/0.0001] W[0.35-1.75/0.0001] XNAP
VJV175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.35-1.75/0.0001] W[0.35-1.75/0.0001] XNAP
VJV200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.4-2/0.0001] W[0.4-2/0.0001] XNAP
VJV200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.4-2/0.0001] W[0.4-2/0.0001] XNAP
VJV225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.45-2.25/0.0001] W[0.45-2.25/0.0001] XNAP
VJV225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.45-2.25/0.0001] W[0.45-2.25/0.0001] XNAP
VJV250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.5-2.5/0.0001] W[0.5-2.5/0.0001] XNAP
VJV250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.5-2.5/0.0001] W[0.5-2.5/0.0001] XNAP
VJX125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.625-1.2499/0.0001] XNAP
VJX125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.625-1.2499/0.0001] XNAP
VJX150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.75-1.4999/0.0001] XNAP
VJX150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.75-1.4999/0.0001] XNAP
VJX175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[1-1.7499/0.0001] XNAP
VJX175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[1-1.7499/0.0001] XNAP
VJX200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[1.187-1.9999/0.0001] XNAP
VJX200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[1.187-1.9999/0.0001] XNAP
VJX225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[1.375-2.2499/0.0001] XNAP
VJX225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[1.375-2.2499/0.0001] XNAP
VJX250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[1.625-2.4999/0.0001] XNAP
VJX250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[1.625-2.4999/0.0001] XNAP
VJY125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.282-1.25/0.0001] W[0.282-1.25/0.0001] R[0.007-0.625/0.0001] XNAP
VJY125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.282-1.25/0.0001] W[0.282-1.25/0.0001] R[0.007-0.625/0.0001] XNAP
VJY150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.3-1.5/0.0001] W[0.3-1.5/0.0001] R[0.007-0.75/0.0001] XNAP
VJY150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.3-1.5/0.0001] W[0.3-1.5/0.0001] R[0.007-0.75/0.0001] XNAP
VJY175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.35-1.75/0.0001] W[0.35-1.75/0.0001] R[0.007-0.875/0.0001] XNAP
VJY175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.35-1.75/0.0001] W[0.35-1.75/0.0001] R[0.007-0.875/0.0001] XNAP
VJY200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.4-2/0.0001] W[0.4-2/0.0001] R[0.007-1/0.0001] XNAP
VJY200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.4-2/0.0001] W[0.4-2/0.0001] R[0.007-1/0.0001] XNAP
VJY225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.45-2.25/0.0001] W[0.45-2.25/0.0001] R[0.007-1.125/0.0001] XNAP
VJY225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.45-2.25/0.0001] W[0.45-2.25/0.0001] R[0.007-1.125/0.0001] XNAP
VJY250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.5-2.5/0.0001] W[0.5-2.5/0.0001] R[0.007-1.25/0.0001] XNAP
VJY250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.5-2.5/0.0001] W[0.5-2.5/0.0001] R[0.007-1.25/0.0001] XNAP
VJZ125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 W[0.282-1.25/0.0001] R[0.007-0.625/0.0001] XNAP
VJZ125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 W[0.282-1.25/0.0001] R[0.007-0.625/0.0001] XNAP
VJZ150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 W[0.3-1.5/0.0001] R[0.007-0.75/0.0001] XNAP
VJZ150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 W[0.3-1.5/0.0001] R[0.007-0.75/0.0001] XNAP
VJZ175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 W[0.35-1.75/0.0001] R[0.007-0.875/0.0001] XNAP
VJZ175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 W[0.35-1.75/0.0001] R[0.007-0.875/0.0001] XNAP
VJZ200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 W[0.4-2/0.0001] R[0.007-1/0.0001] XNAP
VJZ200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 W[0.4-2/0.0001] R[0.007-1/0.0001] XNAP
VJZ225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 W[0.45-2.25/0.0001] R[0.007-1.125/0.0001] XNAP
VJZ225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 W[0.45-2.25/0.0001] R[0.007-1.125/0.0001] XNAP
VJZ250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 W[0.5-2.5/0.0001] R[0.007-1.25/0.0001] XNAP
VJZ250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 W[0.5-2.5/0.0001] R[0.007-1.25/0.0001] XNAP
Part NumberVolume DiscountDays to Ship Tip shape Material Shank D
(in)
Punch type Jektole group Shank length
(coded inch)
Overall length L
(coded inch)
P Dimension
(in)
W Dimension
(in)
R Dimension
(in)

16 Days

RM2125 (1.2500")JektoleJ1210 ~ 5321 ~ 700.282 ~ 1.250.282 ~ 1.25-

16 Days

RPS4125 (1.2500")JektoleJ1210 ~ 5321 ~ 700.282 ~ 1.250.282 ~ 1.25-

16 Days

RM2150 (1.5000")JektoleJ1210 ~ 5321 ~ 700.3 ~ 1.50.3 ~ 1.5-

16 Days

RPS4150 (1.5000")JektoleJ1210 ~ 5321 ~ 700.3 ~ 1.50.3 ~ 1.5-

16 Days

RM2175 (1.7500")JektoleJ1210 ~ 5321 ~ 700.35 ~ 1.750.35 ~ 1.75-

16 Days

RPS4175 (1.7500")JektoleJ1210 ~ 5321 ~ 700.35 ~ 1.750.35 ~ 1.75-

16 Days

RM2200 (2.0000")JektoleJ1210 ~ 5321 ~ 700.4 ~ 20.4 ~ 2-

16 Days

RPS4200 (2.0000")JektoleJ1210 ~ 5321 ~ 700.4 ~ 20.4 ~ 2-

16 Days

RM2225 (2.2500")JektoleJ1210 ~ 5321 ~ 700.45 ~ 2.250.45 ~ 2.25-

16 Days

RPS4225 (2.2500")JektoleJ1210 ~ 5321 ~ 700.45 ~ 2.250.45 ~ 2.25-

16 Days

RM2250 (2.5000")JektoleJ1210 ~ 5321 ~ 700.5 ~ 2.50.5 ~ 2.5-

16 Days

RPS4250 (2.5000")JektoleJ1210 ~ 5321 ~ 700.5 ~ 2.50.5 ~ 2.5-

16 Days

VM2125 (1.2500")JektoleJ1210 ~ 5321 ~ 700.282 ~ 1.250.282 ~ 1.25-

16 Days

VPS4125 (1.2500")JektoleJ1210 ~ 5321 ~ 700.282 ~ 1.250.282 ~ 1.25-

16 Days

VM2150 (1.5000")JektoleJ1210 ~ 5321 ~ 700.3 ~ 1.50.3 ~ 1.5-

16 Days

VPS4150 (1.5000")JektoleJ1210 ~ 5321 ~ 700.3 ~ 1.50.3 ~ 1.5-

16 Days

VM2175 (1.7500")JektoleJ1210 ~ 5321 ~ 700.35 ~ 1.750.35 ~ 1.75-

16 Days

VPS4175 (1.7500")JektoleJ1210 ~ 5321 ~ 700.35 ~ 1.750.35 ~ 1.75-

16 Days

VM2200 (2.0000")JektoleJ1210 ~ 5321 ~ 700.4 ~ 20.4 ~ 2-

16 Days

VPS4200 (2.0000")JektoleJ1210 ~ 5321 ~ 700.4 ~ 20.4 ~ 2-

16 Days

VM2225 (2.2500")JektoleJ1210 ~ 5321 ~ 700.45 ~ 2.250.45 ~ 2.25-

16 Days

VPS4225 (2.2500")JektoleJ1210 ~ 5321 ~ 700.45 ~ 2.250.45 ~ 2.25-

16 Days

VM2250 (2.5000")JektoleJ1210 ~ 5321 ~ 700.5 ~ 2.50.5 ~ 2.5-

16 Days

VPS4250 (2.5000")JektoleJ1210 ~ 5321 ~ 700.5 ~ 2.50.5 ~ 2.5-

14 Days

XM2125 (1.2500")JektoleJ1210 ~ 5321 ~ 700.625 ~ 1.2499--

14 Days

XPS4125 (1.2500")JektoleJ1210 ~ 5321 ~ 700.625 ~ 1.2499--

14 Days

XM2150 (1.5000")JektoleJ1210 ~ 5321 ~ 700.75 ~ 1.4999--

14 Days

XPS4150 (1.5000")JektoleJ1210 ~ 5321 ~ 700.75 ~ 1.4999--

14 Days

XM2175 (1.7500")JektoleJ1210 ~ 5321 ~ 701 ~ 1.7499--

14 Days

XPS4175 (1.7500")JektoleJ1210 ~ 5321 ~ 701 ~ 1.7499--

14 Days

XM2200 (2.0000")JektoleJ1210 ~ 5321 ~ 701.187 ~ 1.9999--

14 Days

XPS4200 (2.0000")JektoleJ1210 ~ 5321 ~ 701.187 ~ 1.9999--

14 Days

XM2225 (2.2500")JektoleJ1210 ~ 5321 ~ 701.375 ~ 2.2499--

14 Days

XPS4225 (2.2500")JektoleJ1210 ~ 5321 ~ 701.375 ~ 2.2499--

14 Days

XM2250 (2.5000")JektoleJ1210 ~ 5321 ~ 701.625 ~ 2.4999--

14 Days

XPS4250 (2.5000")JektoleJ1210 ~ 5321 ~ 701.625 ~ 2.4999--

16 Days

YM2125 (1.2500")JektoleJ1210 ~ 5321 ~ 700.282 ~ 1.250.282 ~ 1.250.007 ~ 0.625

16 Days

YPS4125 (1.2500")JektoleJ1210 ~ 5321 ~ 700.282 ~ 1.250.282 ~ 1.250.007 ~ 0.625

16 Days

YM2150 (1.5000")JektoleJ1210 ~ 5321 ~ 700.3 ~ 1.50.3 ~ 1.50.007 ~ 0.75

16 Days

YPS4150 (1.5000")JektoleJ1210 ~ 5321 ~ 700.3 ~ 1.50.3 ~ 1.50.007 ~ 0.75

16 Days

YM2175 (1.7500")JektoleJ1210 ~ 5321 ~ 700.35 ~ 1.750.35 ~ 1.750.007 ~ 0.875

16 Days

YPS4175 (1.7500")JektoleJ1210 ~ 5321 ~ 700.35 ~ 1.750.35 ~ 1.750.007 ~ 0.875

16 Days

YM2200 (2.0000")JektoleJ1210 ~ 5321 ~ 700.4 ~ 20.4 ~ 20.007 ~ 1

16 Days

YPS4200 (2.0000")JektoleJ1210 ~ 5321 ~ 700.4 ~ 20.4 ~ 20.007 ~ 1

16 Days

YM2225 (2.2500")JektoleJ1210 ~ 5321 ~ 700.45 ~ 2.250.45 ~ 2.250.007 ~ 1.125

16 Days

YPS4225 (2.2500")JektoleJ1210 ~ 5321 ~ 700.45 ~ 2.250.45 ~ 2.250.007 ~ 1.125

16 Days

YM2250 (2.5000")JektoleJ1210 ~ 5321 ~ 700.5 ~ 2.50.5 ~ 2.50.007 ~ 1.25

16 Days

YPS4250 (2.5000")JektoleJ1210 ~ 5321 ~ 700.5 ~ 2.50.5 ~ 2.50.007 ~ 1.25

16 Days

ZM2125 (1.2500")JektoleJ1210 ~ 5321 ~ 70-0.282 ~ 1.250.007 ~ 0.625

16 Days

ZPS4125 (1.2500")JektoleJ1210 ~ 5321 ~ 70-0.282 ~ 1.250.007 ~ 0.625

16 Days

ZM2150 (1.5000")JektoleJ1210 ~ 5321 ~ 70-0.3 ~ 1.50.007 ~ 0.75

16 Days

ZPS4150 (1.5000")JektoleJ1210 ~ 5321 ~ 70-0.3 ~ 1.50.007 ~ 0.75

16 Days

ZM2175 (1.7500")JektoleJ1210 ~ 5321 ~ 70-0.35 ~ 1.750.007 ~ 0.875

16 Days

ZPS4175 (1.7500")JektoleJ1210 ~ 5321 ~ 70-0.35 ~ 1.750.007 ~ 0.875

16 Days

ZM2200 (2.0000")JektoleJ1210 ~ 5321 ~ 70-0.4 ~ 20.007 ~ 1

16 Days

ZPS4200 (2.0000")JektoleJ1210 ~ 5321 ~ 70-0.4 ~ 20.007 ~ 1

16 Days

ZM2225 (2.2500")JektoleJ1210 ~ 5321 ~ 70-0.45 ~ 2.250.007 ~ 1.125

16 Days

ZPS4225 (2.2500")JektoleJ1210 ~ 5321 ~ 70-0.45 ~ 2.250.007 ~ 1.125

16 Days

ZM2250 (2.5000")JektoleJ1210 ~ 5321 ~ 70-0.5 ~ 2.50.007 ~ 1.25

16 Days

ZPS4250 (2.5000")JektoleJ1210 ~ 5321 ~ 70-0.5 ~ 2.50.007 ~ 1.25

Loading...

Basic Information

Punches/Button dies Punches With/without air hole W/O Punch shank (mounting part) shape Standard
Surface treament XNAP coating Shank dia. D tolerance(in) +.0002 - +.0006

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET