Extended Range Punches - Versatile - Inch - XNT Coating (Part Numbers)

Extended Range Punches - Versatile - Inch - XNT Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

  • INCH

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
VJH125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.282-1.25/0.0001] W[0.282-1.25/0.0001] XNT
VJH125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.282-1.25/0.0001] W[0.282-1.25/0.0001] XNT
VJH150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.3-1.5/0.0001] W[0.3-1.5/0.0001] XNT
VJH150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.3-1.5/0.0001] W[0.3-1.5/0.0001] XNT
VJH175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.35-1.75/0.0001] W[0.35-1.75/0.0001] XNT
VJH175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.35-1.75/0.0001] W[0.35-1.75/0.0001] XNT
VJH200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.4-2/0.0001] W[0.4-2/0.0001] XNT
VJH200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.4-2/0.0001] W[0.4-2/0.0001] XNT
VJH225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.45-2.25/0.0001] W[0.45-2.25/0.0001] XNT
VJH225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.45-2.25/0.0001] W[0.45-2.25/0.0001] XNT
VJH250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.5-2.5/0.0001] W[0.5-2.5/0.0001] XNT
VJH250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.5-2.5/0.0001] W[0.5-2.5/0.0001] XNT
VJJ125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.282-1.25/0.0001] W[0.282-1.25/0.0001] XNT
VJJ125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.282-1.25/0.0001] W[0.282-1.25/0.0001] XNT
VJJ150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.3-1.5/0.0001] W[0.3-1.5/0.0001] XNT
VJJ150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.3-1.5/0.0001] W[0.3-1.5/0.0001] XNT
VJJ175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.35-1.75/0.0001] W[0.35-1.75/0.0001] XNT
VJJ175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.35-1.75/0.0001] W[0.35-1.75/0.0001] XNT
VJJ200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.4-2/0.0001] W[0.4-2/0.0001] XNT
VJJ200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.4-2/0.0001] W[0.4-2/0.0001] XNT
VJJ225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.45-2.25/0.0001] W[0.45-2.25/0.0001] XNT
VJJ225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.45-2.25/0.0001] W[0.45-2.25/0.0001] XNT
VJJ250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.5-2.5/0.0001] W[0.5-2.5/0.0001] XNT
VJJ250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.5-2.5/0.0001] W[0.5-2.5/0.0001] XNT
VJK125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.282-1.25/0.0001] W[0.282-1.25/0.0001] R[0.007-0.625/0.0001] XNT
VJK125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.282-1.25/0.0001] W[0.282-1.25/0.0001] R[0.007-0.625/0.0001] XNT
VJK150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.3-1.5/0.0001] W[0.3-1.5/0.0001] R[0.007-0.75/0.0001] XNT
VJK150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.3-1.5/0.0001] W[0.3-1.5/0.0001] R[0.007-0.75/0.0001] XNT
VJK175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.35-1.75/0.0001] W[0.35-1.75/0.0001] R[0.007-0.875/0.0001] XNT
VJK175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.35-1.75/0.0001] W[0.35-1.75/0.0001] R[0.007-0.875/0.0001] XNT
VJK200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.4-2/0.0001] W[0.4-2/0.0001] R[0.007-1/0.0001] XNT
VJK200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.4-2/0.0001] W[0.4-2/0.0001] R[0.007-1/0.0001] XNT
VJK225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.45-2.25/0.0001] W[0.45-2.25/0.0001] R[0.007-1.125/0.0001] XNT
VJK225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.45-2.25/0.0001] W[0.45-2.25/0.0001] R[0.007-1.125/0.0001] XNT
VJK250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.5-2.5/0.0001] W[0.5-2.5/0.0001] R[0.007-1.25/0.0001] XNT
VJK250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.5-2.5/0.0001] W[0.5-2.5/0.0001] R[0.007-1.25/0.0001] XNT
VJN125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 W[0.282-1.25/0.0001] XNT
VJN125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 W[0.282-1.25/0.0001] XNT
VJN150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 W[0.3-1.5/0.0001] XNT
VJN150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 W[0.3-1.5/0.0001] XNT
VJN175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 W[0.35-1.75/0.0001] XNT
VJN175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 W[0.35-1.75/0.0001] XNT
VJN200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 W[0.4-2/0.0001] XNT
VJN200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 W[0.4-2/0.0001] XNT
VJN225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 W[0.45-2.25/0.0001] XNT
VJN225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 W[0.45-2.25/0.0001] XNT
VJN250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 W[0.5-2.5/0.0001] XNT
VJN250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 W[0.5-2.5/0.0001] XNT
VJO125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.282-1.25/0.0001] W[0.282-1.25/0.0001] XNT
VJO125 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.282-1.25/0.0001] W[0.282-1.25/0.0001] XNT
VJO150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.3-1.5/0.0001] W[0.3-1.5/0.0001] XNT
VJO150 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.3-1.5/0.0001] W[0.3-1.5/0.0001] XNT
VJO175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.35-1.75/0.0001] W[0.35-1.75/0.0001] XNT
VJO175 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.35-1.75/0.0001] W[0.35-1.75/0.0001] XNT
VJO200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.4-2/0.0001] W[0.4-2/0.0001] XNT
VJO200 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.4-2/0.0001] W[0.4-2/0.0001] XNT
VJO225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.45-2.25/0.0001] W[0.45-2.25/0.0001] XNT
VJO225 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.45-2.25/0.0001] W[0.45-2.25/0.0001] XNT
VJO250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] M2 P[0.5-2.5/0.0001] W[0.5-2.5/0.0001] XNT
VJO250 [10,​11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50,​51,​52,​53,​60,​61,​62,​63,​70] PS4 P[0.5-2.5/0.0001] W[0.5-2.5/0.0001] XNT
Part NumberVolume DiscountDays to Ship Tip shape Material Shank D
(in)
Punch type Jektole group Shank length
(coded inch)
Overall length L
(coded inch)
P Dimension
(in)
W Dimension
(in)
R Dimension
(in)

7 Days

HM2125 (1.2500")JektoleJ1210 ~ 5321 ~ 700.282 ~ 1.250.282 ~ 1.25-

7 Days

HPS4125 (1.2500")JektoleJ1210 ~ 5321 ~ 700.282 ~ 1.250.282 ~ 1.25-

7 Days

HM2150 (1.5000")JektoleJ1210 ~ 5321 ~ 700.3 ~ 1.50.3 ~ 1.5-

7 Days

HPS4150 (1.5000")JektoleJ1210 ~ 5321 ~ 700.3 ~ 1.50.3 ~ 1.5-

7 Days

HM2175 (1.7500")JektoleJ1210 ~ 5321 ~ 700.35 ~ 1.750.35 ~ 1.75-

7 Days

HPS4175 (1.7500")JektoleJ1210 ~ 5321 ~ 700.35 ~ 1.750.35 ~ 1.75-

7 Days

HM2200 (2.0000")JektoleJ1210 ~ 5321 ~ 700.4 ~ 20.4 ~ 2-

7 Days

HPS4200 (2.0000")JektoleJ1210 ~ 5321 ~ 700.4 ~ 20.4 ~ 2-

7 Days

HM2225 (2.2500")JektoleJ1210 ~ 5321 ~ 700.45 ~ 2.250.45 ~ 2.25-

7 Days

HPS4225 (2.2500")JektoleJ1210 ~ 5321 ~ 700.45 ~ 2.250.45 ~ 2.25-

7 Days

HM2250 (2.5000")JektoleJ1210 ~ 5321 ~ 700.5 ~ 2.50.5 ~ 2.5-

7 Days

HPS4250 (2.5000")JektoleJ1210 ~ 5321 ~ 700.5 ~ 2.50.5 ~ 2.5-

7 Days

JM2125 (1.2500")JektoleJ1210 ~ 5321 ~ 700.282 ~ 1.250.282 ~ 1.25-

7 Days

JPS4125 (1.2500")JektoleJ1210 ~ 5321 ~ 700.282 ~ 1.250.282 ~ 1.25-

7 Days

JM2150 (1.5000")JektoleJ1210 ~ 5321 ~ 700.3 ~ 1.50.3 ~ 1.5-

7 Days

JPS4150 (1.5000")JektoleJ1210 ~ 5321 ~ 700.3 ~ 1.50.3 ~ 1.5-

7 Days

JM2175 (1.7500")JektoleJ1210 ~ 5321 ~ 700.35 ~ 1.750.35 ~ 1.75-

7 Days

JPS4175 (1.7500")JektoleJ1210 ~ 5321 ~ 700.35 ~ 1.750.35 ~ 1.75-

7 Days

JM2200 (2.0000")JektoleJ1210 ~ 5321 ~ 700.4 ~ 20.4 ~ 2-

7 Days

JPS4200 (2.0000")JektoleJ1210 ~ 5321 ~ 700.4 ~ 20.4 ~ 2-

7 Days

JM2225 (2.2500")JektoleJ1210 ~ 5321 ~ 700.45 ~ 2.250.45 ~ 2.25-

7 Days

JPS4225 (2.2500")JektoleJ1210 ~ 5321 ~ 700.45 ~ 2.250.45 ~ 2.25-

7 Days

JM2250 (2.5000")JektoleJ1210 ~ 5321 ~ 700.5 ~ 2.50.5 ~ 2.5-

7 Days

JPS4250 (2.5000")JektoleJ1210 ~ 5321 ~ 700.5 ~ 2.50.5 ~ 2.5-

7 Days

KM2125 (1.2500")JektoleJ1210 ~ 5321 ~ 700.282 ~ 1.250.282 ~ 1.250.007 ~ 0.625

7 Days

KPS4125 (1.2500")JektoleJ1210 ~ 5321 ~ 700.282 ~ 1.250.282 ~ 1.250.007 ~ 0.625

7 Days

KM2150 (1.5000")JektoleJ1210 ~ 5321 ~ 700.3 ~ 1.50.3 ~ 1.50.007 ~ 0.75

7 Days

KPS4150 (1.5000")JektoleJ1210 ~ 5321 ~ 700.3 ~ 1.50.3 ~ 1.50.007 ~ 0.75

7 Days

KM2175 (1.7500")JektoleJ1210 ~ 5321 ~ 700.35 ~ 1.750.35 ~ 1.750.007 ~ 0.875

7 Days

KPS4175 (1.7500")JektoleJ1210 ~ 5321 ~ 700.35 ~ 1.750.35 ~ 1.750.007 ~ 0.875

7 Days

KM2200 (2.0000")JektoleJ1210 ~ 5321 ~ 700.4 ~ 20.4 ~ 20.007 ~ 1

7 Days

KPS4200 (2.0000")JektoleJ1210 ~ 5321 ~ 700.4 ~ 20.4 ~ 20.007 ~ 1

7 Days

KM2225 (2.2500")JektoleJ1210 ~ 5321 ~ 700.45 ~ 2.250.45 ~ 2.250.007 ~ 1.125

7 Days

KPS4225 (2.2500")JektoleJ1210 ~ 5321 ~ 700.45 ~ 2.250.45 ~ 2.250.007 ~ 1.125

7 Days

KM2250 (2.5000")JektoleJ1210 ~ 5321 ~ 700.5 ~ 2.50.5 ~ 2.50.007 ~ 1.25

7 Days

KPS4250 (2.5000")JektoleJ1210 ~ 5321 ~ 700.5 ~ 2.50.5 ~ 2.50.007 ~ 1.25

7 Days

NM2125 (1.2500")JektoleJ1210 ~ 5321 ~ 70-0.282 ~ 1.25-

7 Days

NPS4125 (1.2500")JektoleJ1210 ~ 5321 ~ 70-0.282 ~ 1.25-

7 Days

NM2150 (1.5000")JektoleJ1210 ~ 5321 ~ 70-0.3 ~ 1.5-

7 Days

NPS4150 (1.5000")JektoleJ1210 ~ 5321 ~ 70-0.3 ~ 1.5-

7 Days

NM2175 (1.7500")JektoleJ1210 ~ 5321 ~ 70-0.35 ~ 1.75-

7 Days

NPS4175 (1.7500")JektoleJ1210 ~ 5321 ~ 70-0.35 ~ 1.75-

7 Days

NM2200 (2.0000")JektoleJ1210 ~ 5321 ~ 70-0.4 ~ 2-

7 Days

NPS4200 (2.0000")JektoleJ1210 ~ 5321 ~ 70-0.4 ~ 2-

7 Days

NM2225 (2.2500")JektoleJ1210 ~ 5321 ~ 70-0.45 ~ 2.25-

7 Days

NPS4225 (2.2500")JektoleJ1210 ~ 5321 ~ 70-0.45 ~ 2.25-

7 Days

NM2250 (2.5000")JektoleJ1210 ~ 5321 ~ 70-0.5 ~ 2.5-

7 Days

NPS4250 (2.5000")JektoleJ1210 ~ 5321 ~ 70-0.5 ~ 2.5-

7 Days

OM2125 (1.2500")JektoleJ1210 ~ 5321 ~ 700.282 ~ 1.250.282 ~ 1.25-

7 Days

OPS4125 (1.2500")JektoleJ1210 ~ 5321 ~ 700.282 ~ 1.250.282 ~ 1.25-

7 Days

OM2150 (1.5000")JektoleJ1210 ~ 5321 ~ 700.3 ~ 1.50.3 ~ 1.5-

7 Days

OPS4150 (1.5000")JektoleJ1210 ~ 5321 ~ 700.3 ~ 1.50.3 ~ 1.5-

7 Days

OM2175 (1.7500")JektoleJ1210 ~ 5321 ~ 700.35 ~ 1.750.35 ~ 1.75-

7 Days

OPS4175 (1.7500")JektoleJ1210 ~ 5321 ~ 700.35 ~ 1.750.35 ~ 1.75-

7 Days

OM2200 (2.0000")JektoleJ1210 ~ 5321 ~ 700.4 ~ 20.4 ~ 2-

7 Days

OPS4200 (2.0000")JektoleJ1210 ~ 5321 ~ 700.4 ~ 20.4 ~ 2-

7 Days

OM2225 (2.2500")JektoleJ1210 ~ 5321 ~ 700.45 ~ 2.250.45 ~ 2.25-

7 Days

OPS4225 (2.2500")JektoleJ1210 ~ 5321 ~ 700.45 ~ 2.250.45 ~ 2.25-

7 Days

OM2250 (2.5000")JektoleJ1210 ~ 5321 ~ 700.5 ~ 2.50.5 ~ 2.5-

7 Days

OPS4250 (2.5000")JektoleJ1210 ~ 5321 ~ 700.5 ~ 2.50.5 ~ 2.5-

Loading...

Basic Information

Punches/Button dies Punches With/without air hole W/O Punch shank (mounting part) shape Standard
Surface treament XNT coating Shank dia. D tolerance(in) +.0002 - +.0006

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET