Positive Pick-Up Pilots -Light Duty- Ball Lock - Metric - XNAD Coating

Positive Pick-Up Pilots -Light Duty- Ball Lock - Metric - XNAD Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
CPA10 [19,​32,​33,​42,​52,​62,​72][71,​80,​90,​100,​110] P[1.45-4.99/0.001] XNAD
CPA10 [19,​32,​33,​42,​52,​62,​72][71,​80,​90,​100,​110] P[5-10/0.001] XNAD
CPA13 [19,​32,​33,​42,​52,​62,​72,​87,​102][71,​80,​90,​100,​110,​125,​140] P[2.35-8.99/0.001] XNAD
CPA13 [19,​32,​33,​42,​52,​62,​72,​87,​102][71,​80,​90,​100,​110,​125,​140] P[9-13/0.001] XNAD
CPA16 [25,​33,​38,​42,​52,​62,​72,​87,​102,​112][71,​80,​90,​100,​110,​125,​140,​150] P[3.95-11.99/0.001] XNAD
CPA16 [25,​33,​38,​42,​52,​62,​72,​87,​102,​112][71,​80,​90,​100,​110,​125,​140,​150] P[12-16/0.001] XNAD
CPA20 [25,​33,​38,​42,​52,​62,​72,​87,​102,​112][71,​80,​90,​100,​110,​125,​140,​150] P[5.95-14.99/0.001] XNAD
CPA20 [25,​33,​38,​42,​52,​62,​72,​87,​102,​112][71,​80,​90,​100,​110,​125,​140,​150] P[15-20/0.001] XNAD
CPA25 [25,​33,​38,​42,​52,​62,​72,​87,​102,​112][71,​80,​90,​100,​110,​125,​140,​150] P[7.95-18.99/0.001] XNAD
CPA25 [25,​33,​38,​42,​52,​62,​72,​87,​102,​112][71,​80,​90,​100,​110,​125,​140,​150] P[19-25/0.001] XNAD
CPA32 [25,​33,​38,​42,​52,​62,​72,​87,​102,​112][80,​90,​100,​110,​125,​140,​150] P[9.95-23.99/0.001] XNAD
CPA32 [25,​33,​38,​42,​52,​62,​72,​87,​102,​112][80,​90,​100,​110,​125,​140,​150] P[24-32/0.001] XNAD
CPA38 [30,​42,​45,​52,​62,​72,​87,​102,​112][80,​90,​100,​110,​125,​140,​150] P[11.95-29.99/0.001] XNAD
CPA38 [30,​42,​45,​52,​62,​72,​87,​102,​112][80,​90,​100,​110,​125,​140,​150] P[30-38/0.001] XNAD
Part NumberVolume DiscountDays to Ship D (Shank dia.)
(mm)
L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)

8 Days

1019 ~ 7271 ~ 1101.45 ~ 4.99

8 Days

1019 ~ 7271 ~ 1105 ~ 10

8 Days

1319 ~ 10271 ~ 1402.35 ~ 8.99

8 Days

1319 ~ 10271 ~ 1409 ~ 13

8 Days

1625 ~ 11271 ~ 1503.95 ~ 11.99

8 Days

1625 ~ 11271 ~ 15012 ~ 16

8 Days

2025 ~ 11271 ~ 1505.95 ~ 14.99

8 Days

2025 ~ 11271 ~ 15015 ~ 20

8 Days

2525 ~ 11271 ~ 1507.95 ~ 18.99

8 Days

2525 ~ 11271 ~ 15019 ~ 25

8 Days

3225 ~ 11280 ~ 1509.95 ~ 23.99

8 Days

3225 ~ 11280 ~ 15024 ~ 32

8 Days

3830 ~ 11280 ~ 15011.95 ~ 29.99

8 Days

3830 ~ 11280 ~ 15030 ~ 38

Loading...

  1. 1

Basic Information

Toughness Light duty Tip shape Tapered tip Material M2
Surface treatment XNAD coating Shank dia. D tolerance(metric) g5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET