Positive Pick-Up Pilots -Light Duty- Ball Lock - Metric - XNP Coating

Positive Pick-Up Pilots -Light Duty- Ball Lock - Metric - XNP Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
CPA10 [19,​32,​33,​42,​52,​62,​72][71,​80,​90,​100,​110] P[1.45-4.99/0.001] XNP
CPA10 [19,​32,​33,​42,​52,​62,​72][71,​80,​90,​100,​110] P[5-10/0.001] XNP
CPA13 [19,​32,​33,​42,​52,​62,​72,​87,​102][71,​80,​90,​100,​110,​125,​140] P[2.35-8.99/0.001] XNP
CPA13 [19,​32,​33,​42,​52,​62,​72,​87,​102][71,​80,​90,​100,​110,​125,​140] P[9-13/0.001] XNP
CPA16 [25,​33,​38,​42,​52,​62,​72,​87,​102,​112][71,​80,​90,​100,​110,​125,​140,​150] P[3.95-11.99/0.001] XNP
CPA16 [25,​33,​38,​42,​52,​62,​72,​87,​102,​112][71,​80,​90,​100,​110,​125,​140,​150] P[12-16/0.001] XNP
CPA20 [25,​33,​38,​42,​52,​62,​72,​87,​102,​112][71,​80,​90,​100,​110,​125,​140,​150] P[5.95-14.99/0.001] XNP
CPA20 [25,​33,​38,​42,​52,​62,​72,​87,​102,​112][71,​80,​90,​100,​110,​125,​140,​150] P[15-20/0.001] XNP
CPA25 [25,​33,​38,​42,​52,​62,​72,​87,​102,​112][71,​80,​90,​100,​110,​125,​140,​150] P[7.95-18.99/0.001] XNP
CPA25 [25,​33,​38,​42,​52,​62,​72,​87,​102,​112][71,​80,​90,​100,​110,​125,​140,​150] P[19-25/0.001] XNP
CPA32 [25,​33,​38,​42,​52,​62,​72,​87,​102,​112][80,​90,​100,​110,​125,​140,​150] P[9.95-23.99/0.001] XNP
CPA32 [25,​33,​38,​42,​52,​62,​72,​87,​102,​112][80,​90,​100,​110,​125,​140,​150] P[24-32/0.001] XNP
CPA38 [30,​42,​45,​52,​62,​72,​87,​102,​112][80,​90,​100,​110,​125,​140,​150] P[11.95-29.99/0.001] XNP
CPA38 [30,​42,​45,​52,​62,​72,​87,​102,​112][80,​90,​100,​110,​125,​140,​150] P[30-38/0.001] XNP
Part NumberVolume DiscountDays to Ship D (Shank dia.)
(mm)
L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)

9 Days

1019 ~ 7271 ~ 1101.45 ~ 4.99

9 Days

1019 ~ 7271 ~ 1105 ~ 10

9 Days

1319 ~ 10271 ~ 1402.35 ~ 8.99

9 Days

1319 ~ 10271 ~ 1409 ~ 13

9 Days

1625 ~ 11271 ~ 1503.95 ~ 11.99

9 Days

1625 ~ 11271 ~ 15012 ~ 16

9 Days

2025 ~ 11271 ~ 1505.95 ~ 14.99

9 Days

2025 ~ 11271 ~ 15015 ~ 20

9 Days

2525 ~ 11271 ~ 1507.95 ~ 18.99

9 Days

2525 ~ 11271 ~ 15019 ~ 25

9 Days

3225 ~ 11280 ~ 1509.95 ~ 23.99

9 Days

3225 ~ 11280 ~ 15024 ~ 32

9 Days

3830 ~ 11280 ~ 15011.95 ~ 29.99

9 Days

3830 ~ 11280 ~ 15030 ~ 38

Loading...

  1. 1

Basic Information

Toughness Light duty Tip shape Tapered tip Material M2
Surface treatment XNP coating Shank dia. D tolerance(metric) g5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET