Regular Pilots -Light Duty- Ball Lock - Metric - CRN Coating

Regular Pilots -Light Duty- Ball Lock - Metric - CRN Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
CPT06 [12,​15][65,​73,​82,​92,​102] M2 P[1.55-6/0.001] CRN
CPT06 [12,​15][65,​73,​82,​92,​102] PS4 P[1.55-6/0.001] CRN
CPT10 [12,​21][65,​73,​82,​92,​102,​112] M2 P[1.55-10/0.001] CRN
CPT10 [12,​21][65,​73,​82,​92,​102,​112] PS4 P[1.55-10/0.001] CRN
CPT13 [15,​21,​27][65,​73,​82,​92,​102,​112,​127] M2 P[2.05-13/0.001] CRN
CPT13 [15,​21,​27][65,​73,​82,​92,​102,​112,​127] PS4 P[2.05-13/0.001] CRN
CPT16 [15,​21,​27][73,​82,​92,​102,​112,​127] M2 P[3.95-16/0.001] CRN
CPT16 [15,​21,​27][73,​82,​92,​102,​112,​127] PS4 P[3.95-16/0.001] CRN
CPT20 [15,​21,​27][73,​82,​92,​102,​112,​127] M2 P[5.95-20/0.001] CRN
CPT20 [15,​21,​27][73,​82,​92,​102,​112,​127] PS4 P[5.95-20/0.001] CRN
CPT25 [15,​21,​27][73,​82,​92,​102,​112,​127] M2 P[7.95-25/0.001] CRN
CPT25 [15,​21,​27][73,​82,​92,​102,​112,​127] PS4 P[7.95-25/0.001] CRN
CPT32 [15,​21,​27][92,​102,​112,​127] M2 P[9.95-32/0.001] CRN
CPT32 [15,​21,​27][92,​102,​112,​127] PS4 P[9.95-32/0.001] CRN
CPT38 [21,​27,​32][112,​127] M2 P[11.95-38/0.001] CRN
CPT38 [21,​27,​32][112,​127] PS4 P[11.95-38/0.001] CRN
Part NumberVolume DiscountDays to Ship Material D (Shank dia.)
(mm)
L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)

8 Days

M20612 ~ 1565 ~ 1021.55 ~ 6

10 Days

PS40612 ~ 1565 ~ 1021.55 ~ 6

8 Days

M21012 ~ 2165 ~ 1121.55 ~ 10

10 Days

PS41012 ~ 2165 ~ 1121.55 ~ 10

8 Days

M21315 ~ 2765 ~ 1272.05 ~ 13

10 Days

PS41315 ~ 2765 ~ 1272.05 ~ 13

8 Days

M21615 ~ 2773 ~ 1273.95 ~ 16

10 Days

PS41615 ~ 2773 ~ 1273.95 ~ 16

8 Days

M22015 ~ 2773 ~ 1275.95 ~ 20

10 Days

PS42015 ~ 2773 ~ 1275.95 ~ 20

8 Days

M22515 ~ 2773 ~ 1277.95 ~ 25

10 Days

PS42515 ~ 2773 ~ 1277.95 ~ 25

8 Days

M23215 ~ 2792 ~ 1279.95 ~ 32

10 Days

PS43215 ~ 2792 ~ 1279.95 ~ 32

8 Days

M23821 ~ 32112 ~ 12711.95 ~ 38

10 Days

PS43821 ~ 32112 ~ 12711.95 ~ 38

Loading...

  1. 1

Basic Information

Toughness Light duty Tip shape Tip R Surface treatment CRN coating
Shank dia. D tolerance(metric) g5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET