Regular Punches - TuffPunch - Metric - XCD Coating (Part Numbers)

Regular Punches - TuffPunch - Metric - XCD Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
APHF08 [08,​13,​19]50 P[1-2.99/0.001] W[1-2.99/0.001] XCD
APHF08 [08,​13,​19]50 P[1-2.99/0.001] W[3-8/0.001] XCD
APHF08 [08,​13,​19]50 P[3-8/0.001] W[1-2.99/0.001] XCD
APHF08 [08,​13,​19]50 P[3-8/0.001] W[3-8/0.001] XCD
APHF08 [08,​13,​19]50 P[1-2.99/0.001] W[1-2.99/0.001] XCD
APHF08 [08,​13,​19]50 P[1-2.99/0.001] W[3-8/0.001] XCD
APHF08 [08,​13,​19]50 P[3-8/0.001] W[1-2.99/0.001] XCD
APHF08 [08,​13,​19]50 P[3-8/0.001] W[3-8/0.001] XCD
APHF10 [08,​13,​19]50 P[1.25-2.99/0.001] W[1.25-2.99/0.001] XCD
APHF10 [08,​13,​19]50 P[1.25-2.99/0.001] W[3-10/0.001] XCD
APHF10 [08,​13,​19]50 P[3-10/0.001] W[1.25-2.99/0.001] XCD
APHF10 [08,​13,​19]50 P[3-10/0.001] W[3-10/0.001] XCD
APHF10 [08,​13,​19]50 P[1.25-2.99/0.001] W[1.25-2.99/0.001] XCD
APHF10 [08,​13,​19]50 P[1.25-2.99/0.001] W[3-10/0.001] XCD
APHF10 [08,​13,​19]50 P[3-10/0.001] W[1.25-2.99/0.001] XCD
APHF10 [08,​13,​19]50 P[3-10/0.001] W[3-10/0.001] XCD
APHF13 [08,​13,​19]50 P[1.5-2.99/0.001] W[1.5-2.99/0.001] XCD
APHF13 [08,​13,​19]50 P[1.5-2.99/0.001] W[3-13/0.001] XCD
APHF13 [08,​13,​19]50 P[3-13/0.001] W[1.5-2.99/0.001] XCD
APHF13 [08,​13,​19]50 P[3-13/0.001] W[3-13/0.001] XCD
APHF13 [08,​13,​19]50 P[1.5-2.99/0.001] W[1.5-2.99/0.001] XCD
APHF13 [08,​13,​19]50 P[1.5-2.99/0.001] W[3-13/0.001] XCD
APHF13 [08,​13,​19]50 P[3-13/0.001] W[1.5-2.99/0.001] XCD
APHF13 [08,​13,​19]50 P[3-13/0.001] W[3-13/0.001] XCD
APHF16 [08,​19,​25]50 P[2-3.99/0.001] W[2-3.99/0.001] XCD
APHF16 [08,​19,​25]50 P[2-3.99/0.001] W[4-16/0.001] XCD
APHF16 [08,​19,​25]50 P[4-16/0.001] W[2-3.99/0.001] XCD
APHF16 [08,​19,​25]50 P[4-16/0.001] W[4-16/0.001] XCD
APHF16 [08,​19,​25]50 P[2-3.99/0.001] W[2-3.99/0.001] XCD
APHF16 [08,​19,​25]50 P[2-3.99/0.001] W[4-16/0.001] XCD
APHF16 [08,​19,​25]50 P[4-16/0.001] W[2-3.99/0.001] XCD
APHF16 [08,​19,​25]50 P[4-16/0.001] W[4-16/0.001] XCD
APHF20 [08,​19,​25]50 P[2.5-4.99/0.001] W[2.5-4.99/0.001] XCD
APHF20 [08,​19,​25]50 P[2.5-4.99/0.001] W[5-20/0.001] XCD
APHF20 [08,​19,​25]50 P[5-20/0.001] W[2.5-4.99/0.001] XCD
APHF20 [08,​19,​25]50 P[5-20/0.001] W[5-20/0.001] XCD
APHF20 [08,​19,​25]50 P[2.5-4.99/0.001] W[2.5-4.99/0.001] XCD
APHF20 [08,​19,​25]50 P[2.5-4.99/0.001] W[5-20/0.001] XCD
APHF20 [08,​19,​25]50 P[5-20/0.001] W[2.5-4.99/0.001] XCD
APHF20 [08,​19,​25]50 P[5-20/0.001] W[5-20/0.001] XCD
APHF25 [08,​19,​25]50 P[3-5.99/0.001] W[3-5.99/0.001] XCD
APHF25 [08,​19,​25]50 P[3-5.99/0.001] W[6-25/0.001] XCD
APHF25 [08,​19,​25]50 P[6-25/0.001] W[3-5.99/0.001] XCD
APHF25 [08,​19,​25]50 P[6-25/0.001] W[6-25/0.001] XCD
APHF25 [08,​19,​25]50 P[3-5.99/0.001] W[3-5.99/0.001] XCD
APHF25 [08,​19,​25]50 P[3-5.99/0.001] W[6-25/0.001] XCD
APHF25 [08,​19,​25]50 P[6-25/0.001] W[3-5.99/0.001] XCD
APHF25 [08,​19,​25]50 P[6-25/0.001] W[6-25/0.001] XCD
APJF08 [08,​13,​19]50 P[1-2.99/0.001] W[1-2.99/0.001] XCD
APJF08 [08,​13,​19]50 P[1-2.99/0.001] W[3-8/0.001] XCD
APJF08 [08,​13,​19]50 P[3-8/0.001] W[1-2.99/0.001] XCD
APJF08 [08,​13,​19]50 P[3-8/0.001] W[3-8/0.001] XCD
APJF08 [08,​13,​19]50 P[1-2.99/0.001] W[1-2.99/0.001] XCD
APJF08 [08,​13,​19]50 P[1-2.99/0.001] W[3-8/0.001] XCD
APJF08 [08,​13,​19]50 P[3-8/0.001] W[1-2.99/0.001] XCD
APJF08 [08,​13,​19]50 P[3-8/0.001] W[3-8/0.001] XCD
APJF10 [08,​13,​19]50 P[1.25-2.99/0.001] W[1.25-2.99/0.001] XCD
APJF10 [08,​13,​19]50 P[1.25-2.99/0.001] W[3-10/0.001] XCD
APJF10 [08,​13,​19]50 P[3-10/0.001] W[1.25-2.99/0.001] XCD
APJF10 [08,​13,​19]50 P[3-10/0.001] W[3-10/0.001] XCD
Part NumberVolume DiscountDays to Ship Tip shape D (Shank dia.)
(mm)
Jektole Group Point Length L1
(mm)
L (Length)
(mm)
P Dimension
(mm)
W Dimension
(mm)
R Dimension
(mm)

18 Days

H08J4M8 ~ 19501 ~ 2.991 ~ 2.99-

16 Days

H08J4M8 ~ 19501 ~ 2.993 ~ 8-

18 Days

H08J4M8 ~ 19503 ~ 81 ~ 2.99-

16 Days

H08J4M8 ~ 19503 ~ 83 ~ 8-

18 Days

H08J4M8 ~ 1960 ~ 1001 ~ 2.991 ~ 2.99-

16 Days

H08J4M8 ~ 1960 ~ 1001 ~ 2.993 ~ 8-

18 Days

H08J4M8 ~ 1960 ~ 1003 ~ 81 ~ 2.99-

16 Days

H08J4M8 ~ 1960 ~ 1003 ~ 83 ~ 8-

18 Days

H10J6M8 ~ 19501.25 ~ 2.991.25 ~ 2.99-

16 Days

H10J6M8 ~ 19501.25 ~ 2.993 ~ 10-

18 Days

H10J6M8 ~ 19503 ~ 101.25 ~ 2.99-

16 Days

H10J6M8 ~ 19503 ~ 103 ~ 10-

18 Days

H10J6M8 ~ 1960 ~ 1001.25 ~ 2.991.25 ~ 2.99-

16 Days

H10J6M8 ~ 1960 ~ 1001.25 ~ 2.993 ~ 10-

18 Days

H10J6M8 ~ 1960 ~ 1003 ~ 101.25 ~ 2.99-

16 Days

H10J6M8 ~ 1960 ~ 1003 ~ 103 ~ 10-

18 Days

H13J6M8 ~ 19501.5 ~ 2.991.5 ~ 2.99-

16 Days

H13J6M8 ~ 19501.5 ~ 2.993 ~ 13-

18 Days

H13J6M8 ~ 19503 ~ 131.5 ~ 2.99-

16 Days

H13J6M8 ~ 19503 ~ 133 ~ 13-

18 Days

H13J6M8 ~ 1960 ~ 1001.5 ~ 2.991.5 ~ 2.99-

16 Days

H13J6M8 ~ 1960 ~ 1001.5 ~ 2.993 ~ 13-

18 Days

H13J6M8 ~ 1960 ~ 1003 ~ 131.5 ~ 2.99-

16 Days

H13J6M8 ~ 1960 ~ 1003 ~ 133 ~ 13-

18 Days

H16J9M8 ~ 25502 ~ 3.992 ~ 3.99-

16 Days

H16J9M8 ~ 25502 ~ 3.994 ~ 16-

18 Days

H16J9M8 ~ 25504 ~ 162 ~ 3.99-

16 Days

H16J9M8 ~ 25504 ~ 164 ~ 16-

18 Days

H16J9M8 ~ 2560 ~ 1002 ~ 3.992 ~ 3.99-

16 Days

H16J9M8 ~ 2560 ~ 1002 ~ 3.994 ~ 16-

18 Days

H16J9M8 ~ 2560 ~ 1004 ~ 162 ~ 3.99-

16 Days

H16J9M8 ~ 2560 ~ 1004 ~ 164 ~ 16-

18 Days

H20J9M8 ~ 25502.5 ~ 4.992.5 ~ 4.99-

16 Days

H20J9M8 ~ 25502.5 ~ 4.995 ~ 20-

18 Days

H20J9M8 ~ 25505 ~ 202.5 ~ 4.99-

16 Days

H20J9M8 ~ 25505 ~ 205 ~ 20-

18 Days

H20J9M8 ~ 2560 ~ 1002.5 ~ 4.992.5 ~ 4.99-

16 Days

H20J9M8 ~ 2560 ~ 1002.5 ~ 4.995 ~ 20-

18 Days

H20J9M8 ~ 2560 ~ 1005 ~ 202.5 ~ 4.99-

16 Days

H20J9M8 ~ 2560 ~ 1005 ~ 205 ~ 20-

18 Days

H25J9M8 ~ 25503 ~ 5.993 ~ 5.99-

16 Days

H25J9M8 ~ 25503 ~ 5.996 ~ 25-

18 Days

H25J9M8 ~ 25506 ~ 253 ~ 5.99-

16 Days

H25J9M8 ~ 25506 ~ 256 ~ 25-

18 Days

H25J9M8 ~ 2560 ~ 1003 ~ 5.993 ~ 5.99-

16 Days

H25J9M8 ~ 2560 ~ 1003 ~ 5.996 ~ 25-

18 Days

H25J9M8 ~ 2560 ~ 1006 ~ 253 ~ 5.99-

16 Days

H25J9M8 ~ 2560 ~ 1006 ~ 256 ~ 25-

18 Days

J08J4M8 ~ 19501 ~ 2.991 ~ 2.99-

16 Days

J08J4M8 ~ 19501 ~ 2.993 ~ 8-

18 Days

J08J4M8 ~ 19503 ~ 81 ~ 2.99-

16 Days

J08J4M8 ~ 19503 ~ 83 ~ 8-

18 Days

J08J4M8 ~ 1960 ~ 1001 ~ 2.991 ~ 2.99-

16 Days

J08J4M8 ~ 1960 ~ 1001 ~ 2.993 ~ 8-

18 Days

J08J4M8 ~ 1960 ~ 1003 ~ 81 ~ 2.99-

16 Days

J08J4M8 ~ 1960 ~ 1003 ~ 83 ~ 8-

18 Days

J10J6M8 ~ 19501.25 ~ 2.991.25 ~ 2.99-

16 Days

J10J6M8 ~ 19501.25 ~ 2.993 ~ 10-

18 Days

J10J6M8 ~ 19503 ~ 101.25 ~ 2.99-

16 Days

J10J6M8 ~ 19503 ~ 103 ~ 10-

Loading...

Basic Information

Heavy-load punches Yes Jektole None Material PS4
Surface treatment XCD coating Shank dia. D tolerance(metric) m5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET