• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

Regular Punches - TuffPunch - Metric - XNAD Coating (Part Numbers)

Regular Punches - TuffPunch - Metric - XNAD Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
APHF08 [08,​13,​19]50 P[1-2.99/0.001] W[1-2.99/0.001] XNAD
APHF08 [08,​13,​19]50 P[1-2.99/0.001] W[3-8/0.001] XNAD
APHF08 [08,​13,​19]50 P[3-8/0.001] W[1-2.99/0.001] XNAD
APHF08 [08,​13,​19]50 P[3-8/0.001] W[3-8/0.001] XNAD
APHF08 [08,​13,​19]50 P[1-2.99/0.001] W[1-2.99/0.001] XNAD
APHF08 [08,​13,​19]50 P[1-2.99/0.001] W[3-8/0.001] XNAD
APHF08 [08,​13,​19]50 P[3-8/0.001] W[1-2.99/0.001] XNAD
APHF08 [08,​13,​19]50 P[3-8/0.001] W[3-8/0.001] XNAD
APHF10 [08,​13,​19]50 P[1.25-2.99/0.001] W[1.25-2.99/0.001] XNAD
APHF10 [08,​13,​19]50 P[1.25-2.99/0.001] W[3-10/0.001] XNAD
APHF10 [08,​13,​19]50 P[3-10/0.001] W[1.25-2.99/0.001] XNAD
APHF10 [08,​13,​19]50 P[3-10/0.001] W[3-10/0.001] XNAD
APHF10 [08,​13,​19]50 P[1.25-2.99/0.001] W[1.25-2.99/0.001] XNAD
APHF10 [08,​13,​19]50 P[1.25-2.99/0.001] W[3-10/0.001] XNAD
APHF10 [08,​13,​19]50 P[3-10/0.001] W[1.25-2.99/0.001] XNAD
APHF10 [08,​13,​19]50 P[3-10/0.001] W[3-10/0.001] XNAD
APHF13 [08,​13,​19]50 P[1.5-2.99/0.001] W[1.5-2.99/0.001] XNAD
APHF13 [08,​13,​19]50 P[1.5-2.99/0.001] W[3-13/0.001] XNAD
APHF13 [08,​13,​19]50 P[3-13/0.001] W[1.5-2.99/0.001] XNAD
APHF13 [08,​13,​19]50 P[3-13/0.001] W[3-13/0.001] XNAD
APHF13 [08,​13,​19]50 P[1.5-2.99/0.001] W[1.5-2.99/0.001] XNAD
APHF13 [08,​13,​19]50 P[1.5-2.99/0.001] W[3-13/0.001] XNAD
APHF13 [08,​13,​19]50 P[3-13/0.001] W[1.5-2.99/0.001] XNAD
APHF13 [08,​13,​19]50 P[3-13/0.001] W[3-13/0.001] XNAD
APHF16 [08,​19,​25]50 P[2-3.99/0.001] W[2-3.99/0.001] XNAD
APHF16 [08,​19,​25]50 P[2-3.99/0.001] W[4-16/0.001] XNAD
APHF16 [08,​19,​25]50 P[4-16/0.001] W[2-3.99/0.001] XNAD
APHF16 [08,​19,​25]50 P[4-16/0.001] W[4-16/0.001] XNAD
APHF16 [08,​19,​25]50 P[2-3.99/0.001] W[2-3.99/0.001] XNAD
APHF16 [08,​19,​25]50 P[2-3.99/0.001] W[4-16/0.001] XNAD
APHF16 [08,​19,​25]50 P[4-16/0.001] W[2-3.99/0.001] XNAD
APHF16 [08,​19,​25]50 P[4-16/0.001] W[4-16/0.001] XNAD
APHF20 [08,​19,​25]50 P[2.5-4.99/0.001] W[2.5-4.99/0.001] XNAD
APHF20 [08,​19,​25]50 P[2.5-4.99/0.001] W[5-20/0.001] XNAD
APHF20 [08,​19,​25]50 P[5-20/0.001] W[2.5-4.99/0.001] XNAD
APHF20 [08,​19,​25]50 P[5-20/0.001] W[5-20/0.001] XNAD
APHF20 [08,​19,​25]50 P[2.5-4.99/0.001] W[2.5-4.99/0.001] XNAD
APHF20 [08,​19,​25]50 P[2.5-4.99/0.001] W[5-20/0.001] XNAD
APHF20 [08,​19,​25]50 P[5-20/0.001] W[2.5-4.99/0.001] XNAD
APHF20 [08,​19,​25]50 P[5-20/0.001] W[5-20/0.001] XNAD
APHF25 [08,​19,​25]50 P[3-5.99/0.001] W[3-5.99/0.001] XNAD
APHF25 [08,​19,​25]50 P[3-5.99/0.001] W[6-25/0.001] XNAD
APHF25 [08,​19,​25]50 P[6-25/0.001] W[3-5.99/0.001] XNAD
APHF25 [08,​19,​25]50 P[6-25/0.001] W[6-25/0.001] XNAD
APHF25 [08,​19,​25]50 P[3-5.99/0.001] W[3-5.99/0.001] XNAD
APHF25 [08,​19,​25]50 P[3-5.99/0.001] W[6-25/0.001] XNAD
APHF25 [08,​19,​25]50 P[6-25/0.001] W[3-5.99/0.001] XNAD
APHF25 [08,​19,​25]50 P[6-25/0.001] W[6-25/0.001] XNAD
APJF08 [08,​13,​19]50 P[1-2.99/0.001] W[1-2.99/0.001] XNAD
APJF08 [08,​13,​19]50 P[1-2.99/0.001] W[3-8/0.001] XNAD
APJF08 [08,​13,​19]50 P[3-8/0.001] W[1-2.99/0.001] XNAD
APJF08 [08,​13,​19]50 P[3-8/0.001] W[3-8/0.001] XNAD
APJF08 [08,​13,​19]50 P[1-2.99/0.001] W[1-2.99/0.001] XNAD
APJF08 [08,​13,​19]50 P[1-2.99/0.001] W[3-8/0.001] XNAD
APJF08 [08,​13,​19]50 P[3-8/0.001] W[1-2.99/0.001] XNAD
APJF08 [08,​13,​19]50 P[3-8/0.001] W[3-8/0.001] XNAD
APJF10 [08,​13,​19]50 P[1.25-2.99/0.001] W[1.25-2.99/0.001] XNAD
APJF10 [08,​13,​19]50 P[1.25-2.99/0.001] W[3-10/0.001] XNAD
APJF10 [08,​13,​19]50 P[3-10/0.001] W[1.25-2.99/0.001] XNAD
APJF10 [08,​13,​19]50 P[3-10/0.001] W[3-10/0.001] XNAD
Part NumberVolume DiscountDays to Ship Tip shape D (Shank dia.)
(mm)
Jektole Group Point Length L1
(mm)
L (Length)
(mm)
P Dimension
(mm)
W Dimension
(mm)
R Dimension
(mm)

11 Days

H08J4M8 ~ 19501 ~ 2.991 ~ 2.99-

9 Days

H08J4M8 ~ 19501 ~ 2.993 ~ 8-

11 Days

H08J4M8 ~ 19503 ~ 81 ~ 2.99-

9 Days

H08J4M8 ~ 19503 ~ 83 ~ 8-

11 Days

H08J4M8 ~ 1960 ~ 1001 ~ 2.991 ~ 2.99-

9 Days

H08J4M8 ~ 1960 ~ 1001 ~ 2.993 ~ 8-

11 Days

H08J4M8 ~ 1960 ~ 1003 ~ 81 ~ 2.99-

9 Days

H08J4M8 ~ 1960 ~ 1003 ~ 83 ~ 8-

11 Days

H10J6M8 ~ 19501.25 ~ 2.991.25 ~ 2.99-

9 Days

H10J6M8 ~ 19501.25 ~ 2.993 ~ 10-

11 Days

H10J6M8 ~ 19503 ~ 101.25 ~ 2.99-

9 Days

H10J6M8 ~ 19503 ~ 103 ~ 10-

11 Days

H10J6M8 ~ 1960 ~ 1001.25 ~ 2.991.25 ~ 2.99-

9 Days

H10J6M8 ~ 1960 ~ 1001.25 ~ 2.993 ~ 10-

11 Days

H10J6M8 ~ 1960 ~ 1003 ~ 101.25 ~ 2.99-

9 Days

H10J6M8 ~ 1960 ~ 1003 ~ 103 ~ 10-

11 Days

H13J6M8 ~ 19501.5 ~ 2.991.5 ~ 2.99-

9 Days

H13J6M8 ~ 19501.5 ~ 2.993 ~ 13-

11 Days

H13J6M8 ~ 19503 ~ 131.5 ~ 2.99-

9 Days

H13J6M8 ~ 19503 ~ 133 ~ 13-

11 Days

H13J6M8 ~ 1960 ~ 1001.5 ~ 2.991.5 ~ 2.99-

9 Days

H13J6M8 ~ 1960 ~ 1001.5 ~ 2.993 ~ 13-

11 Days

H13J6M8 ~ 1960 ~ 1003 ~ 131.5 ~ 2.99-

9 Days

H13J6M8 ~ 1960 ~ 1003 ~ 133 ~ 13-

11 Days

H16J9M8 ~ 25502 ~ 3.992 ~ 3.99-

9 Days

H16J9M8 ~ 25502 ~ 3.994 ~ 16-

11 Days

H16J9M8 ~ 25504 ~ 162 ~ 3.99-

9 Days

H16J9M8 ~ 25504 ~ 164 ~ 16-

11 Days

H16J9M8 ~ 2560 ~ 1002 ~ 3.992 ~ 3.99-

9 Days

H16J9M8 ~ 2560 ~ 1002 ~ 3.994 ~ 16-

11 Days

H16J9M8 ~ 2560 ~ 1004 ~ 162 ~ 3.99-

9 Days

H16J9M8 ~ 2560 ~ 1004 ~ 164 ~ 16-

11 Days

H20J9M8 ~ 25502.5 ~ 4.992.5 ~ 4.99-

9 Days

H20J9M8 ~ 25502.5 ~ 4.995 ~ 20-

11 Days

H20J9M8 ~ 25505 ~ 202.5 ~ 4.99-

9 Days

H20J9M8 ~ 25505 ~ 205 ~ 20-

11 Days

H20J9M8 ~ 2560 ~ 1002.5 ~ 4.992.5 ~ 4.99-

9 Days

H20J9M8 ~ 2560 ~ 1002.5 ~ 4.995 ~ 20-

11 Days

H20J9M8 ~ 2560 ~ 1005 ~ 202.5 ~ 4.99-

9 Days

H20J9M8 ~ 2560 ~ 1005 ~ 205 ~ 20-

11 Days

H25J9M8 ~ 25503 ~ 5.993 ~ 5.99-

9 Days

H25J9M8 ~ 25503 ~ 5.996 ~ 25-

11 Days

H25J9M8 ~ 25506 ~ 253 ~ 5.99-

9 Days

H25J9M8 ~ 25506 ~ 256 ~ 25-

11 Days

H25J9M8 ~ 2560 ~ 1003 ~ 5.993 ~ 5.99-

9 Days

H25J9M8 ~ 2560 ~ 1003 ~ 5.996 ~ 25-

11 Days

H25J9M8 ~ 2560 ~ 1006 ~ 253 ~ 5.99-

9 Days

H25J9M8 ~ 2560 ~ 1006 ~ 256 ~ 25-

11 Days

J08J4M8 ~ 19501 ~ 2.991 ~ 2.99-

9 Days

J08J4M8 ~ 19501 ~ 2.993 ~ 8-

11 Days

J08J4M8 ~ 19503 ~ 81 ~ 2.99-

9 Days

J08J4M8 ~ 19503 ~ 83 ~ 8-

11 Days

J08J4M8 ~ 1960 ~ 1001 ~ 2.991 ~ 2.99-

9 Days

J08J4M8 ~ 1960 ~ 1001 ~ 2.993 ~ 8-

11 Days

J08J4M8 ~ 1960 ~ 1003 ~ 81 ~ 2.99-

9 Days

J08J4M8 ~ 1960 ~ 1003 ~ 83 ~ 8-

11 Days

J10J6M8 ~ 19501.25 ~ 2.991.25 ~ 2.99-

9 Days

J10J6M8 ~ 19501.25 ~ 2.993 ~ 10-

11 Days

J10J6M8 ~ 19503 ~ 101.25 ~ 2.99-

9 Days

J10J6M8 ~ 19503 ~ 103 ~ 10-

Loading...

Basic Information

Heavy-load punches Yes Jektole None Material PS4
Surface treatment XNAD coating Shank dia. D tolerance(metric) m5

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET