Headed Inch For True Location Retainers Compact – Extended Reach

Headed Inch For True Location Retainers Compact – Extended Reach

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

  • INCH

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
VTEEH37 C[325,​350]
VTEEH37 L[325,​350]
VTEEH37 R[325,​350]
VTEEH50 C[325,​350]
VTEEH50 L[325,​350]
VTEEH50 R[325,​350]
VTEEH62 C[325,​350]
VTEEH62 L[325,​350]
VTEEH62 R[325,​350]
VTEEH75 C[325,​350]
VTEEH75 L[325,​350]
VTEEH75 R[325,​350]
VTEEH100 C[325,​350]
VTEEH100 L[325,​350]
VTEEH100 R[325,​350]
VTEEH125 C[325,​350]
VTEEH125 L[325,​350]
VTEEH125 R[325,​350]
VTEEL37 C[325,​350]
VTEEL37 L[325,​350]
VTEEL37 R[325,​350]
VTEEL50 C[325,​350]
VTEEL50 L[325,​350]
VTEEL50 R[325,​350]
VTEEL62 C[325,​350]
VTEEL62 L[325,​350]
VTEEL62 R[325,​350]
VTEEL75 C[325,​350]
VTEEL75 L[325,​350]
VTEEL75 R[325,​350]
VTEEL100 C[325,​350]
VTEEL100 L[325,​350]
VTEEL100 R[325,​350]
VTEEL125 C[325,​350]
VTEEL125 L[325,​350]
VTEEL125 R[325,​350]
VTEEM37 C[325,​350]
VTEEM37 L[325,​350]
VTEEM37 R[325,​350]
VTEEM50 C[325,​350]
VTEEM50 L[325,​350]
VTEEM50 R[325,​350]
VTEEM62 C[325,​350]
VTEEM62 L[325,​350]
VTEEM62 R[325,​350]
VTEEM75 C[325,​350]
VTEEM75 L[325,​350]
VTEEM75 R[325,​350]
VTEEM100 C[325,​350]
VTEEM100 L[325,​350]
VTEEM100 R[325,​350]
VTEEM125 C[325,​350]
VTEEM125 L[325,​350]
VTEEM125 R[325,​350]
VTEES37 C[325,​350]
VTEES37 L[325,​350]
VTEES37 R[325,​350]
VTEES50 C[325,​350]
VTEES50 L[325,​350]
VTEES50 R[325,​350]
Part NumberVolume DiscountDays to Ship Hole shape D (Applicable punch dia.)
(in)
Stripper construction Regular [R] bronze length type & punch length
(coded inch)
.118 in Longer [L] bronze length type & punch length
(coded inch)
Custom contour [C] bronze length type & punch length
(coded inch)
P - Punch point dimension
(in)
W - Punch point dimension
(in)
R - Punch point dimension
(in)

3 Days

E37Heavy (SHD)--325 ~ 350---

3 Days

E37Heavy (SHD)-325 ~ 350----

3 Days

E37Heavy (SHD)325 ~ 350-----

3 Days

E50Heavy (SHD)--325 ~ 350---

3 Days

E50Heavy (SHD)-325 ~ 350----

3 Days

E50Heavy (SHD)325 ~ 350-----

3 Days

E62Heavy (SHD)--325 ~ 350---

3 Days

E62Heavy (SHD)-325 ~ 350----

3 Days

E62Heavy (SHD)325 ~ 350-----

3 Days

E75Heavy (SHD)--325 ~ 350---

3 Days

E75Heavy (SHD)-325 ~ 350----

3 Days

E75Heavy (SHD)325 ~ 350-----

3 Days

E100Heavy (SHD)--325 ~ 350---

3 Days

E100Heavy (SHD)-325 ~ 350----

3 Days

E100Heavy (SHD)325 ~ 350-----

3 Days

E125Heavy (SHD)--325 ~ 350---

3 Days

E125Heavy (SHD)-325 ~ 350----

3 Days

E125Heavy (SHD)325 ~ 350-----

3 Days

E37Light (SLD)--325 ~ 350---

3 Days

E37Light (SLD)-325 ~ 350----

3 Days

E37Light (SLD)325 ~ 350-----

3 Days

E50Light (SLD)--325 ~ 350---

3 Days

E50Light (SLD)-325 ~ 350----

3 Days

E50Light (SLD)325 ~ 350-----

3 Days

E62Light (SLD)--325 ~ 350---

3 Days

E62Light (SLD)-325 ~ 350----

3 Days

E62Light (SLD)325 ~ 350-----

3 Days

E75Light (SLD)--325 ~ 350---

3 Days

E75Light (SLD)-325 ~ 350----

3 Days

E75Light (SLD)325 ~ 350-----

3 Days

E100Light (SLD)--325 ~ 350---

3 Days

E100Light (SLD)-325 ~ 350----

3 Days

E100Light (SLD)325 ~ 350-----

3 Days

E125Light (SLD)--325 ~ 350---

3 Days

E125Light (SLD)-325 ~ 350----

3 Days

E125Light (SLD)325 ~ 350-----

3 Days

E37Medium (SMD)--325 ~ 350---

3 Days

E37Medium (SMD)-325 ~ 350----

3 Days

E37Medium (SMD)325 ~ 350-----

3 Days

E50Medium (SMD)--325 ~ 350---

3 Days

E50Medium (SMD)-325 ~ 350----

3 Days

E50Medium (SMD)325 ~ 350-----

3 Days

E62Medium (SMD)--325 ~ 350---

3 Days

E62Medium (SMD)-325 ~ 350----

3 Days

E62Medium (SMD)325 ~ 350-----

3 Days

E75Medium (SMD)--325 ~ 350---

3 Days

E75Medium (SMD)-325 ~ 350----

3 Days

E75Medium (SMD)325 ~ 350-----

3 Days

E100Medium (SMD)--325 ~ 350---

3 Days

E100Medium (SMD)-325 ~ 350----

3 Days

E100Medium (SMD)325 ~ 350-----

3 Days

E125Medium (SMD)--325 ~ 350---

3 Days

E125Medium (SMD)-325 ~ 350----

3 Days

E125Medium (SMD)325 ~ 350-----

3 Days

E37Extra Light (SSD)--325 ~ 350---

3 Days

E37Extra Light (SSD)-325 ~ 350----

3 Days

E37Extra Light (SSD)325 ~ 350-----

3 Days

E50Extra Light (SSD)--325 ~ 350---

3 Days

E50Extra Light (SSD)-325 ~ 350----

3 Days

E50Extra Light (SSD)325 ~ 350-----

Loading...

Basic Information

Strength grade Extended (E)

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET